NXP Semiconductors


Select site:

English

74ABT16823A

Selection guide

Datasheet

(Product Specification)
v.3, 02-Feb-04, 12 pages, 100 kB

Download all documentation

18-bit bus interface D-type flip-flop with reset and enable (3-State)

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74ABT16823A 18-bit bus interface register is designed to eliminate the extra packages required to buffer existing registers and provide extra data width for wider data/address paths of buses carrying parity.

The 74ABT16823A has two 9-bit wide buffered registers with Clock Enable (nCE) and Master Reset (nMR) which are ideal for parity bus interfacing in high microprogrammed systems.

The registers are fully edge-triggered. The state of each D input, one set-up time before the LOW-to-HIGH clock transition is transferred to the corresponding flip-flop?s Q output.

Features

  • Two sets of high speed parallel registers with positive edge-triggered D-type flip-flops
  • Ideal where high speed, light loading, or increased fan-in are required with MOS microprocessors
  • Live insertion/extraction permitted
  • Power-up 3-State
  • Power-up Reset
  • Output capability: +64 mA/?32 mA
  • Latch-up protection exceeds 500 mA per Jedec Std 17
  • ESD protection exceeds 2000 V per MIL STD 883 Method 3015 and 200 V per Machine Model

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74ABT16823ADGG74ABT16823ADGG,1129352 032 80112Volume productionSOT364-1
(TSSOP56)
TubeStandard Marking
74ABT16823ADGG74ABT16823ADGG,1189352 032 80118Volume productionSOT364-1
(TSSOP56)
Reel Pack, SMD, 13"Standard Marking
74ABT16823ADL74ABT16823ADL,5129351 984 50512Volume productionSOT371-1
(SSOP56)
Tube Dry PackStandard Marking
74ABT16823ADL74ABT16823ADL,5189351 984 50518Volume productionSOT371-1
(SSOP56)
Reel Dry Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
74ABT16823ADGG74ABT16823ADGG,11274ABT16823ADGG
week 2, 2006 1,337,52E+081
74ABT16823ADGG74ABT16823ADGG,11874ABT16823ADGG
week 2, 2006 1,337,52E+081
74ABT16823ADL74ABT16823ADL,51274ABT16823ADL
week 13, 2005 1,337,52E+081
74ABT16823ADL74ABT16823ADL,51874ABT16823ADL
week 13, 2005 1,337,52E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74ABT16823ADGG9352 032 80112  74ABT16823ADGG,112  2.0700JAPANCHIP ONE STOPno 03/19/2010Buy onlinenot available
74ABT16823ADGG9352 032 80118  74ABT16823ADGG,118  2.0700JAPANCHIP ONE STOPno 03/19/2010Buy onlinenot available
74ABT16823ADL9351 984 50512  74ABT16823ADL,512  2.0700JAPANCHIP ONE STOPno 03/19/2010Buy onlinenot available
74ABT16823ADL9351 984 50518  74ABT16823ADL,518  2.0700JAPANCHIP ONE STOPno 03/19/2010Buy onlinenot available

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
74ABT16823ADGGSOT364-1
(TSSOP56)
18-Bit D-Type Flip-Flop; Positive-Edge Trigger (3-State)1902.34.5-5.5 V56TTL-32/+64 mA
74ABT16823ADLSOT371-1
(SSOP56)
18-Bit D-Type Flip-Flop; Positive-Edge Trigger (3-State)1902.34.5-5.5 V56TTL-32/+64 mA


Similar products
74ABT16823A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.