NXP Semiconductors


Select site:

English

74ABT20

Selection guide

Datasheet

74ABT20
(Product Specification)
22-Sep-95, 10 pages, 104 kB

Download all documentation

74ABT20 - Dual 4-input NAND gate

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74ABT20D74ABT20D,1129352 086 60112Volume productionSOT108TubeStandard Marking
74ABT20D74ABT20D,1189352 086 60118Volume productionSOT108Reel Pack, SMD, 13"Standard Marking
74ABT20DB74ABT20DB,1129352 086 70112Volume productionSOT337-1
(SSOP14)
TubeStandard Marking
74ABT20DB74ABT20DB,1189352 086 70118Volume productionSOT337-1
(SSOP14)
Reel Pack, SMD, 13"Standard Marking
74ABT20N74ABT20N,1129352 086 90112Volume productionSOT27-1
(DIP14)
TubeStandard Marking
74ABT20PW74ABT20PW,1129352 086 80112Volume productionSOT402-1
(TSSOP14)
TubeStandard Marking
74ABT20PW74ABT20PW,1189352 086 80118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74ABT20D74ABT20D,11274ABT20D
week 5, 2004 1,337,52E+081
74ABT20D74ABT20D,11874ABT20D
week 5, 2004 1,337,52E+081
74ABT20DB74ABT20DB,11274ABT20DB
week 12, 2005 1,337,52E+081
74ABT20DB74ABT20DB,11874ABT20DB
week 12, 2005 1,337,52E+081
74ABT20N74ABT20N,11274ABT20N
Always Pb-free 1,337,52E+08NA
74ABT20PW74ABT20PW,11274ABT20PW
week 10, 2005 1,337,52E+081
74ABT20PW74ABT20PW,11874ABT20PW
week 10, 2005 1,337,52E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74ABT20D9352 086 60112  74ABT20D,112  0.4500NADIGI-KEY CORPORATION1,094 11/20/2009Buy onlinenot available
    NAAVNET ELECTRONICS MARKETING2,280 11/19/2009Buy online 
74ABT20D9352 086 60118  74ABT20D,118  0.4500NAAVNET ELECTRONICS MARKETING1,140 11/19/2009Buy onlinenot available
74ABT20DB9352 086 70112  74ABT20DB,112  0.4500NAAVNET ELECTRONICS MARKETING2,184 11/19/2009Buy onlinenot available
74ABT20DB9352 086 70118  74ABT20DB,118  0.4500NAAVNET ELECTRONICS MARKETING1,092 11/19/2009Buy onlinenot available
74ABT20N9352 086 90112  74ABT20N,112  0.7100NADIGI-KEY CORPORATION1,948 11/20/2009Buy onlinenot available
    NAAVNET ELECTRONICS MARKETING4,000 11/19/2009Buy online 
74ABT20PW9352 086 80112  74ABT20PW,112  0.4500NADIGI-KEY CORPORATION1,726 11/20/2009Buy onlinenot available
    NAAVNET ELECTRONICS MARKETING4,800 11/19/2009Buy online 
74ABT20PW9352 086 80118  74ABT20PW,118  0.4500NAAVNET ELECTRONICS MARKETING2,400 11/19/2009Buy onlinenot available

Applications


Related applications
Transceiver board
Main CPU board

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
74ABT20DSOT108
Dual 4-Input NAND Gate2.74.5-5.5 V14TTL-15/+20 mA
74ABT20DBSOT337-1
(SSOP14)
Dual 4-Input NAND Gate2.74.5-5.5 V14TTL-15/+20 mA
74ABT20NSOT27-1
(DIP14)
Dual 4-Input NAND Gate2.74.5-5.5 V14TTL-15/+20 mA
74ABT20PWSOT402-1
(TSSOP14)
Dual 4-Input NAND Gate2.74.5-5.5 V14TTL-15/+20 mA


Similar products
74ABT20 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.