The 74ABT2240 high performance BiCMOS device combines low static and dynamic power dissipation with high speed.
The 74ABT2240 device is an octal inverting buffer that is ideal for driving bus lines. The device features two output enable inputs (1OE and 2OE), each controlling four of the 3-state outputs.
The 74ABT2240 is designed with 30 Ohm series resistance in both the HIGH and LOW states of the output. This design reduces line noise in applications such as memory address drivers, clock drivers and bus receivers/transmitters.
The 74ABT2240 is the same as the 74ABT240. The part number has been changed to reflect industry standards.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74ABT2240D | 74ABT2240D,112 | 9352 040 60112 | Volume production | SOT163 | Tube | Standard Marking | |
| 74ABT2240D | 74ABT2240D,118 | 9352 040 60118 | Volume production | SOT163 | Reel Pack, SMD, 13" | Standard Marking | |
| 74ABT2240N | 74ABT2240N,112 | 9352 037 20112 | Volume production | SOT146-1
(DIP20) | Tube | Standard Marking | |
| 74ABT2240PW | 74ABT2240PW,112 | 9352 037 10112 | Volume production | SOT360 | Tube | Standard Marking | |
| 74ABT2240PW | 74ABT2240PW,118 | 9352 037 10118 | Volume production | SOT360 | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74ABT2240D | 74ABT2240D,112 | 74ABT2240D |
| week 4, 2004 | 1,33 | 7,52E+08 | 1 | |
| 74ABT2240D | 74ABT2240D,118 | 74ABT2240D |
| week 4, 2004 | 1,33 | 7,52E+08 | 1 | |
| 74ABT2240N | 74ABT2240N,112 | 74ABT2240N |
| Always Pb-free | 1,33 | 7,52E+08 | NA | |
| 74ABT2240PW | 74ABT2240PW,112 | 74ABT2240PW |
| week 7, 2005 | 1,33 | 7,52E+08 | 1 | |
| 74ABT2240PW | 74ABT2240PW,118 | 74ABT2240PW |
| week 7, 2005 | 1,33 | 7,52E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74ABT2240D | 9352 040 60112 | 74ABT2240D,112 | 0.4800 | not available | ||||||
| 74ABT2240D | 9352 040 60118 | 74ABT2240D,118 | 0.4800 | not available | ||||||
| 74ABT2240N | 9352 037 20112 | 74ABT2240N,112 | 0.8600 | not available | ||||||
| 74ABT2240PW | 9352 037 10112 | 74ABT2240PW,112 | 0.4800 | not available | ||||||
| 74ABT2240PW | 9352 037 10118 | 74ABT2240PW,118 | 0.4800 | not available |
Application Notes
Support Documents
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|
| 74ABT2240D | SOT163
| Buffer/Line Driver; Inverting with 30 Ohm Termination Resistors (3-State) | 4.3 | 4.5-5.5 V | 20 | TTL | -32/+12 mA |
| 74ABT2240N | SOT146-1
(DIP20) | Buffer/Line Driver; Inverting with 30 Ohm Termination Resistors (3-State) | 4.3 | 4.5-5.5 V | 20 | TTL | -32/+12 mA |
| 74ABT2240PW | SOT360
| Buffer/Line Driver; Inverting with 30 Ohm Termination Resistors (3-State) | 4.3 | 4.5-5.5 V | 20 | TTL | -32/+12 mA |
Similar products
74ABT2240
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.