NXP Semiconductors


Select site:

English

74ABT240

Selection guide

Datasheet

74ABT240
(Product Specification)
10-Sep-96, 5 pages, 43 kB

Download all documentation

74ABT240 - Octal inverting buffer (3-State)

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74ABT240 high-performance BiCMOS device combines low static and dynamic power dissipation with high speed and high output drive.

The 74ABT240 device is an octal inverting buffer that is ideal for driving bus lines. The device features two Output Enables (1OE, 2OE), each controlling four of the 3-State outputs.

Features

  • Octal bus interface
  • 3-State buffers
  • Output capability: +64mA/-32mA
  • Latch-up protection exceeds 500mA per Jedec Std 17
  • ESD protection exceeds 2000 V per MIL STD 883 Method 3015 and 200 V per Machine Model
  • Power-up 3-State
  • Live insertion/extraction permitted

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74ABT240D74ABT240D,6029350 535 80602Volume productionSOT163Tube (Signetics)Standard Marking
74ABT240D74ABT240D,6239350 535 80623Volume productionSOT163Reel Pack, SMD, 13" (Signetics)Standard Marking
74ABT240DB74ABT240DB,1129350 663 80112Volume productionSOT339TubeStandard Marking
74ABT240DB74ABT240DB,1189350 663 80118Volume productionSOT339Reel Pack, SMD, 13"Standard Marking
74ABT240N74ABT240N,6029350 535 90602Volume productionSOT146-1
(DIP20)
Tube (Signetics)Standard Marking
74ABT240PW74ABT240PW,1129351 764 40112Volume productionSOT360TubeStandard Marking
74ABT240PW74ABT240PW,1189351 764 40118Volume productionSOT360Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74ABT240D74ABT240D,60274ABT240D
week 4, 2004 1,337,52E+081
74ABT240D74ABT240D,62374ABT240D
week 4, 2004 1,337,52E+081
74ABT240DB74ABT240DB,11274ABT240DB
week 12, 2005 1,337,52E+081
74ABT240DB74ABT240DB,11874ABT240DB
week 12, 2005 1,337,52E+081
74ABT240N74ABT240N,60274ABT240N
Always Pb-free 1,337,52E+08NA
74ABT240PW74ABT240PW,11274ABT240PW
week 7, 2005 1,337,52E+081
74ABT240PW74ABT240PW,11874ABT240PW
week 7, 2005 1,337,52E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74ABT240D9350 535 80602  74ABT240D,602  0.4700NAARROW ELECTRONICS1,013 11/10/2009Buy onlinenot available
    NADIGI-KEY CORPORATION1,135 11/12/2009Buy online 
    NAMOUSER ELECTRONICS1,319 11/12/2009Buy online 
74ABT240D9350 535 80623  74ABT240D,623  0.4700      not available
74ABT240DB9350 663 80112  74ABT240DB,112  0.5000      not available
74ABT240DB9350 663 80118  74ABT240DB,118  0.5000ASIAWPI3,000100011/11/2009Buy onlinenot available
    NAAVNET ELECTRONICS MARKETING1,000 11/12/2009Buy online 
74ABT240N9350 535 90602  74ABT240N,602  0.8600      not available
74ABT240PW9351 764 40112  74ABT240PW,112  0.4700      Order samples
74ABT240PW9351 764 40118  74ABT240PW,118  0.4700      not available

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
74ABT240DSOT163
Octal Buffer/Line Driver; Inverting (3-State)3.54.5-5.5 V20TTL-32/+64 mA
74ABT240DBSOT339
Octal Buffer/Line Driver; Inverting (3-State)3.54.5-5.5 V20TTL-32/+64 mA
74ABT240NSOT146-1
(DIP20)
Octal Buffer/Line Driver; Inverting (3-State)3.54.5-5.5 V20TTL-32/+64 mA
74ABT240PWSOT360
Octal Buffer/Line Driver; Inverting (3-State)3.54.5-5.5 V20TTL-32/+64 mA


Similar products
74ABT240 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.