NXP Semiconductors


Select site:

English

74ABT241

Selection guide

Datasheet

74ABT241
(Product Specification)
16-Jan-98, 10 pages, 111 kB

Download all documentation

74ABT241 - Octal buffer/line driver (3-State)

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74ABT241 high-performance BiCMOS device combines low static and dynamic power dissipation with high speed and high output drive.

The 74ABT241 device is an octal buffer that is ideal for driving bus lines. The device features two Output Enables (1OE, 2OE), each controlling four of the 3-State outputs.

Features

  • Octal bus interface
  • 3-State buffers
  • Power-up 3-State
  • Output capability: +64mA/-32mA
  • Latch-up protection exceeds 500mA per Jedec Std 17
  • ESD protection exceeds 2000 V per MIL STD 883 Method 3015 and 200 V per Machine Model
  • Inputs are disabled during 3-State mode

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74ABT241D74ABT241D,6029350 322 30602Volume productionSOT163Tube (Signetics)Standard Marking
74ABT241D74ABT241D,6239350 322 30623Volume productionSOT163Reel Pack, SMD, 13" (Signetics)Standard Marking
74ABT241DB74ABT241DB,1129350 664 20112Volume productionSOT339TubeStandard Marking
74ABT241DB74ABT241DB,1189350 664 20118Volume productionSOT339Reel Pack, SMD, 13"Standard Marking
74ABT241N74ABT241N,6029350 322 40602Volume productionSOT146-1
(DIP20)
Tube (Signetics)Standard Marking
74ABT241PW74ABT241PW,1129351 803 70112Volume productionSOT360TubeStandard Marking
74ABT241PW74ABT241PW,1189351 803 70118Volume productionSOT360Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74ABT241D74ABT241D,60274ABT241D
week 4, 2004 1,337,52E+081
74ABT241D74ABT241D,62374ABT241D
week 4, 2004 1,337,52E+081
74ABT241DB74ABT241DB,11274ABT241DB
week 12, 2005 1,337,52E+081
74ABT241DB74ABT241DB,11874ABT241DB
week 12, 2005 1,337,52E+081
74ABT241N74ABT241N,60274ABT241N
Always Pb-free 1,337,52E+08NA
74ABT241PW74ABT241PW,11274ABT241PW
week 7, 2005 1,337,52E+081
74ABT241PW74ABT241PW,11874ABT241PW
week 7, 2005 1,337,52E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74ABT241D9350 322 30602  74ABT241D,602  0.4700NAAVNET ELECTRONICS MARKETING2,964 11/19/2009Buy onlinenot available
74ABT241D9350 322 30623  74ABT241D,623  0.4700NAAVNET ELECTRONICS MARKETING1,482 11/19/2009Buy onlinenot available
    NAMOUSER ELECTRONICS1,975 11/20/2009Buy online 
    NAFUTURE ELECTRONICS2,000 11/19/2009Buy online 
    NAMOUSER ELECTRONICS1,975 11/20/2009Buy online 
74ABT241DB9350 664 20112  74ABT241DB,112  0.5000      not available
74ABT241DB9350 664 20118  74ABT241DB,118  0.5000NAFUTURE ELECTRONICS2,000 11/19/2009Buy onlinenot available
74ABT241N9350 322 40602  74ABT241N,602  0.8800      not available
74ABT241PW9351 803 70112  74ABT241PW,112  0.4700      not available
74ABT241PW9351 803 70118  74ABT241PW,118  0.4700      not available

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
74ABT241DSOT163
Octal Buffer/Line Driver; Non-Inverting (3-State)2.74.5-5.5 V20TTL-32/+64 mA
74ABT241DBSOT339
Octal Buffer/Line Driver; Non-Inverting (3-State)2.74.5-5.5 V20TTL-32/+64 mA
74ABT241NSOT146-1
(DIP20)
Octal Buffer/Line Driver; Non-Inverting (3-State)2.74.5-5.5 V20TTL-32/+64 mA
74ABT241PWSOT360
Octal Buffer/Line Driver; Non-Inverting (3-State)2.74.5-5.5 V20TTL-32/+64 mA


Similar products
74ABT241 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.