The 74ABT244 high-performance BiCMOS device combines low static and dynamic power dissipation with high speed and high output drive.
The 74ABT244 device is an octal buffer that is ideal for driving bus lines. The device features two Output Enables (1OE, 2OE), each controlling four of the 3-State outputs.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74ABT244D | 74ABT244D,602 | 9350 275 10602 | Volume production | SOT163-1
(SO20) | Tube (Signetics) | Standard Marking | |
| 74ABT244D | 74ABT244D,623 | 9350 275 10623 | Volume production | SOT163-1
(SO20) | Reel Pack, SMD, 13" (Signetics) | Standard Marking | |
| 74ABT244DB | 74ABT244DB,112 | 9350 649 00112 | Volume production | SOT339-1
(SSOP20) | Tube | Standard Marking | |
| 74ABT244DB | 74ABT244DB,118 | 9350 649 00118 | Volume production | SOT339-1
(SSOP20) | Reel Pack, SMD, 13" | Standard Marking | |
| 74ABT244N | 74ABT244N,602 | 9350 275 20602 | Volume production | SOT146-1
(DIP20) | Tube (Signetics) | Standard Marking | |
| 74ABT244PW | 74ABT244PW,112 | 9351 764 20112 | Volume production | SOT360 | Tube | Standard Marking | |
| 74ABT244PW | 74ABT244PW,118 | 9351 764 20118 | Volume production | SOT360 | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| 74ABT244D | 74ABT244D,602 | 74ABT244D |
| week 4, 2004 | 1,33 | 7,52E+08 | 1 | |
| 74ABT244D | 74ABT244D,623 | 74ABT244D |
| week 4, 2004 | 1,33 | 7,52E+08 | 1 | |
| 74ABT244DB | 74ABT244DB,112 | 74ABT244DB |
| week 13, 2005 | 1,33 | 7,52E+08 | 1 | |
| 74ABT244DB | 74ABT244DB,118 | 74ABT244DB |
| week 13, 2005 | 1,33 | 7,52E+08 | 1 | |
| 74ABT244N | 74ABT244N,602 | 74ABT244N |
| Always Pb-free | 1,33 | 7,52E+08 | NA | |
| 74ABT244PW | 74ABT244PW,112 | 74ABT244PW |
| week 7, 2005 | 1,33 | 7,52E+08 | 1 | |
| 74ABT244PW | 74ABT244PW,118 | 74ABT244PW |
| week 7, 2005 | 1,33 | 7,52E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74ABT244D | 9350 275 10602 | 74ABT244D,602 | 0.4300 | NA | NEWARK | 694 | 3/18/2010 | Buy online | not available | |
| NA | ARROW ELECTRONICS | 623 | 3/18/2010 | Buy online | ||||||
| EU | FARNELL | 749 | 3/18/2010 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 1,759 | 3/18/2010 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 663 | 3/17/2010 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 2,757 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online | ||||||
| 74ABT244D | 9350 275 10623 | 74ABT244D,623 | 0.4300 | NA | NEWARK | 694 | 3/18/2010 | Buy online | Order samples | |
| NA | ARROW ELECTRONICS | 623 | 3/18/2010 | Buy online | ||||||
| EU | FARNELL | 749 | 3/18/2010 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 4,123 | 3/18/2010 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 2,000 | 3/17/2010 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 18,000 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online | ||||||
| ASIA | WPI | 2,000 | 2000 | 03/18/2010 | Buy online | |||||
| 74ABT244DB | 9350 649 00112 | 74ABT244DB,112 | 0.4300 | NA | ARROW ELECTRONICS | 118 | 3/18/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| 74ABT244DB | 9350 649 00118 | 74ABT244DB,118 | 0.4300 | NA | ARROW ELECTRONICS | 118 | 3/18/2010 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 1,733 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| 74ABT244N | 9350 275 20602 | 74ABT244N,602 | NA | NEWARK | 479 | 3/18/2010 | Buy online | Order samples | ||
| EU | FARNELL | 520 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| 74ABT244PW | 9351 764 20112 | 74ABT244PW,112 | 0.4300 | NA | ARROW ELECTRONICS | 118 | 3/18/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| 74ABT244PW | 9351 764 20118 | 74ABT244PW,118 | 0.4300 | NA | ARROW ELECTRONICS | 118 | 3/18/2010 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 4,080 | 3/18/2010 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 2,200 | 3/17/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online |
Application Notes
Support Documents
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|
| 74ABT244D | SOT163-1
(SO20) | Octal Buffer/Line Driver; Non-Inverting (3-State) | 2.9 | 4.5-5.5 V | 20 | TTL | -32/+64 mA |
| 74ABT244DB | SOT339-1
(SSOP20) | Octal Buffer/Line Driver; Non-Inverting (3-State) | 2.9 | 4.5-5.5 V | 20 | TTL | -32/+64 mA |
| 74ABT244N | SOT146-1
(DIP20) | Octal Buffer/Line Driver; Non-Inverting (3-State) | 2.9 | 4.5-5.5 V | 20 | TTL | -32/+64 mA |
| 74ABT244PW | SOT360
| Octal Buffer/Line Driver; Non-Inverting (3-State) | 2.9 | 4.5-5.5 V | 20 | TTL | -32/+64 mA |
Similar products
74ABT244
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.