The 74ABT245 high-performance BiCMOS device combines low static and dynamic power dissipation with high speed and high output drive.
The 74ABT245 device is an octal transceiver featuring non-inverting 3-State bus compatible outputs in both send and receive directions. The control function implementation minimizes external timing requirements. The device features an Output Enable (OE) input for easy cascading and a Direction (DIR) input for direction control.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74ABT245D | 74ABT245D | 9350 275 30602 | Volume production | SOT163-1
(SO20) | Tube (Signetics) | Standard Marking | 74ABT245D
| week 4, 2004 |
| 74ABT245D | 74ABT245D-T | 9350 275 30623 | Volume production | SOT163-1
(SO20) | Reel Pack, SMD, 13" (Signetics) | Standard Marking | 74ABT245D
| week 4, 2004 |
| 74ABT245DB | 74ABT245DB | 9350 649 10112 | Volume production | SOT339-1
(SSOP20) | Tube | Standard Marking | 74ABT245DB
| week 13, 2005 |
| 74ABT245DB | 74ABT245DB-T | 9350 649 10118 | Volume production | SOT339-1
(SSOP20) | Reel Pack, SMD, 13" | Standard Marking | 74ABT245DB
| week 13, 2005 |
| 74ABT245PW | 74ABT245PW | 9351 764 30112 | Volume production | SOT360-1
(TSSOP20) | Tube | Standard Marking | 74ABT245PW
| week 13, 2005 |
| 74ABT245PW | 74ABT245PW-T | 9351 764 30118 | Volume production | SOT360-1
(TSSOP20) | Reel Pack, SMD, 13" | Standard Marking | 74ABT245PW
| week 13, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| 74ABT245D | 9350 275 30602 | 0.4700 | NA | AVNET ELECTRONICS MARKETING | 4,916 | 7/4/2008 | Buy online | not available |
| NA | DIGI-KEY CORPORATION | 603 | 6/29/2008 | Buy online | ||||
| 74ABT245D | 9350 275 30623 | 0.4700 | NA | ARROW ELECTRONICS | 6,000 | 7/4/2008 | Buy online | Order samples |
| NA | FUTURE ELECTRONICS | 2,400 | 7/4/2008 | Buy online | ||||
| NA | MOUSER ELECTRONICS | 1,874 | 7/5/2008 | Buy online | ||||
| 74ABT245DB | 9350 649 10112 | 0.4700 | NA | ARROW ELECTRONICS | 4,142 | 7/4/2008 | Buy online | not available |
| NA | AVNET ELECTRONICS MARKETING | 2,308 | 7/4/2008 | Buy online | ||||
| 74ABT245DB | 9350 649 10118 | 0.4700 | NA | FUTURE ELECTRONICS | 13,200 | 7/4/2008 | Buy online | Order samples |
| NA | ARROW ELECTRONICS | 11,000 | 7/4/2008 | Buy online | ||||
| NA | AVNET ELECTRONICS MARKETING | 2,000 | 7/4/2008 | Buy online | ||||
| 74ABT245PW | 9351 764 30112 | 0.4700 | NA | AVNET ELECTRONICS MARKETING | 284 | 7/4/2008 | Buy online | not available |
| NA | ARROW ELECTRONICS | 50 | 7/4/2008 | Buy online | ||||
| 74ABT245PW | 9351 764 30118 | 0.4700 | NA | FUTURE ELECTRONICS | 1,500 | 7/4/2008 | Buy online | Order samples |
Related applications
Low / mid-range analog CRT TV (TV200)
Highly featured analog CRT TV (TV210)
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Transceiver board
Main CPU board
Application Notes
Support Documents
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|
| 74ABT245D | SOT163-1
(SO20) | Transceiver with Direction Pin; Non-Inverting (3-State) | 2.9 | 4.5-5.5 V | 20 | TTL | -32/+64 mA |
| 74ABT245DB | SOT339-1
(SSOP20) | Transceiver with Direction Pin; Non-Inverting (3-State) | 2.9 | 4.5-5.5 V | 20 | TTL | -32/+64 mA |
| 74ABT245PW | SOT360-1
(TSSOP20) | Transceiver with Direction Pin; Non-Inverting (3-State) | 2.9 | 4.5-5.5 V | 20 | TTL | -32/+64 mA |
74ABT245 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.