The 74ABT373A high-performance BiCMOS device combines low static and dynamic power dissipation with high speed and high output drive.
The 74ABT373A device is an octal transparent latch coupled to eight 3-State output buffers. The two sections of the device are controlled independently by Enable (E) and Output Enable (OE) control gates.
The data on the D inputs are transferred to the latch outputs when the Latch Enable (E) input is High. The latch remains transparent to the data inputs while E is High, and stores the data that is present one setup time before the High-to-Low enable transition.
The 3-State output buffers are designed to drive heavily loaded 3-State buses, MOS memories, or MOS microprocessors. The active-Low Output Enable (OE) controls all eight 3-State buffers independent of the latch operation.
When OE is Low, the latched or transparent data appears at the outputs. When OE is High, the outputs are in the High-impedance 'OFF' state, which means they will neither drive nor load the bus.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74ABT373AD | 74ABT373AD,112 | 9351 913 00112 | Volume production | SOT163-1
(SO20) | Tube | Standard Marking | |
| 74ABT373AD | 74ABT373AD,118 | 9351 913 00118 | Volume production | SOT163-1
(SO20) | Tape reel smd | Standard Marking | |
| 74ABT373ADB | 74ABT373ADB,112 | 9351 913 10112 | Volume production | SOT339-1
(SSOP20) | Tube | Standard Marking | |
| 74ABT373ADB | 74ABT373ADB,118 | 9351 913 10118 | Volume production | SOT339-1
(SSOP20) | Reel Pack, SMD, 13" | Standard Marking | |
| 74ABT373AN | 74ABT373AN,112 | 9351 913 20112 | Volume production | SOT146-1
(DIP20) | Tube | Standard Marking | |
| 74ABT373APW | 74ABT373APW,112 | 9351 913 30112 | Volume production | SOT360-1
(TSSOP20) | Tube | Standard Marking | |
| 74ABT373APW | 74ABT373APW,118 | 9351 913 30118 | Volume production | SOT360-1
(TSSOP20) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| 74ABT373AD | 74ABT373AD,112 | 74ABT373AD |
| week 4, 2004 | 1,33 | 7,52E+08 | 1 | |
| 74ABT373AD | 74ABT373AD,118 | 74ABT373AD |
| week 4, 2004 | 1,33 | 7,52E+08 | 1 | |
| 74ABT373ADB | 74ABT373ADB,112 | 74ABT373ADB |
| week 13, 2005 | 1,33 | 7,52E+08 | 1 | |
| 74ABT373ADB | 74ABT373ADB,118 | 74ABT373ADB |
| week 13, 2005 | 1,33 | 7,52E+08 | 1 | |
| 74ABT373AN | 74ABT373AN,112 | 74ABT373AN |
| Always Pb-free | 1,33 | 7,52E+08 | NA | |
| 74ABT373APW | 74ABT373APW,112 | 74ABT373APW |
| week 7, 2005 | 1,33 | 7,52E+08 | 1 | |
| 74ABT373APW | 74ABT373APW,118 | 74ABT373APW |
| week 7, 2005 | 1,33 | 7,52E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74ABT373AD | 9351 913 00112 | 74ABT373AD,112 | 0.4700 | NA | ARROW ELECTRONICS | 118 | 3/17/2010 | Buy online | not available | |
| NA | AVNET ELECTRONICS MARKETING | 1,520 | 3/17/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/18/2010 | Buy online | ||||||
| 74ABT373AD | 9351 913 00118 | 74ABT373AD,118 | 0.4700 | NA | ARROW ELECTRONICS | 118 | 3/17/2010 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 3,965 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/18/2010 | Buy online | ||||||
| 74ABT373ADB | 9351 913 10112 | 74ABT373ADB,112 | 0.4700 | NA | ARROW ELECTRONICS | 118 | 3/17/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/18/2010 | Buy online | ||||||
| 74ABT373ADB | 9351 913 10118 | 74ABT373ADB,118 | 0.4700 | NA | ARROW ELECTRONICS | 118 | 3/17/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/18/2010 | Buy online | ||||||
| ASIA | WPI | 8,000 | 1000 | 03/17/2010 | Buy online | |||||
| 74ABT373AN | 9351 913 20112 | 74ABT373AN,112 | 0.9500 | NA | ARROW ELECTRONICS | 112 | 3/17/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/18/2010 | Buy online | ||||||
| 74ABT373APW | 9351 913 30112 | 74ABT373APW,112 | 0.4700 | NA | ARROW ELECTRONICS | 118 | 3/17/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/18/2010 | Buy online | ||||||
| 74ABT373APW | 9351 913 30118 | 74ABT373APW,118 | 0.4700 | NA | ARROW ELECTRONICS | 118 | 3/17/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/18/2010 | Buy online |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|
| 74ABT373AD | SOT163-1
(SO20) | Octal D-Type Transparent Latch (3-State) | 3.6 | 4.5-5.5 V | 20 | TTL | -32/+64 mA |
| 74ABT373ADB | SOT339-1
(SSOP20) | Octal D-Type Transparent Latch (3-State) | 3.6 | 4.5-5.5 V | 20 | TTL | -32/+64 mA |
| 74ABT373AN | SOT146-1
(DIP20) | Octal D-Type Transparent Latch (3-State) | 3.6 | 4.5-5.5 V | 20 | TTL | -32/+64 mA |
| 74ABT373APW | SOT360-1
(TSSOP20) | Octal D-Type Transparent Latch (3-State) | 3.6 | 4.5-5.5 V | 20 | TTL | -32/+64 mA |
Similar products
74ABT373A
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.