NXP Semiconductors


Select site:

English

Datasheet

74ABT377A
(Product Specification)
26-Feb-97, 12 pages, 65 kB

Download all documentation

General description

The 74ABT377A high-performance BiCMOS device combines low static and dynamic power dissipation with high speed and high output drive.

The 74ABT377A has 8 edge-triggered D-type flip-flops with individual D inputs and Q outputs. The common buffered clock (CP) input loads all flip-flops simultaneously when the Enable (E) input is Low.

The register is fully edge triggered. The state of each D input, one set-up time before the Low-to-High clock transition, is transferred to the corresponding flip-flop?s Q output.

The E input must be stable one setup time prior to the Low-to-High clock transition for predictable operation.

Features

  • Ideal for addressable register applications
  • 8-bit positive edge-triggered register
  • Enable for address and data synchronization applications
  • Output capability: +64mA/-32mA
  • Latch-up protection exceeds 500mA per Jedec JC40.2 Std 17
  • ESD protection exceeds 2000V per MIL STD 883 Method 3015 and 200V per Machine Model
  • Power-up reset

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74ABT377AD74ABT377AD9352 440 20112Volume productionSOT163-1
(SO20)
TubeStandard Marking74ABT377AD
week 4, 2004
74ABT377AD74ABT377AD-T9352 440 20118Volume productionSOT163-1
(SO20)
Tape reel smdStandard Marking74ABT377AD
week 4, 2004
74ABT377ADB74ABT377ADB9352 440 30112Volume productionSOT339-1
(SSOP20)
TubeStandard Marking74ABT377ADB
week 12, 2005
74ABT377ADB74ABT377ADB-T9352 440 30118Volume productionSOT339-1
(SSOP20)
Reel Pack, SMD, 13"Standard Marking74ABT377ADB
week 12, 2005
74ABT377AN74ABT377AN9352 440 50112Volume productionSOT146-1
(DIP20)
TubeStandard Marking74ABT377AN
Always Pb-free
74ABT377APW74ABT377APW9352 440 40112Volume productionSOT360-1
(TSSOP20)
TubeStandard Marking74ABT377APW
week 7, 2005
74ABT377APW74ABT377APW-T9352 440 40118Volume productionSOT360-1
(TSSOP20)
Reel Pack, SMD, 13"Standard Marking74ABT377APW
week 7, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74ABT377AD9352 440  20112  0.6300     not available
74ABT377AD9352 440  20118  0.6300      Order samples
74ABT377ADB9352 440  30112  0.6300     not available
74ABT377ADB9352 440  30118  0.6300      Order samples
74ABT377AN9352 440  50112  1.1300     not available
74ABT377APW9352 440  40112  0.6300     not available
74ABT377APW9352 440  40118  0.6300     not available

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
74ABT377ADSOT163-1
(SO20)
Octal D-Type Flip-Flop with Data Enable; Positive-Edge Trigger 250 3.6 4.5-5.5 V 20 TTL -32/+64 mA
74ABT377ADBSOT339-1
(SSOP20)
Octal D-Type Flip-Flop with Data Enable; Positive-Edge Trigger 250 3.6 4.5-5.5 V 20 TTL -32/+64 mA
74ABT377ANSOT146-1
(DIP20)
Octal D-Type Flip-Flop with Data Enable; Positive-Edge Trigger 250 3.6 4.5-5.5 V 20 TTL -32/+64 mA
74ABT377APWSOT360-1
(TSSOP20)
Octal D-Type Flip-Flop with Data Enable; Positive-Edge Trigger 250 3.6 4.5-5.5 V 20 TTL -32/+64 mA

Similar products

74ABT377A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.