The 74ABT541 high-performance BiCMOS device combines low static and dynamic power dissipation with high speed and high output drive.
The 74ABT541 device is an octal buffer that is ideal for driving bus lines. The outputs are all capable of sinking 64mA and sourcing 32mA. The device features input and outputs on opposite sides of the package to facilitate printed circuit board layout.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74ABT541D | 74ABT541D,602 | 9350 322 70602 | Volume production | SOT163 | Tube (Signetics) | Standard Marking | |
| 74ABT541D | 74ABT541D,623 | 9350 322 70623 | Volume production | SOT163 | Reel Pack, SMD, 13" (Signetics) | Standard Marking | |
| 74ABT541DB | 74ABT541DB,112 | 9350 665 00112 | Volume production | SOT339 | Tube | Standard Marking | |
| 74ABT541DB | 74ABT541DB,118 | 9350 665 00118 | Volume production | SOT339 | Reel Pack, SMD, 13" | Standard Marking | |
| 74ABT541N | 74ABT541N,602 | 9350 322 80602 | Volume production | SOT146-1
(DIP20) | Tube (Signetics) | Standard Marking | |
| 74ABT541PW | 74ABT541PW,112 | 9351 764 60112 | Volume production | SOT360 | Tube | Standard Marking | |
| 74ABT541PW | 74ABT541PW,118 | 9351 764 60118 | Volume production | SOT360 | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74ABT541D | 74ABT541D,602 | 74ABT541D |
| week 4, 2004 | 1,33 | 7,52E+08 | 1 | |
| 74ABT541D | 74ABT541D,623 | 74ABT541D |
| week 4, 2004 | 1,33 | 7,52E+08 | 1 | |
| 74ABT541DB | 74ABT541DB,112 | 74ABT541DB |
| week 13, 2005 | 1,33 | 7,52E+08 | 1 | |
| 74ABT541DB | 74ABT541DB,118 | 74ABT541DB |
| week 13, 2005 | 1,33 | 7,52E+08 | 1 | |
| 74ABT541N | 74ABT541N,602 | 74ABT541N |
| Always Pb-free | 1,33 | 7,52E+08 | NA | |
| 74ABT541PW | 74ABT541PW,112 | 74ABT541PW |
| week 7, 2005 | 1,33 | 7,52E+08 | 1 | |
| 74ABT541PW | 74ABT541PW,118 | 74ABT541PW |
| week 7, 2005 | 1,33 | 7,52E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74ABT541D | 9350 322 70602 | 74ABT541D,602 | 0.4700 | NA | NEWARK | 9,072 | 11/20/2009 | Buy online | not available | |
| NA | ARROW ELECTRONICS | 914 | 11/19/2009 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 2,406 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 3,244 | 11/19/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 5,660 | 11/19/2009 | Buy online | ||||||
| 74ABT541D | 9350 322 70623 | 74ABT541D,623 | 0.4700 | NA | NEWARK | 9,072 | 11/20/2009 | Buy online | Order samples | |
| NA | ARROW ELECTRONICS | 914 | 11/19/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 1,720 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 79 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 2,000 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 79 | 11/20/2009 | Buy online | ||||||
| ASIA | WPI | 2,000 | 2000 | 11/19/2009 | Buy online | |||||
| 74ABT541DB | 9350 665 00112 | 74ABT541DB,112 | 0.4700 | NA | FUTURE ELECTRONICS | 1,848 | 11/19/2009 | Buy online | not available | |
| 74ABT541DB | 9350 665 00118 | 74ABT541DB,118 | 0.4700 | NA | DIGI-KEY CORPORATION | 1,010 | 11/20/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 245 | 11/20/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 1,000 | 11/19/2009 | Buy online | ||||||
| NA | ARROW ELECTRONICS | 5,000 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 245 | 11/20/2009 | Buy online | ||||||
| 74ABT541N | 9350 322 80602 | 74ABT541N,602 | 0.9000 | NA | ARROW ELECTRONICS | 1,456 | 11/19/2009 | Buy online | Order samples | |
| NA | AVNET ELECTRONICS MARKETING | 140 | 11/19/2009 | Buy online | ||||||
| 74ABT541PW | 9351 764 60112 | 74ABT541PW,112 | 0.4700 | NA | AVNET ELECTRONICS MARKETING | 1,875 | 11/19/2009 | Buy online | not available | |
| 74ABT541PW | 9351 764 60118 | 74ABT541PW,118 | 0.4700 | NA | MOUSER ELECTRONICS | 100 | 11/20/2009 | Buy online | not available | |
| NA | MOUSER ELECTRONICS | 100 | 11/20/2009 | Buy online |
Application Notes
Support Documents
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|
| 74ABT541D | SOT163
| Octal Buffer/Line Driver (3-State) | 2.9 | 4.5-5.5 V | 20 | TTL | -32/+64 mA |
| 74ABT541DB | SOT339
| Octal Buffer/Line Driver (3-State) | 2.9 | 4.5-5.5 V | 20 | TTL | -32/+64 mA |
| 74ABT541N | SOT146-1
(DIP20) | Octal Buffer/Line Driver (3-State) | 2.9 | 4.5-5.5 V | 20 | TTL | -32/+64 mA |
| 74ABT541PW | SOT360
| Octal Buffer/Line Driver (3-State) | 2.9 | 4.5-5.5 V | 20 | TTL | -32/+64 mA |
Similar products
74ABT541
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.