NXP Semiconductors


Select site:

English

Datasheet

74ABT544
(Product Specification)
20-Apr-05, 19 pages, 119 kB

Download all documentation

General description

The 74ABT544 high-performance BiCMOS device combines low static and dynamic power dissipation with high speed and high output drive.

The 74ABT544 octal latched transceiver contains two sets of D-type latches for temporary storage of data flowing in either direction. Separate latch enable (LEAB and LEBA) and output enable (OEAB and OEBA) inputs are provided for each register to permit independent control of data transfer in either direction. The outputs are guaranteed to sink 64 mA.

The 74ABT544 contains two sets of eight D-type latches, with separate control pins for each set. Using data flow from A to B as an example, when the A-to-B enable (EAB) input and the A-to-B latch enable (LEAB) input are LOW, the A-to-B path is transparent. A subsequent LOW-to-HIGH transition of the LEAB signal puts the A data into the latches where it is stored and the B outputs no longer change with the A inputs. With EAB and OEAB both LOW, the 3-state B output buffers are active and invert the data present at the outputs of the A latches.

Control of data flow from B to A is similar, but using the EBA, LEBA and OEBA inputs.

Features

  • Combines 74ABT640 and 74ABT373 type functions in one device
  • 8-bit octal transceiver with D-type latch
  • Back-to-back registers for storage
  • Separate controls for data flow in each direction
  • Output capability: +64 mA and -32 mA
  • Live insertion and extraction permitted
  • Power-up 3-state
  • Power-up reset
  • Latch-up protection:
    • JESD78: exceeds 500 mA
  • ESD protection:
    • MIL STD 883 method 3015: exceeds 2000 V
    • Machine model: exceeds 200 V

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74ABT544D74ABT544D9350 479 50602Volume productionSOT137-1
(SO24)
Tube (Signetics)Standard Marking74ABT544D
week 14, 2005
74ABT544D74ABT544D-T9350 479 50623Volume productionSOT137-1
(SO24)
Reel Pack, SMD, 13" (Signetics)Standard Marking74ABT544D
week 14, 2005
74ABT544DB74ABT544DB9350 665 20112Volume productionSOT340-1
(SSOP24)
TubeStandard Marking74ABT544DB
week 12, 2005
74ABT544DB74ABT544DB-T9350 665 20118Volume productionSOT340-1
(SSOP24)
Reel Pack, SMD, 13"Standard Marking74ABT544DB
week 12, 2005
74ABT544PW74ABT544PW9351 788 50112Volume productionSOT355-1
(TSSOP24)
TubeStandard Marking74ABT544PW
week 14, 2005
74ABT544PW74ABT544PW-T9351 788 50118Volume productionSOT355-1
(TSSOP24)
Reel Pack, SMD, 13"Standard Marking74ABT544PW
week 14, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74ABT544D9350 479  50602  2.5200NADIGI-KEY CORPORATION7708/28/2008 Buy online not available
74ABT544D9350 479  50623  2.5200      Order samples
74ABT544DB9350 665  20112  2.5200NADIGI-KEY CORPORATION8268/28/2008 Buy online not available
74ABT544DB9350 665  20118  2.5200      Order samples
74ABT544PW9351 788  50112  2.5200NADIGI-KEY CORPORATION1,3868/28/2008 Buy online not available
74ABT544PW9351 788  50118  2.5200      Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
74ABT544DSOT137-1
(SO24)
Latched Transceiver; Inverting (3-State) 3.9 4.5-5.5 V 24 TTL -32/+64 mA
74ABT544DBSOT340-1
(SSOP24)
Latched Transceiver; Inverting (3-State) 3.9 4.5-5.5 V 24 TTL -32/+64 mA
74ABT544PWSOT355-1
(TSSOP24)
Latched Transceiver; Inverting (3-State) 3.9 4.5-5.5 V 24 TTL -32/+64 mA

Similar products

74ABT544 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.