NXP Semiconductors


Select site:

English

74ABT574A

Selection guide

Datasheet

(Product Specification)
v.1, 22-May-95, 11 pages, 61 kB

Download all documentation

Octal D-type flip-flop (3-State)

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74ABT574A high-performance BiCMOS device combines low static and dynamic power dissipation with high speed and high output drive.

The 74ABT574A is an 8-bit, edge triggered register coupled to eight 3-State output buffers. The two sections of the device are controlled independently by the clock (CP) and Output Enable (OE) control gates. The state of each D input (one set-up time before the Low-to-High clock transition) is transferred to the corresponding flip-flop?s Q output.

When OE is Low, the stored data appears at the outputs. When OE is High, the outputs are in the High-impedance 'off' state, which means they will neither drive nor load the bus.

The 3-State output buffers are designed to drive heavily loaded 3-State buses, MOS memories, or MOS microprocessors. The active-Low Output Enable (OE) controls all eight 3-State buffers independent of the clock operation.

Features

  • 74ABT574A is flow-through pinout version of 74ABT374
  • Inputs and outputs on opposite side of package allow easy interface to microprocessors
  • 3-State outputs for bus interfacing
  • Power-up 3-State
  • Power-up reset
  • Common output enable
  • Latch-up protection exceeds 500mA per Jedec Std 17
  • ESD protection exceeds 2000 V per MIL STD 883 Method 3015 and 200 V per Machine Model
  • Live insertion/extraction permitted.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74ABT574AD74ABT574AD,1129351 999 30112Volume productionSOT163-1
(SO20)
TubeStandard Marking
74ABT574AD74ABT574AD,1189351 999 30118Volume productionSOT163-1
(SO20)
Tape reel smdStandard Marking
74ABT574ADB74ABT574ADB,1129351 999 40112Volume productionSOT339-1
(SSOP20)
TubeStandard Marking
74ABT574ADB74ABT574ADB,1189351 999 40118Volume productionSOT339-1
(SSOP20)
Reel Pack, SMD, 13"Standard Marking
74ABT574AN74ABT574AN,1129351 999 50112Volume productionSOT146-1
(DIP20)
TubeStandard Marking
74ABT574APW74ABT574APW,1129351 999 60112Volume productionSOT360-1
(TSSOP20)
TubeStandard Marking
74ABT574APW74ABT574APW,1189351 999 60118Volume productionSOT360-1
(TSSOP20)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
74ABT574AD74ABT574AD,11274ABT574AD
week 4, 2004 1,337,52E+081
74ABT574AD74ABT574AD,11874ABT574AD
week 4, 2004 1,337,52E+081
74ABT574ADB74ABT574ADB,11274ABT574ADB
week 13, 2005 1,337,52E+081
74ABT574ADB74ABT574ADB,11874ABT574ADB
week 13, 2005 1,337,52E+081
74ABT574AN74ABT574AN,11274ABT574AN
Always Pb-free 1,337,52E+08NA
74ABT574APW74ABT574APW,11274ABT574APW
week 7, 2005 1,337,52E+081
74ABT574APW74ABT574APW,11874ABT574APW
week 7, 2005 1,337,52E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74ABT574AD9351 999 30112  74ABT574AD,112  0.4700NAARROW ELECTRONICS118 3/18/2010Buy onlinenot available
    JAPANCHIP ONE STOPno 03/19/2010Buy online 
74ABT574AD9351 999 30118  74ABT574AD,118  0.4700NAARROW ELECTRONICS118 3/18/2010Buy onlinenot available
    JAPANCHIP ONE STOPno 03/19/2010Buy online 
74ABT574ADB9351 999 40112  74ABT574ADB,112  0.4700NAARROW ELECTRONICS118 3/18/2010Buy onlinenot available
    NAFUTURE ELECTRONICS472 3/17/2010Buy online 
    JAPANCHIP ONE STOPyes 03/19/2010Buy online 
74ABT574ADB9351 999 40118  74ABT574ADB,118  0.4700NAARROW ELECTRONICS118 3/18/2010Buy onlinenot available
    NAAVNET ELECTRONICS MARKETING2,000 3/18/2010Buy online 
    JAPANCHIP ONE STOPno 03/19/2010Buy online 
74ABT574AN9351 999 50112  74ABT574AN,112  0.9000NAARROW ELECTRONICS112 3/18/2010Buy onlinenot available
    JAPANCHIP ONE STOPno 03/19/2010Buy online 
74ABT574APW9351 999 60112  74ABT574APW,112  0.4700NAARROW ELECTRONICS118 3/18/2010Buy onlinenot available
    JAPANCHIP ONE STOPno 03/19/2010Buy online 
74ABT574APW9351 999 60118  74ABT574APW,118  0.4700NAARROW ELECTRONICS118 3/18/2010Buy onlineOrder samples
    JAPANCHIP ONE STOPno 03/19/2010Buy online 

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
74ABT574ADSOT163-1
(SO20)
Octal D-Type Flip-Flop4003.44.5-5.5 V20TTL-32/+64 mA
74ABT574ADBSOT339-1
(SSOP20)
Octal D-Type Flip-Flop4003.44.5-5.5 V20TTL-32/+64 mA
74ABT574ANSOT146-1
(DIP20)
Octal D-Type Flip-Flop4003.44.5-5.5 V20TTL-32/+64 mA
74ABT574APWSOT360-1
(TSSOP20)
Octal D-Type Flip-Flop4003.44.5-5.5 V20TTL-32/+64 mA


Similar products
74ABT574A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.