NXP Semiconductors


Select site:

English

General description

The 74ABT623 high-performance BiCMOS device combines low static and dynamic power dissipation with high speed and high output drive.

The 74ABT623 device is an octal transceiver featuring non-inverting 3-State bus compatible outputs in both send and receive directions. The 74ABT623 is designed for asynchronous two-way communication between data buses. The control function implementation allows for maximum flexibility in timing. This device allows data transmission from the A bus to the B bus or from the B bus to the A bus, depending upon the logic levels at the Enable inputs (OEBA and OEAB). The Enable inputs can be used to disable the device so that the buses are effectively isolated.

Features

  • Octal bidirectional bus interface
  • 3-State buffers
  • Power-up 3-State
  • Output capability: +64mA/-32mA
  • Latch-up protection exceeds 500mA per Jedec Std 17
  • ESD protection exceeds 2000 V per MIL STD 883 Method 3015 and 200 V per Machine Model
  • Inputs are disabled during 3-State mode

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74ABT623D74ABT623D9350 328 90602Volume productionSOT163-1
(SO20)
Tube (Signetics)Standard Marking74ABT623D
week 4, 2004
74ABT623D74ABT623D-T9350 328 90623Volume productionSOT163-1
(SO20)
Reel Pack, SMD, 13" (Signetics)Standard Marking74ABT623D
week 4, 2004
74ABT623DB74ABT623DB9350 665 40112Volume productionSOT339-1
(SSOP20)
TubeStandard Marking74ABT623DB
week 12, 2005
74ABT623DB74ABT623DB-T9350 665 40118Volume productionSOT339-1
(SSOP20)
Reel Pack, SMD, 13"Standard Marking74ABT623DB
week 12, 2005
74ABT623PW74ABT623PW9351 804 00112Volume productionSOT360-1
(TSSOP20)
TubeStandard Marking74ABT623PW
week 7, 2005
74ABT623PW74ABT623PW-T9351 804 00118Volume productionSOT360-1
(TSSOP20)
Reel Pack, SMD, 13"Standard Marking74ABT623PW
week 7, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74ABT623D9350 328  90602  1.0200     not available
74ABT623D9350 328  90623  1.0200NAAVNET ELECTRONICS MARKETING2,0007/3/2008 Buy online Order samples
74ABT623DB9350 665  40112  1.0200     not available
74ABT623DB9350 665  40118  1.0200      Order samples
74ABT623PW9351 804  00112  1.0200     not available
74ABT623PW9351 804  00118  1.0200      Order samples

Block diagrams/pinning

Technical documents

Application Notes

AN203_2; Test Fixtures for High Speed Logic (02-Apr-98)
AN2301; Simulation Support for Philips' Advanced BiCMOS Products (01-Nov-93)

Support Documents

ABT_FUNCSELGD_2; Functional selection guide ABT family (2004-08-13)

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
74ABT623DSOT163-1
(SO20)
Transceiver with Dual Enable; Non-Inverting (3-State) 2.7 4.5-5.5 V 20 TTL -32/+64 mA
74ABT623DBSOT339-1
(SSOP20)
Transceiver with Dual Enable; Non-Inverting (3-State) 2.7 4.5-5.5 V 20 TTL -32/+64 mA
74ABT623PWSOT360-1
(TSSOP20)
Transceiver with Dual Enable; Non-Inverting (3-State) 2.7 4.5-5.5 V 20 TTL -32/+64 mA

Similar products

74ABT623 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.