The 74ABT623 high performance BiCMOS device combines low static and dynamic power dissipation with high speed and high output drive.
The 74ABT623 is an octal transceiver featuring non-inverting 3-state bus compatible outputs in both send and receive directions. This octal bus transceiver is designed for asynchronous two-way communication between data buses.
The control function implementation allows maximum flexibility in timing. This device allows data transmission from the A bus to the B bus or from the B bus to the A bus, depending upon the logic levels at the enable inputs (pins OEAB and OEBA). The enable inputs can be used to disable the device so that the buses are effectively isolated. The dual enable function configuration gives this transceiver the capability to store data by simultaneous enabling of pins OEAB and OEBA. Each output reinforces its input in this transceiver configuration. Thus, when both control inputs are enabled and all other data sources to the two sets of the bus lines are at high-impedance OFF-state, both sets of the bus lines will remain at their last states. The 8-bit codes appearing on the two sets of buses will be identical.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74ABT623D | 74ABT623D,602 | 9350 328 90602 | Volume production | SOT163-1
(SO20) | Tube (Signetics) | Standard Marking | |
| 74ABT623D | 74ABT623D,623 | 9350 328 90623 | Volume production | SOT163-1
(SO20) | Reel Pack, SMD, 13" (Signetics) | Standard Marking | |
| 74ABT623DB | 74ABT623DB,112 | 9350 665 40112 | Volume production | SOT339-1
(SSOP20) | Tube | Standard Marking | |
| 74ABT623DB | 74ABT623DB,118 | 9350 665 40118 | Volume production | SOT339-1
(SSOP20) | Reel Pack, SMD, 13" | Standard Marking | |
| 74ABT623PW | 74ABT623PW,112 | 9351 804 00112 | Volume production | SOT360-1
(TSSOP20) | Tube | Standard Marking | |
| 74ABT623PW | 74ABT623PW,118 | 9351 804 00118 | Volume production | SOT360-1
(TSSOP20) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| 74ABT623D | 74ABT623D,602 | 74ABT623D |
| week 4, 2004 | 1,33 | 7,52E+08 | 1 | |
| 74ABT623D | 74ABT623D,623 | 74ABT623D |
| week 4, 2004 | 1,33 | 7,52E+08 | 1 | |
| 74ABT623DB | 74ABT623DB,112 | 74ABT623DB |
| week 12, 2005 | 1,33 | 7,52E+08 | 1 | |
| 74ABT623DB | 74ABT623DB,118 | 74ABT623DB |
| week 12, 2005 | 1,33 | 7,52E+08 | 1 | |
| 74ABT623PW | 74ABT623PW,112 | 74ABT623PW |
| week 7, 2005 | 1,33 | 7,52E+08 | 1 | |
| 74ABT623PW | 74ABT623PW,118 | 74ABT623PW |
| week 7, 2005 | 1,33 | 7,52E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74ABT623D | 9350 328 90602 | 74ABT623D,602 | 1.0200 | NA | ARROW ELECTRONICS | 623 | 3/18/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| 74ABT623D | 9350 328 90623 | 74ABT623D,623 | 1.0200 | NA | ARROW ELECTRONICS | 623 | 3/18/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| 74ABT623DB | 9350 665 40112 | 74ABT623DB,112 | 1.0200 | NA | ARROW ELECTRONICS | 118 | 3/18/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| 74ABT623DB | 9350 665 40118 | 74ABT623DB,118 | 1.0200 | NA | ARROW ELECTRONICS | 118 | 3/18/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| 74ABT623PW | 9351 804 00112 | 74ABT623PW,112 | 1.0200 | NA | ARROW ELECTRONICS | 118 | 3/18/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| 74ABT623PW | 9351 804 00118 | 74ABT623PW,118 | 1.0200 | NA | ARROW ELECTRONICS | 118 | 3/18/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|
| 74ABT623D | SOT163-1
(SO20) | Transceiver with Dual Enable; Non-Inverting (3-State) | 2.7 | 4.5-5.5 V | 20 | TTL | -32/+64 mA |
| 74ABT623DB | SOT339-1
(SSOP20) | Transceiver with Dual Enable; Non-Inverting (3-State) | 2.7 | 4.5-5.5 V | 20 | TTL | -32/+64 mA |
| 74ABT623PW | SOT360-1
(TSSOP20) | Transceiver with Dual Enable; Non-Inverting (3-State) | 2.7 | 4.5-5.5 V | 20 | TTL | -32/+64 mA |
Similar products
74ABT623
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.