The 74ABT640 high-performance BiCMOS device combines low static and dynamic power dissipation with high speed and high output drive.
The 74ABT640 device is an octal transceiver featuring inverting 3-State bus compatible outputs in both send and receive directions. The control function implementation minimizes external timing requirements. The device features an Output Enable (OE) input for easy cascading and a Direction (DIR) input for direction control.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74ABT640D | 74ABT640D,602 | 9350 560 20602 | Volume production | SOT163-1
(SO20) | Tube (Signetics) | Standard Marking | |
| 74ABT640D | 74ABT640D,623 | 9350 560 20623 | Volume production | SOT163-1
(SO20) | Reel Pack, SMD, 13" (Signetics) | Standard Marking | |
| 74ABT640DB | 74ABT640DB,112 | 9350 665 50112 | Volume production | SOT339-1
(SSOP20) | Tube | Standard Marking | |
| 74ABT640DB | 74ABT640DB,118 | 9350 665 50118 | Volume production | SOT339-1
(SSOP20) | Reel Pack, SMD, 13" | Standard Marking | |
| 74ABT640N | 74ABT640N,602 | 9350 560 30602 | Volume production | SOT146-1
(DIP20) | Tube (Signetics) | Standard Marking | |
| 74ABT640PW | 74ABT640PW,112 | 9351 764 90112 | Volume production | SOT360-1
(TSSOP20) | Tube | Standard Marking | |
| 74ABT640PW | 74ABT640PW,118 | 9351 764 90118 | Volume production | SOT360-1
(TSSOP20) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| 74ABT640D | 74ABT640D,602 | 74ABT640D |
| week 4, 2004 | 1,33 | 7,52E+08 | 1 | |
| 74ABT640D | 74ABT640D,623 | 74ABT640D |
| week 4, 2004 | 1,33 | 7,52E+08 | 1 | |
| 74ABT640DB | 74ABT640DB,112 | 74ABT640DB |
| week 13, 2005 | 1,33 | 7,52E+08 | 1 | |
| 74ABT640DB | 74ABT640DB,118 | 74ABT640DB |
| week 13, 2005 | 1,33 | 7,52E+08 | 1 | |
| 74ABT640N | 74ABT640N,602 | 74ABT640N |
| Always Pb-free | 1,33 | 7,52E+08 | NA | |
| 74ABT640PW | 74ABT640PW,112 | 74ABT640PW |
| week 7, 2005 | 1,33 | 7,52E+08 | 1 | |
| 74ABT640PW | 74ABT640PW,118 | 74ABT640PW |
| week 7, 2005 | 1,33 | 7,52E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74ABT640D | 9350 560 20602 | 74ABT640D,602 | 0.8700 | NA | ARROW ELECTRONICS | 623 | 3/17/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/18/2010 | Buy online | ||||||
| 74ABT640D | 9350 560 20623 | 74ABT640D,623 | 0.8700 | NA | ARROW ELECTRONICS | 623 | 3/17/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/18/2010 | Buy online | ||||||
| 74ABT640DB | 9350 665 50112 | 74ABT640DB,112 | 0.8700 | NA | ARROW ELECTRONICS | 118 | 3/17/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/18/2010 | Buy online | ||||||
| 74ABT640DB | 9350 665 50118 | 74ABT640DB,118 | 0.8700 | NA | ARROW ELECTRONICS | 118 | 3/17/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/18/2010 | Buy online | ||||||
| 74ABT640N | 9350 560 30602 | 74ABT640N,602 | 1.1300 | NA | ARROW ELECTRONICS | 602 | 3/17/2010 | Buy online | not available | |
| NA | FUTURE ELECTRONICS | 12,960 | 3/16/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/18/2010 | Buy online | ||||||
| 74ABT640PW | 9351 764 90112 | 74ABT640PW,112 | 0.8700 | NA | ARROW ELECTRONICS | 118 | 3/17/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/18/2010 | Buy online | ||||||
| 74ABT640PW | 9351 764 90118 | 74ABT640PW,118 | 0.8700 | NA | ARROW ELECTRONICS | 118 | 3/17/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/18/2010 | Buy online |
Application Notes
Support Documents
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|
| 74ABT640D | SOT163-1
(SO20) | Transceiver with Direction Pin; Inverting (3-State) | 3.1 | 4.5-5.5 V | 20 | TTL | -32/+64 mA |
| 74ABT640DB | SOT339-1
(SSOP20) | Transceiver with Direction Pin; Inverting (3-State) | 3.1 | 4.5-5.5 V | 20 | TTL | -32/+64 mA |
| 74ABT640N | SOT146-1
(DIP20) | Transceiver with Direction Pin; Inverting (3-State) | 3.1 | 4.5-5.5 V | 20 | TTL | -32/+64 mA |
| 74ABT640PW | SOT360-1
(TSSOP20) | Transceiver with Direction Pin; Inverting (3-State) | 3.1 | 4.5-5.5 V | 20 | TTL | -32/+64 mA |
Similar products
74ABT640
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.