The 74ABT646A high-performance BiCMOS device combines low static and dynamic power dissipation with high speed and high output drive.
The 74ABT646A transceiver/register consists of bus transceiver circuits with 3-State outputs, D-type flip-flops, and control circuitry arranged for multiplexed transmission of data directly from the input bus or the internal registers. Data on the A or B bus will be clocked into the registers as the appropriate clock pin goes High. Output Enable (OE) and DIR pins are provided to control the transceiver function. In the transceiver mode, data present at the high impedance port may be stored in either the A or B register or both.
The Select (SAB, SBA) pins determine whether data is stored or transferred through the device in real-time. The DIR determines which bus will receive data when the OE is active (Low). In the isolation mode (OE = High), data from Bus A may be stored in the B register and/or data from Bus B may be stored in the A register. When an output function is disabled, the input function is still enabled and may be used to store and transmit data. Only one of the two buses, A or B, may be driven at a time. The examples on the next page demonstrate the four fundamental bus management functions that can be performed with the 74ABT646A.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74ABT646AD | 74ABT646AD,112 | 9351 926 30112 | Volume production | SOT137-1
(SO24) | Tube | Standard Marking | |
| 74ABT646AD | 74ABT646AD,118 | 9351 926 30118 | Volume production | SOT137-1
(SO24) | Reel Pack, SMD, 13" | Standard Marking | |
| 74ABT646ADB | 74ABT646ADB,112 | 9351 926 40112 | Volume production | SOT340-1
(SSOP24) | Tube | Standard Marking | |
| 74ABT646ADB | 74ABT646ADB,118 | 9351 926 40118 | Volume production | SOT340-1
(SSOP24) | Reel Pack, SMD, 13" | Standard Marking | |
| 74ABT646APW | 74ABT646APW,112 | 9351 926 60112 | Volume production | SOT355-1
(TSSOP24) | Tube | Standard Marking | |
| 74ABT646APW | 74ABT646APW,118 | 9351 926 60118 | Volume production | SOT355-1
(TSSOP24) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| 74ABT646AD | 74ABT646AD,112 | 74ABT646AD |
| week 13, 2005 | 1,33 | 7,52E+08 | 1 | |
| 74ABT646AD | 74ABT646AD,118 | 74ABT646AD |
| week 13, 2005 | 1,33 | 7,52E+08 | 1 | |
| 74ABT646ADB | 74ABT646ADB,112 | 74ABT646ADB |
| week 12, 2005 | 1,33 | 7,52E+08 | 1 | |
| 74ABT646ADB | 74ABT646ADB,118 | 74ABT646ADB |
| week 12, 2005 | 1,33 | 7,52E+08 | 1 | |
| 74ABT646APW | 74ABT646APW,112 | 74ABT646APW |
| week 10, 2005 | 1,33 | 7,52E+08 | 1 | |
| 74ABT646APW | 74ABT646APW,118 | 74ABT646APW |
| week 10, 2005 | 1,33 | 7,52E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74ABT646AD | 9351 926 30112 | 74ABT646AD,112 | 1.2600 | NA | ARROW ELECTRONICS | 118 | 3/15/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/16/2010 | Buy online | ||||||
| 74ABT646AD | 9351 926 30118 | 74ABT646AD,118 | 1.2600 | NA | ARROW ELECTRONICS | 118 | 3/15/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/16/2010 | Buy online | ||||||
| 74ABT646ADB | 9351 926 40112 | 74ABT646ADB,112 | 1.2600 | NA | ARROW ELECTRONICS | 118 | 3/15/2010 | Buy online | Order samples | |
| JAPAN | CHIP ONE STOP | no | 03/16/2010 | Buy online | ||||||
| 74ABT646ADB | 9351 926 40118 | 74ABT646ADB,118 | 1.2600 | NA | ARROW ELECTRONICS | 118 | 3/15/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/16/2010 | Buy online | ||||||
| 74ABT646APW | 9351 926 60112 | 74ABT646APW,112 | 1.2600 | NA | ARROW ELECTRONICS | 118 | 3/15/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/16/2010 | Buy online | ||||||
| 74ABT646APW | 9351 926 60118 | 74ABT646APW,118 | 1.2600 | NA | ARROW ELECTRONICS | 118 | 3/15/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/16/2010 | Buy online |
Application Notes
Support Documents
| Type number | Package | Description | Fmax(MHz) | Propagation Delay(ns) | Voltage | No. of Pins | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74ABT646AD | SOT137-1
(SO24) | Transceiver/Register (3-State) | 350 | 4.4 | 4.5-5.5 V | 24 | TTL | -32/+64 mA |
| 74ABT646ADB | SOT340-1
(SSOP24) | Transceiver/Register (3-State) | 350 | 4.4 | 4.5-5.5 V | 24 | TTL | -32/+64 mA |
| 74ABT646APW | SOT355-1
(TSSOP24) | Transceiver/Register (3-State) | 350 | 4.4 | 4.5-5.5 V | 24 | TTL | -32/+64 mA |
Similar products
74ABT646A
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.