The 74ABT651 high-performance BiCMOS device combines low static and dynamic power dissipation with high speed and high output drive.
The 74ABT651 transceiver/register consists of bus transceiver circuits with 3-State outputs, D-type flip-flops, and control circuitry arranged for multiplexed transmission of data directly from the input bus or the internal registers. Data on the A or B bus will be clocked into the registers as the appropriate clock pin goes HIGH. Output Enable (OEAB, OEBA) and Select (SAB, SBA) pins are provided for bus management.
The following examples demonstrate the four fundamental bus-management functions that can be performed with the 74ABT651.
The select pins determine whether data is stored or transferred through the device in real time.
The output enable pins determine the direction of the data flow.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74ABT651D | 74ABT651D | 9351 550 40112 | Volume production | SOT137-1
(SO24) | Tube | Standard Marking | 74ABT651D
| week 13, 2005 |
| 74ABT651D | 74ABT651D-T | 9351 550 40118 | Volume production | SOT137-1
(SO24) | Reel Pack, SMD, 13" | Standard Marking | 74ABT651D
| week 13, 2005 |
| 74ABT651PW | 74ABT651PW | 9351 788 80112 | Volume production | SOT355-1
(TSSOP24) | Tube | Standard Marking | 74ABT651PW
| week 10, 2005 |
| 74ABT651PW | 74ABT651PW-T | 9351 788 80118 | Volume production | SOT355-1
(TSSOP24) | Reel Pack, SMD, 13" | Standard Marking | 74ABT651PW
| week 10, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| 74ABT651D | 9351 550 40112 | 1.5100 | not available | |||||
| 74ABT651D | 9351 550 40118 | 1.5100 | Order samples | |||||
| 74ABT651PW | 9351 788 80112 | 2.9000 | NA | DIGI-KEY CORPORATION | 1,575 | 9/3/2008 | Buy online | not available |
| 74ABT651PW | 9351 788 80118 | 2.9000 | Order samples |
Application Notes
Support Documents
| Type number | Package | Description | Fmax(MHz) | Propagation Delay(ns) | Voltage | No. of Pins | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74ABT651D | SOT137-1
(SO24) | Octal Transceiver/Register; Inverting (3-State) | 300 | 4.4 | 4.5-5.5 V | 24 | TTL | -32/+64 mA |
| 74ABT651PW | SOT355-1
(TSSOP24) | Octal Transceiver/Register; Inverting (3-State) | 300 | 4.4 | 4.5-5.5 V | 24 | TTL | -32/+64 mA |
74ABT651 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.