NXP Semiconductors


Select site:

English

74ABT827

Selection guide

Datasheet

74ABT827
(Product Specification)
16-Jan-98, 11 pages, 108 kB

Download all documentation

74ABT827 - 10-bit buffer/line driver, non-inverting (3-State)

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74ABT827 high-performance BiCMOS device combines low static and dynamic power dissipation with high speed and high output drive.

The 74ABT827 10-bit buffers provide high performance bus interface buffering for wide data/address paths or buses carrying parity. They have NOR Output Enables (OE0, OE1) for maximum control flexibility.

Features

  • Ideal where high speed, light loading, or increased fan-in are required
  • Flow through pinout architecture for microprocessor oriented applications
  • Output capability: +64mA/-32mA
  • Slim 300 mil-wide plastic 24-pin package
  • Latch-up protection exceeds 500mA per Jedec Std 17
  • ESD protection exceeds 2000 V per MIL STD 883 Method 3015 and 200 V per Machine Model
  • Power-up 3-State
  • Inputs are disabled during 3-State mode

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74ABT827D74ABT827D,6029350 553 40602Volume productionSOT137Tube (Signetics)Standard Marking
74ABT827D74ABT827D,6239350 553 40623Volume productionSOT137Reel Pack, SMD, 13" (Signetics)Standard Marking
74ABT827DB74ABT827DB,1129350 692 10112Volume productionSOT340-1
(SSOP24)
TubeStandard Marking
74ABT827DB74ABT827DB,1189350 692 10118Volume productionSOT340-1
(SSOP24)
Reel Pack, SMD, 13"Standard Marking
74ABT827PW74ABT827PW,1129351 789 30112Volume productionSOT355-1
(TSSOP24)
TubeStandard Marking
74ABT827PW74ABT827PW,1189351 789 30118Volume productionSOT355-1
(TSSOP24)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74ABT827D74ABT827D,60274ABT827D
week 13, 2005 1,337,52E+081
74ABT827D74ABT827D,62374ABT827D
week 13, 2005 1,337,52E+081
74ABT827DB74ABT827DB,11274ABT827DB
week 13, 2005 1,337,52E+081
74ABT827DB74ABT827DB,11874ABT827DB
week 13, 2005 1,337,52E+081
74ABT827PW74ABT827PW,11274ABT827PW
week 10, 2005 1,337,52E+081
74ABT827PW74ABT827PW,11874ABT827PW
week 10, 2005 1,337,52E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74ABT827D9350 553 40602  74ABT827D,602  1.1000      not available
74ABT827D9350 553 40623  74ABT827D,623  1.1000ASIAWPI1,000100011/19/2009Buy onlinenot available
74ABT827DB9350 692 10112  74ABT827DB,112  1.1000      not available
74ABT827DB9350 692 10118  74ABT827DB,118  1.1000      not available
74ABT827PW9351 789 30112  74ABT827PW,112  1.1000      not available
74ABT827PW9351 789 30118  74ABT827PW,118  1.1000      not available

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
74ABT827DSOT137
10-Bit Buffer/Line Driver; Non-Inverting (3-State)34.5-5.5 V24TTL-32/+64 mA
74ABT827DBSOT340-1
(SSOP24)
10-Bit Buffer/Line Driver; Non-Inverting (3-State)34.5-5.5 V24TTL-32/+64 mA
74ABT827PWSOT355-1
(TSSOP24)
10-Bit Buffer/Line Driver; Non-Inverting (3-State)34.5-5.5 V24TTL-32/+64 mA


Similar products
74ABT827 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.