NXP Semiconductors


Select site:

English

Datasheet

74ABT841
(Product Specification)
06-Sep-95, 6 pages, 52 kB

Download all documentation

General description

The 74ABT841 Bus interface register is designed to provide extra data width for wider data/address paths of buses carrying parity.

The 74ABT841 consists of ten D-type latches with 3-State outputs. The flip-flops appear transparent to the data when Latch Enable (LE) is High. This allows asynchronous operation, as the output transition follows the data in transition. On the LE High-to-Low transition, the data that meets the setup and hold time is latched.

Data appears on the bus when the Output Enable (OE) is Low. When OE is High the output is in the High-impedance state.

Features

  • High speed parallel latches
  • Extra data width for wide address/data paths or buses carrying parity
  • Ideal where high speed, light loading, or increased fan-in are required with MOS microprocessors
  • Slim DIP 300 mil package
  • Broadside pinout
  • Output capability: +64mA/-32mA
  • Latch-up protection exceeds 500mA per Jedec Std 17
  • ESD protection exceeds 2000 V per MIL STD 883 Method 3015 and 200 V per Machine Model
  • Power-up 3-State
  • Power-up reset

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74ABT841D74ABT841D9350 570 00602Volume productionSOT137-1
(SO24)
Tube (Signetics)Standard Marking74ABT841D
week 13, 2005
74ABT841D74ABT841D-T9350 570 00623Volume productionSOT137-1
(SO24)
Reel Pack, SMD, 13" (Signetics)Standard Marking74ABT841D
week 13, 2005
74ABT841DB74ABT841DB9350 692 40112Volume productionSOT340-1
(SSOP24)
TubeStandard Marking74ABT841DB
week 12, 2005
74ABT841DB74ABT841DB-T9350 692 40118Volume productionSOT340-1
(SSOP24)
Reel Pack, SMD, 13"Standard Marking74ABT841DB
week 12, 2005
74ABT841PW74ABT841PW9351 789 60112Volume productionSOT355-1
(TSSOP24)
TubeStandard Marking74ABT841PW
week 10, 2005
74ABT841PW74ABT841PW-T9351 789 60118Volume productionSOT355-1
(TSSOP24)
Reel Pack, SMD, 13"Standard Marking74ABT841PW
week 10, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74ABT841D9350 570  00602  1.1600     not available
74ABT841D9350 570  00623  1.1600      Order samples
74ABT841DB9350 692  40112  1.1600     not available
74ABT841DB9350 692  40118  1.1600      Order samples
74ABT841PW9351 789  60112  2.3300     not available
74ABT841PW9351 789  60118  2.3300      Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
74ABT841DSOT137-1
(SO24)
10-Bit Bus Interface Latch; Non-Inverting (3-State)4.14.5-5.5 V24TTL-32/+64 mA
74ABT841DBSOT340-1
(SSOP24)
10-Bit Bus Interface Latch; Non-Inverting (3-State)4.14.5-5.5 V24TTL-32/+64 mA
74ABT841PWSOT355-1
(TSSOP24)
10-Bit Bus Interface Latch; Non-Inverting (3-State)4.14.5-5.5 V24TTL-32/+64 mA

Similar products

74ABT841 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.