The 74ABT899 is a 9-bit to 9-bit parity transceiver with separate transparent latches for the A bus and B bus. Either bus can generate or check parity. The parity bit can be fed-through with no change or the generated parity can be substituted with the SEL input.
Parity error checking of the A and B bus latches is continuously provided with ERRA and ERRB, even with both buses in 3-State.
The 74ABT899 features independent latch enables for the A and B bus latches, a select pin for ODD/EVEN parity, and separate error signal output pins for checking parity.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74ABT899A | 74ABT899A | 9350 576 30602 | Volume production | SOT261-2
(PLCC28) | Tube (Signetics) | Standard Marking | 74ABT899A
| week 13, 2005 |
| 74ABT899A | 74ABT899A-T | 9350 576 30623 | Volume production | SOT261-2
(PLCC28) | Reel Pack, SMD, 13" (Signetics) | Standard Marking | 74ABT899A
| week 13, 2005 |
| 74ABT899D | 74ABT899D | 9350 640 30112 | Volume production | SOT136-1
(SO28) | Tube | Standard Marking | 74ABT899D
| week 6, 2005 |
| 74ABT899D | 74ABT899D-T | 9350 640 30118 | Volume production | SOT136-1
(SO28) | Reel Pack, SMD, 13" | Standard Marking | 74ABT899D
| week 6, 2005 |
| 74ABT899DB | 74ABT899DB | 9352 077 10112 | Volume production | SOT341-1
(SSOP28) | Tube | Standard Marking | 74ABT899DB
| week 11, 2005 |
| 74ABT899DB | 74ABT899DB-T | 9352 077 10118 | Volume production | SOT341-1
(SSOP28) | Reel Pack, SMD, 13" | Standard Marking | 74ABT899DB
| week 11, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| 74ABT899A | 9350 576 30602 | 2.9900 | not available | |||||
| 74ABT899A | 9350 576 30623 | 2.9900 | Order samples | |||||
| 74ABT899D | 9350 640 30112 | 2.9900 | not available | |||||
| 74ABT899D | 9350 640 30118 | 2.9900 | Order samples | |||||
| 74ABT899DB | 9352 077 10112 | 2.9900 | not available | |||||
| 74ABT899DB | 9352 077 10118 | 2.9900 | ASIA | WPG | 5,000 | 08/05/2008 | Buy online | Order samples |
Application Notes
Support Documents
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|
| 74ABT899A | SOT261-2
(PLCC28) | Latched Transceiver with Parity Generator/Checker (3-State) | 3.2 | 4.5-5.5 V | 28 | TTL | -32/+64 mA |
| 74ABT899D | SOT136-1
(SO28) | Latched Transceiver with Parity Generator/Checker (3-State) | 3.2 | 4.5-5.5 V | 28 | TTL | -32/+64 mA |
| 74ABT899DB | SOT341-1
(SSOP28) | Latched Transceiver with Parity Generator/Checker (3-State) | 3.2 | 4.5-5.5 V | 28 | TTL | -32/+64 mA |
74ABT899 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.