The 74ABT162245A high-performance BiCMOS device combines low static and dynamic power dissipation with high speed.
The 74ABT162245A device is a 16-bit transceiver featuring non-inverting 3-State bus compatible outputs in both send and receive directions. The control function implementation minimizes external timing requirements. The device features two Output
Enable (1OE, 2OE) inputs for easy cascading and two Direction (1DIR, 2DIR) inputs for direction control.
The 74ABT162245A is designed with 30 ohm series resistance in both the upper and lower output structures on both A and B ports. This design reduces line noise in applications such as memory address drivers, clock drivers, and bus receiver/transmitters.
The 74ABT162245A is the same as the 74ABT16245A-1. The part number has been changed to reflect industry standards Two options are available, 74ABT162245A which does not have the bus hold feature and the 74ABTH162245A which incorporates the bus hold feature.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74ABT162245ADGG | 74ABT162245ADGG,11 | 9352 041 30112 | Volume production | SOT362-1
(TSSOP48) | Tube | Standard Marking | |
| 74ABT162245ADGG | 74ABT162245ADGG:11 | 9352 041 30118 | Volume production | SOT362-1
(TSSOP48) | Reel Pack, SMD, 13" | Standard Marking | |
| 74ABT162245ADL | 74ABT162245ADL,112 | 9352 041 20112 | Volume production | SOT370-1
(SSOP48) | Tube | Standard Marking | |
| 74ABT162245ADL | 74ABT162245ADL,118 | 9352 041 20118 | Volume production | SOT370-1
(SSOP48) | Tape reel smd | Standard Marking | |
| 74ABTH162245ADGG | 74ABTH162245ADGG:1 | 9352 288 90112 | Volume production | SOT362-1
(TSSOP48) | Tube | Standard Marking | |
| 74ABTH162245ADGG | 74ABTH162245ADGG,1 | 9352 288 90118 | Volume production | SOT362-1
(TSSOP48) | Reel Pack, SMD, 13" | Standard Marking | |
| 74ABTH162245ADL | 74ABTH162245ADL,11 | 9352 289 10112 | Volume production | SOT370-1
(SSOP48) | Tube | Standard Marking | |
| 74ABTH162245ADL | 74ABTH162245ADL:11 | 9352 289 10118 | Volume production | SOT370-1
(SSOP48) | Tape reel smd | Standard Marking |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74ABT162245ADGG | 74ABT162245ADGG,51 | 9352 041 30512 | Discontinued Replacement product | SOT362-1
(TSSOP48) | Tube Dry Pack | Standard Marking | |
| 74ABT162245ADGG | 74ABT162245ADGG:51 | 9352 041 30518 | Discontinued Replacement product | SOT362-1
(TSSOP48) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| 74ABTH162245ADGG | 74ABTH162245ADGG,5 | 9352 288 90512 | Discontinued Replacement product | SOT362-1
(TSSOP48) | Tube Dry Pack | Standard Marking | |
| 74ABTH162245ADGG | 74ABTH162245ADGG:5 | 9352 288 90518 | Discontinued Replacement product | SOT362-1
(TSSOP48) | Reel Dry Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74ABT162245ADGG | 74ABT162245ADGG,11 | 74ABT162245ADGG |
| Always Pb-free | 1,33 | 7,52E+08 | 1 | |
| 74ABT162245ADGG | 74ABT162245ADGG:11 | 74ABT162245ADGG |
| Always Pb-free | 1,33 | 7,52E+08 | 1 | |
| 74ABT162245ADL | 74ABT162245ADL,112 | 74ABT162245ADL |
| week 13, 2005 | 1,33 | 7,52E+08 | 1 | |
| 74ABT162245ADL | 74ABT162245ADL,118 | 74ABT162245ADL |
| week 13, 2005 | 1,33 | 7,52E+08 | 1 | |
| 74ABTH162245ADGG | 74ABTH162245ADGG:1 | 74ABTH162245ADGG |
| Always Pb-free | 1,33 | 7,52E+08 | 1 | |
| 74ABTH162245ADGG | 74ABTH162245ADGG,1 | 74ABTH162245ADGG |
| Always Pb-free | 1,33 | 7,52E+08 | 1 | |
| 74ABTH162245ADL | 74ABTH162245ADL,11 | 74ABTH162245ADL |
| week 13, 2005 | 1,33 | 7,52E+08 | 1 | |
| 74ABTH162245ADL | 74ABTH162245ADL:11 | 74ABTH162245ADL |
| week 13, 2005 | 1,33 | 7,52E+08 | 1 |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74ABT162245ADGG | 74ABT162245ADGG,51 | 74ABT162245ADGG |
| week 14, 2005 | 1,33 | 7,52E+08 | 1 | |
| 74ABT162245ADGG | 74ABT162245ADGG:51 | 74ABT162245ADGG |
| week 14, 2005 | 1,33 | 7,52E+08 | 1 | |
| 74ABTH162245ADGG | 74ABTH162245ADGG,5 | 74ABTH162245ADGG |
| week 14, 2005 | 1,33 | 7,52E+08 | 1 | |
| 74ABTH162245ADGG | 74ABTH162245ADGG:5 | 74ABTH162245ADGG |
| week 14, 2005 | 1,33 | 7,52E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74ABT162245ADGG | 9352 041 30112 | 74ABT162245ADGG,11 | not available | |||||||
| 74ABT162245ADGG | 9352 041 30118 | 74ABT162245ADGG:11 | not available | |||||||
| 74ABT162245ADL | 9352 041 20112 | 74ABT162245ADL,112 | 1.0600 | not available | ||||||
| 74ABT162245ADL | 9352 041 20118 | 74ABT162245ADL,118 | 1.0600 | NA | AVNET ELECTRONICS MARKETING | 3,000 | 11/19/2009 | Buy online | not available | |
| 74ABTH162245ADGG | 9352 288 90112 | 74ABTH162245ADGG:1 | not available | |||||||
| 74ABTH162245ADGG | 9352 288 90118 | 74ABTH162245ADGG,1 | not available | |||||||
| 74ABTH162245ADL | 9352 289 10112 | 74ABTH162245ADL,11 | 1.1300 | not available | ||||||
| 74ABTH162245ADL | 9352 289 10118 | 74ABTH162245ADL:11 | 1.1300 | not available |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| 74ABT162245ADGG | 935204130512 | $product.prunedProduct.eplacementPart | DN | ||||
| 74ABT162245ADGG | 935204130518 | $product.prunedProduct.eplacementPart | DN | ||||
| 74ABTH162245ADGG | 935228890512 | $product.prunedProduct.eplacementPart | DN | ||||
| 74ABTH162245ADGG | 935228890518 | $product.prunedProduct.eplacementPart | DN |
Application Notes
Support Documents
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|
| 74ABT162245ADGG | SOT362-1
(TSSOP48) | 16-Bit Transceiver with Direction Pin; Non-Inverting with 30 Ohm Termination Resistors (3-State) | 3 | 4.5-5.5 V | 48 | TTL | -32/+12 mA |
| 74ABT162245ADL | SOT370-1
(SSOP48) | 16-Bit Transceiver with Direction Pin; Non-Inverting with 30 Ohm Termination Resistors (3-State) | 3 | 4.5-5.5 V | 48 | TTL | -32/+12 mA |
| 74ABTH162245ADGG | SOT362-1
(TSSOP48) | 16-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State) | 3 | 4.5-5.5 V | 48 | TTL | -32/+12 mA |
| 74ABTH162245ADL | SOT370-1
(SSOP48) | 16-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State) | 3 | 4.5-5.5 V | 48 | TTL | -32/+12 mA |
Similar products
74ABT162245A, 74ABTH162245A
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.