NXP Semiconductors


Select site:

English

74ABT_H16245B

Selection guide

Datasheet

(Product Specification)
v.3, 13-Dec-02, 11 pages, 99 kB

Download all documentation

General description

The 74ABT16245B high-performance BiCMOS device combines low static and dynamic power dissipation with high speed and high output drive.

The 74ABT16245B device is a dual octal transceiver featuring non-inverting 3-State bus compatible outputs in both send and receive directions. The control function implementation minimizes external timing requirements. The device features two Output Enable (1OE, 2OE) inputs for easy cascading and two Direction (1DIR, 2DIR) inputs for direction control.

Two options are available, 74ABT16245B which does not have the bus hold feature and the 74ABTH16245B which incorporates the bus hold feature.

Features

  • 16-bit bidirectional bus interface
  • Power-up 3-State
  • Multiple VCC and GND pins minimize switching noise
  • 3-State buffers
  • Output capability: +64 mA / ?32 mA
  • Latch-up protection exceeds 500 mA per JEDEC Std 17
  • Live insertion/extraction permitted
  • ESD protection exceeds 2000 V per MIL STD 883 Method 3015 and 200 V per Machine Model
  • 74ABTH16245B incorporates bus-hold data inputs which eliminate the need for external pull-up resistors to hold unused inputs
  • Bus-hold data inputs eliminate the need for external pull-up resistors to hold unused inputs

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74ABT16245BDGG74ABT16245BDGG,1129352 033 90112Volume productionSOT362-1
(TSSOP48)
TubeStandard Marking
74ABT16245BDGG74ABT16245BDGG,1189352 033 90118Volume productionSOT362-1
(TSSOP48)
Reel Pack, SMD, 13"Standard Marking
74ABT16245BDL74ABT16245BDL,1129351 844 20112Volume productionSOT370-1
(SSOP48)
TubeStandard Marking
74ABT16245BDL74ABT16245BDL,1189351 844 20118Volume productionSOT370-1
(SSOP48)
Tape reel smdStandard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74ABT16245BDGG74ABT16245BDGG,5129352 033 90512Withdrawn
Replacement product
SOT362-1
(TSSOP48)
Tube Dry PackStandard Marking
74ABT16245BDGG74ABT16245BDGG,5189352 033 90518Discontinued
Replacement product
SOT362-1
(TSSOP48)
Reel Dry Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
74ABT16245BDGG74ABT16245BDGG,11274ABT16245BDGG
Always Pb-free 1,337,52E+081
74ABT16245BDGG74ABT16245BDGG,11874ABT16245BDGG
Always Pb-free 1,337,52E+081
74ABT16245BDL74ABT16245BDL,11274ABT16245BDL
week 13, 2005 1,337,52E+081
74ABT16245BDL74ABT16245BDL,11874ABT16245BDL
week 13, 2005 1,337,52E+081

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
74ABT16245BDGG74ABT16245BDGG,51274ABT16245BDGG
week 14, 2005 1,337,52E+081
74ABT16245BDGG74ABT16245BDGG,51874ABT16245BDGG
week 14, 2005 1,337,52E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74ABT16245BDGG9352 033 90112  74ABT16245BDGG,112  NAARROW ELECTRONICS518 3/17/2010Buy onlinenot available
    JAPANCHIP ONE STOPno 03/18/2010Buy online 
74ABT16245BDGG9352 033 90118  74ABT16245BDGG,118  NAARROW ELECTRONICS518 3/17/2010Buy onlineOrder samples
    JAPANCHIP ONE STOPno 03/18/2010Buy online 
74ABT16245BDL9351 844 20112  74ABT16245BDL,112  1.1500NAARROW ELECTRONICS118 3/17/2010Buy onlinenot available
    NADIGI-KEY CORPORATION987 3/18/2010Buy online 
    NAAVNET ELECTRONICS MARKETING81 3/17/2010Buy online 
    JAPANCHIP ONE STOPno 03/18/2010Buy online 
74ABT16245BDL9351 844 20118  74ABT16245BDL,118  1.1500NAARROW ELECTRONICS118 3/17/2010Buy onlinenot available
    JAPANCHIP ONE STOPno 03/18/2010Buy online 

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
74ABT16245BDGG935203390512 DN
    74ABT16245BDGG935203390518 DN

      Block diagrams/pinning

      Parametrics/similar products

      Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
      74ABT16245BDGGSOT362-1
      (TSSOP48)
      16-Bit Transceiver with Direction Pin; Non-Inverting (3-State)2.34.5-5.5 V48TTL-32/+64 mA
      74ABT16245BDLSOT370-1
      (SSOP48)
      16-Bit Transceiver with Direction Pin; Non-Inverting (3-State)2.34.5-5.5 V48TTL-32/+64 mA


      Similar products
      74ABT_H16245B links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.