NXP Semiconductors


Select site:

English

74ABT16827A, 74ABTH16827A

Selection guide

Datasheet

74ABT16827A, 74ABTH16827A
(Product Specification)
17-Dec-02, 10 pages, 93 kB

Download all documentation

20-bit buffer/line driver, non-inverting (3-State)

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Technical documents
Parametrics/similar products
Print/email

General description

The 74ABT16827A high-performance BiCMOS device combines low static and dynamic power dissipation with high speed and high output drive.

The 74ABT16827A 20-bit buffers provide high performance bus interface buffering for wide data/address paths or buses carrying parity. They have NOR Output Enables (nOE1, nOE2) for maximum control flexibility.

Two options are available, 74ABT16827A which does not have the bus-hold feature and 74ABTH16827A which incorporates the bus-hold feature.

Features

  • Multiple VCC and GND pins minimize switching noise
  • Live insertion/extraction permitted
  • 3-State output buffers
  • Power-up 3-State
  • 74ABTH16827A incorporates bus-hold data inputs which eliminate the need for external pull-up resistors to hold unused inputs
  • Output capability: +64 mA / ?32 mA
  • Latch-up protection exceeds 500 mA per Jedec Std 17
  • ESD protection exceeds 2000 V per MIL STD 883 Method 3015 and 200 V per Machine Model

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74ABT16827ADGG74ABT16827ADG9352 035 20112Volume productionSOT364-1
(TSSOP56)
TubeStandard Marking74ABT16827ADGG
week 2, 2006
74ABT16827ADGG74ABT16827ADG-T9352 035 20118Volume productionSOT364-1
(TSSOP56)
Reel Pack, SMD, 13"Standard Marking74ABT16827ADGG
week 2, 2006
74ABT16827ADL74ABT16827ADL9352 035 30512Volume productionSOT371-1
(SSOP56)
Tube Dry PackStandard Marking74ABT16827ADL
week 13, 2005
74ABT16827ADL74ABT16827ADL-T9352 035 30518Volume productionSOT371-1
(SSOP56)
Reel Dry Pack, SMD, 13"Standard Marking74ABT16827ADL
week 13, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74ABT16827ADGG9352 035  20112  1.8800     not available
74ABT16827ADGG9352 035  20118  1.8800      Order samples
74ABT16827ADL9352 035  30512  1.8800     not available
74ABT16827ADL9352 035  30518  1.8800      Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
74ABT16827ADGGSOT364-1
(TSSOP56)
20-Bit Buffer/Line Driver; Non-Inverting (3-State)1.74.5-5.5 V56TTL-32/+64 mA
74ABT16827ADLSOT371-1
(SSOP56)
20-Bit Buffer/Line Driver; Non-Inverting (3-State)1.74,5-5.5 V56TTL-32/+64 mA

Similar products

74ABT16827A, 74ABTH16827A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.