The 74AHC1G09 is a high-speed Si-gate CMOS device.
The 74AHC1G09 provides the 2-input AND function with open-drain output.
The output of the 74AHC1G09 is an open drain and can be connected to other open-drain outputs to implement active-LOW, wired-OR or active-HIGH wired-AND functions. For digital operation this device must have a pull-up resistor to establish a logic HIGH level.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74AHC1G09GV | 74AHC1G09GV,125 | 9352 857 16125 | Volume production | SOT753
(SO5) | Tape reel smd, Reverse | Standard Marking | |
| 74AHC1G09GW | 74AHC1G09GW,125 | 9352 799 14125 | Volume production | SOT353-1
(TSSOP5) | Reel Pack, Reverse, Reverse | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74AHC1G09GV | 74AHC1G09GV,125 | 74AHC1G09GV |
| Always Pb-free | 6,62 | 1,51E+08 | 1 | |
| 74AHC1G09GW | 74AHC1G09GW,125 | 74AHC1G09GW |
| Always Pb-free | 6,62 | 1,51E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74AHC1G09GV | 9352 857 16125 | 74AHC1G09GV,125 | NA | ARROW ELECTRONICS | 6,000 | 11/19/2009 | Buy online | not available | ||
| 74AHC1G09GW | 9352 799 14125 | 74AHC1G09GW,125 | 0.1200 | NA | MOUSER ELECTRONICS | 1,567 | 11/20/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 1,567 | 11/20/2009 | Buy online |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74AHC1G09GV | SOT753
(SO5) | PicoGate 2-Input AND Gate with open-drain output | 3.2@5V | 2.0-5.5 V | 5 | Low Power or Battery Applications | CMOS | +/- 8 mA |
| 74AHC1G09GW | SOT353-1
(TSSOP5) | PicoGate 2-Input AND Gate with open-drain output | 3.2@5V | 2.0-5.5 V | 5 | Low Power or Battery Applications | CMOS | +/- 8 mA |
Similar products
74AHC1G09
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.