The 74AHC1GU04 is a high-speed Si-gate CMOS device. It provides an inverting single stage function.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74AHC1GU04GV | 74AHC1GU04GV,125 | 9352 716 74125 | Volume production | SOT753
(SO5) | Tape reel smd, Reverse | Standard Marking | |
| 74AHC1GU04GW | 74AHC1GU04GW,125 | 9352 630 16125 | Volume production | SOT353-1
(TSSOP5) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74AHC1GU04GW | 74AHC1GU04GW,165 | 9352 630 16165 | Volume production | SOT353-1
(TSSOP5) | Reel Pack, SMD, Large, Reverse, Reverse | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74AHC1GU04GV | 74AHC1GU04GV,125 | 74AHC1GU04GV |
| week 36, 2003 | 6,62 | 1,51E+08 | 1 | |
| 74AHC1GU04GW | 74AHC1GU04GW,125 | 74AHC1GU04GW |
| week 36, 2003 | 6,62 | 1,51E+08 | 1 | |
| 74AHC1GU04GW | 74AHC1GU04GW,165 | 74AHC1GU04GW |
| week 36, 2003 | 6,62 | 1,51E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74AHC1GU04GV | 9352 716 74125 | 74AHC1GU04GV,125 | 0.1100 | NA | MOUSER ELECTRONICS | 5,970 | 11/20/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 5,970 | 11/20/2009 | Buy online | ||||||
| ASIA | WPI | 3,000 | 3000 | 11/19/2009 | Buy online | |||||
| 74AHC1GU04GW | 9352 630 16125 | 74AHC1GU04GW,125 | 0.1200 | NA | ARROW ELECTRONICS | 6,000 | 11/19/2009 | Buy online | Order samples | |
| ASIA | WPI | 6,000 | 3000 | 11/19/2009 | Buy online | |||||
| 74AHC1GU04GW | 9352 630 16165 | 74AHC1GU04GW,165 | 0.1200 | not available |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|
| 74AHC1GU04GV | SOT753
(SO5) | PicoGate Unbuffered Inverter | 2.6@5V | 2.0-5.5 V | Low power or Battery Applications | CMOS | +/- 8 mA |
| 74AHC1GU04GW | SOT353-1
(TSSOP5) | PicoGate Unbuffered Inverter | 2.6@5V | 2.0-5.5 V | Low Power or Battery Applications | CMOS | +/- 8 mA |
Similar products
74AHC1GU04
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.