NXP Semiconductors


Select site:

English

74AHC3GU04

Selection guide

Datasheet

74AHC3GU04
(Product Specification)
26-Jan-09, 15 pages, 99 kB

Download all documentation

74AHC3GU04 - Inverter

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74AHC3GU04 is a high-speed Si-gate CMOS device. This device provides the inverting single stage function.

Features

  • Symmetrical output impedance
  • High noise immunity
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101C exceeds 1000 V
  • Low power dissipation
  • Balanced propagation delays
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and from -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74AHC3GU04DC74AHC3GU04DC,1259352 751 24125Volume productionSOT765-1
(VSSOP8)
Reel Pack, Reverse, ReverseStandard Marking
74AHC3GU04DP74AHC3GU04DP,1259352 746 86125Volume productionSOT505Reel Pack, Reverse, ReverseStandard Marking
74AHC3GU04GD74AHC3GU04GD,1259352 885 72125Volume productionSOT996-2
(XSON8U)
Reel Pack, Reverse, ReverseStandard Marking
74AHC3GU04GM74AHC3GU04GM,1159352 773 15115DevelopmentSOT833-1
(XSON8U)
Reel Pack, SMD, 7"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74AHC3GU04DC74AHC3GU04DC,12574AHC3GU04DC
week 1, 2005 6,621,51E+081
74AHC3GU04DP74AHC3GU04DP,12574AHC3GU04DP
week 41, 2004 6,621,51E+081
74AHC3GU04GD74AHC3GU04GD,12574AHC3GU04GD
Always Pb-free 6,621,51E+081
74AHC3GU04GM74AHC3GU04GM,115Not available
Always Pb-free 6,621,51E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74AHC3GU04DC9352 751 24125  74AHC3GU04DC,125  0.2000      not available
74AHC3GU04DP9352 746 86125  74AHC3GU04DP,125  0.2000      not available
74AHC3GU04GD9352 885 72125  74AHC3GU04GD,125        Order samples
74AHC3GU04GM9352 773 15115  74AHC3GU04GM,115        not available

Block diagrams/pinning

Design support

Application Notes

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74AHC3GU04DCSOT765-1
(VSSOP8)
Triple Hex Inverter (Unbuffered)2.5@5V2.0-5.5 V8Low Power or Battery ApplicationsCMOS+/- 8 mA
74AHC3GU04DPSOT505
Triple Hex Inverter (Unbuffered)2.5@5V2.0-5.5 V8Low Power or Battery ApplicationsCMOS+/- 8 mA
74AHC3GU04GMSOT833-1
(XSON8U)
Triple Hex Inverter (Unbuffered)2.5@5V2.0-5.5 V8Low Power or Battery ApplicationsCMOS+/- 8 mA


Similar products
74AHC3GU04 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.