NXP Semiconductors


Select site:

English

General description

The 74AHCU04 is high-speed Si-gate CMOS devices and is pin compatible with low power Schottky TTL (LSTTL). It is specified in compliance with JEDEC standard No. 7A.

The 74AHCU04 is a general purpose hex inverter. Each of the six inverters is a single stage.

Features

  • Low power dissipation
  • Balanced propagation delays
  • Inputs accepts voltages higher than VCC
  • ESD protection:
    • HBM JESD22-A114E: exceeds 2000 V
    • MM JESD22-A115-A: exceeds 200 V
    • CDM JESD22-C101C: exceeds 1000 V
  • Multiple package options
  • Specified from -40 Cel to +125 Cel

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74AHCU04BQ74AHCU04BQ-G9352 855 51115Volume productionSOT762-1
(DHVQFN14)
Reel Pack, SMD, 7"Standard Marking74AHCU04BQ
74AHCU04D74AHCU04D9352 630 42112Volume productionSOT108-1
(SO14)
TubeStandard Marking74AHCU04D
week 32, 2004
74AHCU04D74AHCU04D-T9352 630 42118Volume productionSOT108-1
(SO14)
Reel Pack, SMD, 13"Standard Marking74AHCU04D
week 32, 2004
74AHCU04PW74AHCU04PW9352 630 43112Volume productionSOT402-1
(TSSOP14)
TubeStandard Marking74AHCU04PW
week 10, 2005
74AHCU04PW74AHCU04PW-T9352 630 43118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard Marking74AHCU04PW
week 10, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74AHCU04BQ9352 855  51115        Order samples
74AHCU04D9352 630  42112  0.1500NAAVNET ELECTRONICS MARKETING3,3107/4/2008 Buy online not available
74AHCU04D9352 630  42118  0.1500      Order samples
74AHCU04PW9352 630  43112  0.1500      Order samples
74AHCU04PW9352 630  43118  0.1500NAARROW ELECTRONICS2,5007/4/2008 Buy online Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74AHCU04DSOT108-1
(SO14)
Hex Inverter (Unbuffered) 1.5@5V 2.0-5.5 V 14 Low Power or Battery Applications CMOS +/- 8 mA
74AHCU04PWSOT402-1
(TSSOP14)
Hex Inverter (Unbuffered) 1.5@5V 2.0-5.5 V 14 Low Power or Battery Applications CMOS +/- 8 mA

Similar products

74AHCU04 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.