NXP Semiconductors


Select site:

English

74AHC00; 74AHCT00

Selection guide

Datasheet

74AHC00; 74AHCT00
(Product Specification)
28-Apr-08, 14 pages, 85 kB

Download all documentation

74AHC00; 74AHCT00 - Quad 2-input NAND gate

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74AHC00; 74AHCT00 is a high-speed Si-gate CMOS device and is pin compatible with Low-power Schottky TTL (LSTTL). It is specified in compliance with JEDEC standard No. JESD7-A.

The 74AHC00; 74AHCT00 provides the quad 2-input NAND function.

Features

  • Balanced propagation delays
  • All inputs have Schmitt-trigger actions
  • Inputs accept voltages higher than VCC
  • Input levels:
    • For 74AHC00: CMOS level
    • For 74AHCT00: TTL level
  • ESD protection:
    • HBM EIA/JESD22-A114E exceeds 2000 V
    • MM EIA/JESD22-A115-A exceeds 200 V
    • CDM EIA/JESD22-C101C exceeds 1000 V
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and from -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74AHC00BQ74AHC00BQ,1159352 855 34115Volume productionSOT762-1
(DHVQFN14)
Reel Pack, SMD, 7"Standard Marking
74AHC00D74AHC00D,1129352 626 86112Volume productionSOT108TubeStandard Marking
74AHC00D74AHC00D,1189352 626 86118Volume productionSOT108Reel Pack, SMD, 13"Standard Marking
74AHC00PW74AHC00PW,1129352 626 87112Volume productionSOT402-1
(TSSOP14)
TubeStandard Marking
74AHC00PW74AHC00PW,1189352 626 87118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard Marking
74AHCT00BQ74AHCT00BQ,1159352 855 35115Volume productionSOT762-1
(DHVQFN14)
Reel Pack, SMD, 7"Standard Marking
74AHCT00D74AHCT00D,1129352 626 88112Volume productionSOT108TubeStandard Marking
74AHCT00D74AHCT00D,1189352 626 88118Volume productionSOT108Reel Pack, SMD, 13"Standard Marking
74AHCT00PW74AHCT00PW,1129352 626 89112Volume productionSOT402-1
(TSSOP14)
TubeStandard Marking
74AHCT00PW74AHCT00PW,1189352 626 89118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74AHC00BQ74AHC00BQ,11574AHC00BQ
Always Pb-free 6,621,51E+081
74AHC00D74AHC00D,11274AHC00D
week 13, 2005 6,621,51E+081
74AHC00D74AHC00D,11874AHC00D
week 13, 2005 6,621,51E+081
74AHC00PW74AHC00PW,11274AHC00PW
week 10, 2005 6,621,51E+081
74AHC00PW74AHC00PW,11874AHC00PW
week 10, 2005 6,621,51E+081
74AHCT00BQ74AHCT00BQ,11574AHCT00BQ
Always Pb-free 6,621,51E+081
74AHCT00D74AHCT00D,11274AHCT00D
week 5, 2004 6,621,51E+081
74AHCT00D74AHCT00D,11874AHCT00D
week 5, 2004 6,621,51E+081
74AHCT00PW74AHCT00PW,11274AHCT00PW
week 10, 2005 6,621,51E+081
74AHCT00PW74AHCT00PW,11874AHCT00PW
week 10, 2005 6,621,51E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74AHC00BQ9352 855 34115  74AHC00BQ,115  NAARROW ELECTRONICS3,000 11/19/2009Buy onlinenot available
74AHC00D9352 626 86112  74AHC00D,112  0.1400NAARROW ELECTRONICS3,192 11/19/2009Buy onlinenot available
74AHC00D9352 626 86118  74AHC00D,118  0.1400NAARROW ELECTRONICS3,192 11/19/2009Buy onlineOrder samples
    ASIAWPI2,500250011/19/2009Buy online 
74AHC00PW9352 626 87112  74AHC00PW,112  0.1400      not available
74AHC00PW9352 626 87118  74AHC00PW,118  0.1400NAMOUSER ELECTRONICS2,493 11/20/2009Buy onlinenot available
    NAFUTURE ELECTRONICS139,900 11/19/2009Buy online 
    NAARROW ELECTRONICS7,500 11/19/2009Buy online 
    NAMOUSER ELECTRONICS2,493 11/20/2009Buy online 
    ASIAWPI7,500250011/19/2009Buy online 
74AHCT00BQ9352 855 35115  74AHCT00BQ,115  NAARROW ELECTRONICS3,000 11/19/2009Buy onlinenot available
74AHCT00D9352 626 88112  74AHCT00D,112  0.1400NAAVNET ELECTRONICS MARKETING5,197 11/19/2009Buy onlinenot available
74AHCT00D9352 626 88118  74AHCT00D,118  0.1400      not available
74AHCT00PW9352 626 89112  74AHCT00PW,112  0.1400      not available
74AHCT00PW9352 626 89118  74AHCT00PW,118  0.1400NAARROW ELECTRONICS5,000 11/19/2009Buy onlinenot available

Applications


Related applications
Transceiver board
Main CPU board

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74AHC00BQSOT762-1
(DHVQFN14)
Quad 2-Input NAND Gate3.2@5V2.0-5.5 V14Low Power or Battery ApplicationsCMOS+/- 8 mA
74AHC00DSOT108
Quad 2-Input NAND Gate3.2@5V2.0-5.5 V14Low Power or Battery ApplicationsCMOS+/- 8 mA
74AHC00PWSOT402-1
(TSSOP14)
Quad 2-Input NAND Gate3.2@5V2.0-5.5 V14Low Power or Battery ApplicationsCMOS+/- 8 mA
74AHCT00DSOT108
Quad 2-Input NAND Gate; TTL Enabled3.34.5-5.5 V14Low PowerTTL+/- 8 mA
74AHCT00PWSOT402-1
(TSSOP14)
Quad 2-Input NAND Gate; TTL Enabled3.34.5-5.5 V14Low PowerTTL+/- 8 mA


Similar products
74AHC00; 74AHCT00 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.