The 74AHC04; 74AHCT04 is a high-speed Si-gate CMOS device and is pin compatible with Low-power Schottky TTL (LSTTL). It is specified in compliance with JEDEC standard No. 7-A.
The 74AHC04; 74AHCT04 provides six inverting buffers.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74AHC04BQ | 74AHC04BQ,115 | 9352 788 23115 | Volume production | SOT762-1
(DHVQFN14) | Reel Pack, SMD, 7" | Standard Marking | |
| 74AHC04D | 74AHC04D,112 | 9352 630 40112 | Volume production | SOT108 | Tube | Standard Marking | |
| 74AHC04D | 74AHC04D,118 | 9352 630 40118 | Volume production | SOT108 | Reel Pack, SMD, 13" | Standard Marking | |
| 74AHC04PW | 74AHC04PW,112 | 9352 630 41112 | Volume production | SOT402-1
(TSSOP14) | Tube | Standard Marking | |
| 74AHC04PW | 74AHC04PW,118 | 9352 630 41118 | Volume production | SOT402-1
(TSSOP14) | Reel Pack, SMD, 13" | Standard Marking | |
| 74AHC04PW/DG | 74AHC04PW/DG,118 | 9352 889 43118 | Volume production | SOT402-1
(TSSOP14) | Reel Pack, SMD, 13" | Standard Marking | |
| 74AHCT04BQ | 74AHCT04BQ,115 | 9352 788 24115 | Volume production | SOT762-1
(DHVQFN14) | Reel Pack, SMD, 7" | Standard Marking | |
| 74AHCT04D | 74AHCT04D,112 | 9352 630 38112 | Volume production | SOT108 | Tube | Standard Marking | |
| 74AHCT04D | 74AHCT04D,118 | 9352 630 38118 | Volume production | SOT108 | Reel Pack, SMD, 13" | Standard Marking | |
| 74AHCT04PW | 74AHCT04PW,112 | 9352 630 39112 | Volume production | SOT402-1
(TSSOP14) | Tube | Standard Marking | |
| 74AHCT04PW | 74AHCT04PW,118 | 9352 630 39118 | Volume production | SOT402-1
(TSSOP14) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74AHC04BQ | 74AHC04BQ,115 | 74AHC04BQ |
| Always Pb-free | 6,62 | 1,51E+08 | 1 | |
| 74AHC04D | 74AHC04D,112 | 74AHC04D |
| week 32, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74AHC04D | 74AHC04D,118 | 74AHC04D |
| week 32, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74AHC04PW | 74AHC04PW,112 | 74AHC04PW |
| week 10, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74AHC04PW | 74AHC04PW,118 | 74AHC04PW |
| week 10, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74AHC04PW/DG | 74AHC04PW/DG,118 | 74AHC04PW_DG |
| Always Pb-free | 6,62 | 1,51E+08 | 1 | |
| 74AHCT04BQ | 74AHCT04BQ,115 | 74AHCT04BQ |
| Always Pb-free | 6,62 | 1,51E+08 | 1 | |
| 74AHCT04D | 74AHCT04D,112 | 74AHCT04D |
| week 32, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74AHCT04D | 74AHCT04D,118 | 74AHCT04D |
| week 32, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74AHCT04PW | 74AHCT04PW,112 | 74AHCT04PW |
| week 10, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74AHCT04PW | 74AHCT04PW,118 | 74AHCT04PW |
| week 10, 2005 | 6,62 | 1,51E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74AHC04BQ | 9352 788 23115 | 74AHC04BQ,115 | 0.1900 | Order samples | ||||||
| 74AHC04D | 9352 630 40112 | 74AHC04D,112 | 0.1400 | NA | AVNET ELECTRONICS MARKETING | 4,560 | 11/19/2009 | Buy online | not available | |
| 74AHC04D | 9352 630 40118 | 74AHC04D,118 | 0.1400 | NA | MOUSER ELECTRONICS | 2,400 | 11/20/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 2,400 | 11/20/2009 | Buy online | ||||||
| 74AHC04PW | 9352 630 41112 | 74AHC04PW,112 | 0.1400 | not available | ||||||
| 74AHC04PW | 9352 630 41118 | 74AHC04PW,118 | 0.1400 | NA | MOUSER ELECTRONICS | 1,837 | 11/20/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 1,837 | 11/20/2009 | Buy online | ||||||
| ASIA | SAC - Taiwan | yes | 2500 | 11/20/2009 | Buy online | |||||
| 74AHC04PW/DG | 9352 889 43118 | 74AHC04PW/DG,118 | not available | |||||||
| 74AHCT04BQ | 9352 788 24115 | 74AHCT04BQ,115 | 0.1900 | NA | ARROW ELECTRONICS | 3,000 | 11/19/2009 | Buy online | Order samples | |
| 74AHCT04D | 9352 630 38112 | 74AHCT04D,112 | 0.1400 | NA | MOUSER ELECTRONICS | 820 | 11/20/2009 | Buy online | not available | |
| NA | ARROW ELECTRONICS | 5,001 | 11/19/2009 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 3,695 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 5,700 | 11/19/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 4,627 | 11/19/2009 | Buy online | ||||||
| 74AHCT04D | 9352 630 38118 | 74AHCT04D,118 | 0.1400 | NA | MOUSER ELECTRONICS | 820 | 11/20/2009 | Buy online | not available | |
| NA | ARROW ELECTRONICS | 5,001 | 11/19/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 2,500 | 11/19/2009 | Buy online | ||||||
| ASIA | WPI | 2,500 | 2500 | 11/19/2009 | Buy online | |||||
| 74AHCT04PW | 9352 630 39112 | 74AHCT04PW,112 | 0.1400 | not available | ||||||
| 74AHCT04PW | 9352 630 39118 | 74AHCT04PW,118 | 0.1400 | NA | DIGI-KEY CORPORATION | 2,140 | 11/20/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 2,080 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 2,500 | 11/19/2009 | Buy online | ||||||
| NA | ARROW ELECTRONICS | 2,500 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 2,080 | 11/20/2009 | Buy online |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74AHC04BQ | SOT762-1
(DHVQFN14) | Hex Inverter | 3.0@5V | 2.0-5.5 V | 14 | Low Power or Battery Applications | CMOS | +/- 8 mA |
| 74AHC04D | SOT108
| Hex Inverter | 3.0@5V | 2.0-5.5 V | 14 | Low Power or Battery Applications | CMOS | +/- 8 mA |
| 74AHC04PW | SOT402-1
(TSSOP14) | Hex Inverter | 3.0@5V | 2.0-5.5 V | 14 | Low Power or Battery Applications | CMOS | +/- 8 mA |
| 74AHC04PW/DG | SOT402-1
(TSSOP14) | Hex Inverter | 3.0@5V | 2.0-5.5 V | 14 | Low Power or Battery Applications | CMOS | +/- 8 mA |
| 74AHCT04BQ | SOT762-1
(DHVQFN14) | Hex Inverter; TTL Enabled | 3 | 4.5-5.5 V | 14 | Low Power | TTL | +/- 8 mA |
| 74AHCT04D | SOT108
| Hex Inverter; TTL Enabled | 3 | 4.5-5.5 V | 14 | Low Power | TTL | +/- 8 mA |
| 74AHCT04PW | SOT402-1
(TSSOP14) | Hex Inverter; TTL Enabled | 3 | 4.5-5.5 V | 14 | Low Power | TTL | +/- 8 mA |
Similar products
74AHC04; 74AHCT04
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.