The 74AHC08; 74AHCT08 is a high-speed Si-gate CMOS device and is pin compatible with Low-power Schottky TTL (LSTTL). They are specified in compliance with JEDEC standard JESD7-A.
The 74AHC08; 74AHCT08 provides the quad 2-input AND function.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74AHC08BQ | 74AHC08BQ,115 | 9352 855 32115 | Volume production | SOT762-1
(DHVQFN14) | Reel Pack, SMD, 7" | Standard Marking | |
| 74AHC08D | 74AHC08D,112 | 9352 626 78112 | Volume production | SOT108 | Tube | Standard Marking | |
| 74AHC08D | 74AHC08D,118 | 9352 626 78118 | Volume production | SOT108 | Reel Pack, SMD, 13" | Standard Marking | |
| 74AHC08PW | 74AHC08PW,112 | 9352 626 79112 | Volume production | SOT402-1
(TSSOP14) | Tube | Standard Marking | |
| 74AHC08PW | 74AHC08PW,118 | 9352 626 79118 | Volume production | SOT402-1
(TSSOP14) | Reel Pack, SMD, 13" | Standard Marking | |
| 74AHCT08BQ | 74AHCT08BQ,115 | 9352 855 33115 | Volume production | SOT762-1
(DHVQFN14) | Reel Pack, SMD, 7" | Standard Marking | |
| 74AHCT08D | 74AHCT08D,112 | 9352 626 76112 | Volume production | SOT108 | Tube | Standard Marking | |
| 74AHCT08D | 74AHCT08D,118 | 9352 626 76118 | Volume production | SOT108 | Reel Pack, SMD, 13" | Standard Marking | |
| 74AHCT08D/DG | 74AHCT08D/DG,118 | 9352 883 54118 | Volume production | SOT108 | Reel Pack, SMD, 13" | Standard Marking | |
| 74AHCT08PW | 74AHCT08PW,112 | 9352 626 77112 | Volume production | SOT402-1
(TSSOP14) | Tube | Standard Marking | |
| 74AHCT08PW | 74AHCT08PW,118 | 9352 626 77118 | Volume production | SOT402-1
(TSSOP14) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74AHC08BQ | 74AHC08BQ,115 | 74AHC08BQ |
| Always Pb-free | 6,62 | 1,51E+08 | 1 | |
| 74AHC08D | 74AHC08D,112 | 74AHC08D |
| week 5, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74AHC08D | 74AHC08D,118 | 74AHC08D |
| week 5, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74AHC08PW | 74AHC08PW,112 | 74AHC08PW |
| week 50, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74AHC08PW | 74AHC08PW,118 | 74AHC08PW |
| week 50, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74AHCT08BQ | 74AHCT08BQ,115 | 74AHCT08BQ |
| Always Pb-free | 6,62 | 1,51E+08 | 1 | |
| 74AHCT08D | 74AHCT08D,112 | 74AHCT08D |
| week 5, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74AHCT08D | 74AHCT08D,118 | 74AHCT08D |
| week 5, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74AHCT08D/DG | 74AHCT08D/DG,118 | 74AHCT08D_DG |
| Always Pb-free | 6,62 | 1,51E+08 | 1 | |
| 74AHCT08PW | 74AHCT08PW,112 | 74AHCT08PW |
| week 10, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74AHCT08PW | 74AHCT08PW,118 | 74AHCT08PW |
| week 10, 2005 | 6,62 | 1,51E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74AHC08BQ | 9352 855 32115 | 74AHC08BQ,115 | NA | ARROW ELECTRONICS | 3,000 | 11/19/2009 | Buy online | not available | ||
| 74AHC08D | 9352 626 78112 | 74AHC08D,112 | 0.1400 | NA | ARROW ELECTRONICS | 3,249 | 11/19/2009 | Buy online | not available | |
| 74AHC08D | 9352 626 78118 | 74AHC08D,118 | 0.1400 | NA | ARROW ELECTRONICS | 3,249 | 11/19/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 1,000 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 2,209 | 11/19/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 15,000 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 1,000 | 11/20/2009 | Buy online | ||||||
| ASIA | SAC - Taiwan | yes | 2500 | 11/20/2009 | Buy online | |||||
| ASIA | WPI | 20,000 | 2500 | 11/19/2009 | Buy online | |||||
| 74AHC08PW | 9352 626 79112 | 74AHC08PW,112 | 0.1400 | not available | ||||||
| 74AHC08PW | 9352 626 79118 | 74AHC08PW,118 | 0.1400 | NA | FUTURE ELECTRONICS | 26,853 | 11/19/2009 | Buy online | Order samples | |
| NA | ARROW ELECTRONICS | 5,000 | 11/19/2009 | Buy online | ||||||
| ASIA | SAC - Taiwan | yes | 2500 | 11/20/2009 | Buy online | |||||
| ASIA | WPI | 2,500 | 2500 | 11/19/2009 | Buy online | |||||
| 74AHCT08BQ | 9352 855 33115 | 74AHCT08BQ,115 | NA | ARROW ELECTRONICS | 3,000 | 11/19/2009 | Buy online | not available | ||
| 74AHCT08D | 9352 626 76112 | 74AHCT08D,112 | 0.1400 | NA | ARROW ELECTRONICS | 2,506 | 11/19/2009 | Buy online | not available | |
| NA | AVNET ELECTRONICS MARKETING | 5,500 | 11/19/2009 | Buy online | ||||||
| 74AHCT08D | 9352 626 76118 | 74AHCT08D,118 | 0.1400 | NA | ARROW ELECTRONICS | 2,506 | 11/19/2009 | Buy online | Order samples | |
| NA | AVNET ELECTRONICS MARKETING | 2,750 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 2,465 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 2,465 | 11/20/2009 | Buy online | ||||||
| ASIA | WPI | 25,000 | 2500 | 11/19/2009 | Buy online | |||||
| 74AHCT08D/DG | 9352 883 54118 | 74AHCT08D/DG,118 | not available | |||||||
| 74AHCT08PW | 9352 626 77112 | 74AHCT08PW,112 | 0.1400 | not available | ||||||
| 74AHCT08PW | 9352 626 77118 | 74AHCT08PW,118 | 0.1400 | NA | MOUSER ELECTRONICS | 2,395 | 11/20/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 2,395 | 11/20/2009 | Buy online |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74AHC08BQ | SOT762-1
(DHVQFN14) | Quad 2-Input AND Gate | 3.5@5V | 2.0-5.5 V | 14 | Low Power or Battery Applications | CMOS | +/- 8 mA |
| 74AHC08D | SOT108
| Quad 2-Input AND Gate | 3.5@5V | 2.0-5.5 V | 14 | Low Power or Battery Applications | CMOS | +/- 8 mA |
| 74AHC08PW | SOT402-1
(TSSOP14) | Quad 2-Input AND Gate | 3.5@5V | 2.0-5.5 V | 14 | Low Power or Battery Applications | CMOS | +/- 8 mA |
| 74AHCT08D | SOT108
| Quad 2-Input AND Gate; TTL Enabled | 5 | 4.5-5.5 V | 14 | Low Power | TTL | +/- 8 mA |
| 74AHCT08D/DG | SOT108
| Quad 2-Input AND Gate; TTL Enabled | 5 | 4.5-5.5 V | 14 | Low Power | TTL | +/- 8 mA |
| 74AHCT08PW | SOT402-1
(TSSOP14) | Quad 2-Input AND Gate; TTL Enabled | 5 | 4.5-5.5 V | 14 | Low Power | TTL | +/- 8 mA |
Similar products
74AHC08; 74AHCT08
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.