The 74AHC126; 74AHCT126 is a high-speed Si-gate CMOS device and is pin compatible with Low-power Schottky TTL (LSTTL). It is specified in compliance with JEDEC standard No. 7-A.
The 74AHC126; 74AHCT126 provides four non-inverting buffer/line drivers with 3-state outputs. The 3-state outputs (nY) are controlled by the output enable input (nOE). A LOW-level at pin nOE causes the outputs to assume a high-impedance OFF-state.
The 74AHC126; 74AHCT126 is identical to the 74AHC125; 74AHCT125 but has active HIGH output enable inputs.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74AHC126D | 74AHC126D,112 | 9352 627 68112 | Volume production | SOT108 | Tube | Standard Marking | |
| 74AHC126D | 74AHC126D,118 | 9352 627 68118 | Volume production | SOT108 | Reel Pack, SMD, 13" | Standard Marking | |
| 74AHC126PW | 74AHC126PW,112 | 9352 627 69112 | Volume production | SOT402-1
(TSSOP14) | Tube | Standard Marking | |
| 74AHC126PW | 74AHC126PW,118 | 9352 627 69118 | Volume production | SOT402-1
(TSSOP14) | Reel Pack, SMD, 13" | Standard Marking | |
| 74AHCT126D | 74AHCT126D,112 | 9352 627 66112 | Volume production | SOT108 | Tube | Standard Marking | |
| 74AHCT126D | 74AHCT126D,118 | 9352 627 66118 | Volume production | SOT108 | Reel Pack, SMD, 13" | Standard Marking | |
| 74AHCT126PW | 74AHCT126PW,112 | 9352 627 67112 | Volume production | SOT402-1
(TSSOP14) | Tube | Standard Marking | |
| 74AHCT126PW | 74AHCT126PW,118 | 9352 627 67118 | Volume production | SOT402-1
(TSSOP14) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74AHC126D | 74AHC126D,112 | 74AHC126D |
| week 32, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74AHC126D | 74AHC126D,118 | 74AHC126D |
| week 32, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74AHC126PW | 74AHC126PW,112 | 74AHC126PW |
| week 10, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74AHC126PW | 74AHC126PW,118 | 74AHC126PW |
| week 10, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74AHCT126D | 74AHCT126D,112 | 74AHCT126D |
| week 32, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74AHCT126D | 74AHCT126D,118 | 74AHCT126D |
| week 32, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74AHCT126PW | 74AHCT126PW,112 | 74AHCT126PW |
| week 10, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74AHCT126PW | 74AHCT126PW,118 | 74AHCT126PW |
| week 10, 2005 | 6,62 | 1,51E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74AHC126D | 9352 627 68112 | 74AHC126D,112 | 0.1900 | not available | ||||||
| 74AHC126D | 9352 627 68118 | 74AHC126D,118 | 0.1900 | not available | ||||||
| 74AHC126PW | 9352 627 69112 | 74AHC126PW,112 | 0.1900 | JAPAN | CHIP ONE STOP | yes | 10 | 11/20/2325 | Buy online | not available |
| 74AHC126PW | 9352 627 69118 | 74AHC126PW,118 | 0.1900 | Order samples | ||||||
| 74AHCT126D | 9352 627 66112 | 74AHCT126D,112 | 0.1900 | NA | DIGI-KEY CORPORATION | 2,280 | 11/21/2009 | Buy online | not available | |
| NA | MOUSER ELECTRONICS | 2,148 | 11/21/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 2,148 | 11/21/2009 | Buy online | ||||||
| 74AHCT126D | 9352 627 66118 | 74AHCT126D,118 | 0.1900 | ASIA | WPI | 2,500 | 2500 | 11/20/2009 | Buy online | not available |
| 74AHCT126PW | 9352 627 67112 | 74AHCT126PW,112 | 0.1900 | NA | MOUSER ELECTRONICS | 1,738 | 11/21/2009 | Buy online | not available | |
| NA | MOUSER ELECTRONICS | 1,738 | 11/21/2009 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 10 | 11/20/2088 | Buy online | |||||
| 74AHCT126PW | 9352 627 67118 | 74AHCT126PW,118 | 0.1900 | NA | MOUSER ELECTRONICS | 100 | 11/21/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 100 | 11/21/2009 | Buy online |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74AHC126D | SOT108
| Quad Buffer/Line Driver with Active HIGH Output Enable (3-State) | 3.3@5V | 2.0-5.5 V | 14 | Low Power or Battery Applications | CMOS | +/- 8 mA |
| 74AHC126PW | SOT402-1
(TSSOP14) | Quad Buffer/Line Driver with Active HIGH Output Enable (3-State) | 3.3@5V | 2.0-5.5 V | 14 | Low Power or Battery Applications | CMOS | +/- 8 mA |
| 74AHCT126D | SOT108
| Quad Buffer/Line Driver with Active HIGH Output Enable; TTL Enabled (3-State) | 3 | 4.5-5.5 V | 14 | Low Power | TTL | +/- 8 mA |
| 74AHCT126PW | SOT402-1
(TSSOP14) | Quad Buffer/Line Driver with Active HIGH Output Enable; TTL Enabled (3-State) | 3 | 4.5-5.5 V | 14 | Low Power | TTL | +/- 8 mA |
Similar products
74AHC126; 74AHCT126
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.