The 74AHC132; 74AHCT132 is a high-speed Si-gate CMOS device and is pin compatible with Low-power Schottky TTL (LSTTL). The device is specified in compliance with JEDEC standard No. 7A.
The 74AHC132; 74AHCT132 contains four 2-input NAND gates which accept standard input signals. They are capable of transforming slowly changing input signals into sharply defined, jitter free output signals.
The gate switches at different points for positive-going and negative-going signals. The difference between the positive voltage VT+ and the negative VT- is defined as the hysteresis voltage VH.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74AHC132BQ | 74AHC132BQ-G | 9352 787 94115 | Volume production | SOT762-1
(DHVQFN14) | Reel Pack, SMD, 7" | Standard Marking | 74AHC132BQ
| Always Pb-free |
| 74AHC132D | 74AHC132D | 9352 629 89112 | Volume production | SOT108-1
(SO14) | Tube | Standard Marking | 74AHC132D
| week 32, 2004 |
| 74AHC132D | 74AHC132D-T | 9352 629 89118 | Volume production | SOT108-1
(SO14) | Reel Pack, SMD, 13" | Standard Marking | 74AHC132D
| week 32, 2004 |
| 74AHC132PW | 74AHC132PW | 9352 629 91112 | Volume production | SOT402-1
(TSSOP14) | Tube | Standard Marking | 74AHC132PW
| week 10, 2005 |
| 74AHC132PW | 74AHC132PW-T | 9352 629 91118 | Volume production | SOT402-1
(TSSOP14) | Reel Pack, SMD, 13" | Standard Marking | 74AHC132PW
| week 10, 2005 |
| 74AHCT132BQ | 74AHCT132BQ-G | 9352 788 06115 | Volume production | SOT762-1
(DHVQFN14) | Reel Pack, SMD, 7" | Standard Marking | 74AHCT132BQ
| Always Pb-free |
| 74AHCT132D | 74AHCT132D | 9352 629 95112 | Volume production | SOT108-1
(SO14) | Tube | Standard Marking | 74AHCT132D
| week 32, 2004 |
| 74AHCT132D | 74AHCT132D-T | 9352 629 95118 | Volume production | SOT108-1
(SO14) | Reel Pack, SMD, 13" | Standard Marking | 74AHCT132D
| week 32, 2004 |
| 74AHCT132PW | 74AHCT132PW | 9352 629 96112 | Volume production | SOT402-1
(TSSOP14) | Tube | Standard Marking | 74AHCT132PW
| week 10, 2005 |
| 74AHCT132PW | 74AHCT132PW-T | 9352 629 96118 | Volume production | SOT402-1
(TSSOP14) | Reel Pack, SMD, 13" | Standard Marking | 74AHCT132PW
| week 10, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| 74AHC132BQ | 9352 787 94115 | 0.2600 | Order samples | |||||
| 74AHC132D | 9352 629 89112 | 0.1900 | NA | ARROW ELECTRONICS | 920 | 5/12/2008 | Buy online | not available |
| 74AHC132D | 9352 629 89118 | 0.1900 | Order samples | |||||
| 74AHC132PW | 9352 629 91112 | 0.1900 | not available | |||||
| 74AHC132PW | 9352 629 91118 | 0.1900 | Order samples | |||||
| 74AHCT132BQ | 9352 788 06115 | 0.2600 | Order samples | |||||
| 74AHCT132D | 9352 629 95112 | 0.1900 | not available | |||||
| 74AHCT132D | 9352 629 95118 | 0.1900 | Order samples | |||||
| 74AHCT132PW | 9352 629 96112 | 0.1900 | not available | |||||
| 74AHCT132PW | 9352 629 96118 | 0.1900 | NA | ARROW ELECTRONICS | 2,500 | 5/12/2008 | Buy online | Order samples |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74AHC132BQ | SOT762-1
(DHVQFN14) | Quad 2-Input NAND Schmitt-Trigger | 3.3@5V | 2.0-5.5 V | 14 | Low Power or Battery Applications | CMOS | +/- 8 mA |
| 74AHC132D | SOT108-1
(SO14) | Quad 2-Input NAND Schmitt-Trigger | 3.3@5V | 2.0-5.5 V | 14 | Low Power or Battery Applications | CMOS | +/- 8 mA |
| 74AHC132PW | SOT402-1
(TSSOP14) | Quad 2-Input NAND Schmitt-Trigger | 3.3@5V | 2.0-5.5 V | 14 | Low Power or Battery Applications | CMOS | +/- 8 mA |
| 74AHCT132BQ | SOT762-1
(DHVQFN14) | Quad 2-Input NAND Schmitt-Trigger; TTL Enabled | 3.5 | 4.5-5.5 V | 14 | Low Power | TTL | +/- 8 mA |
| 74AHCT132D | SOT108-1
(SO14) | Quad 2-Input NAND Schmitt-Trigger; TTL Enabled | 3.5 | 4.5-5.5 V | 14 | Low Power | TTL | +/- 8 mA |
| 74AHCT132PW | SOT402-1
(TSSOP14) | Quad 2-Input NAND Schmitt-Trigger; TTL Enabled | 3.5 | 4.5-5.5 V | 14 | Low Power | TTL | +/- 8 mA |
74AHC132; 74AHCT132 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.