The 74AHC132; 74AHCT132 is a high-speed Si-gate CMOS device and is pin compatible with Low-power Schottky TTL (LSTTL). It is specified in compliance with JEDEC standard No. 7-A.
The 74AHC132; 74AHCT132 contains four 2-input NAND gates which accept standard input signals. They are capable of transforming slowly changing input signals into sharply defined, jitter free output signals. The gate switches at different points for positive-going and negative-going signals. The difference between the positive voltage VT+ and the negative VT- is defined as the hysteresis voltage VH.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74AHC132BQ | 74AHC132BQ,115 | 9352 787 94115 | Volume production | SOT762-1
(DHVQFN14) | Reel Pack, SMD, 7" | Standard Marking | |
| 74AHC132D | 74AHC132D,112 | 9352 629 89112 | Volume production | SOT108 | Tube | Standard Marking | |
| 74AHC132D | 74AHC132D,118 | 9352 629 89118 | Volume production | SOT108 | Reel Pack, SMD, 13" | Standard Marking | |
| 74AHC132PW | 74AHC132PW,112 | 9352 629 91112 | Volume production | SOT402-1
(TSSOP14) | Tube | Standard Marking | |
| 74AHC132PW | 74AHC132PW,118 | 9352 629 91118 | Volume production | SOT402-1
(TSSOP14) | Reel Pack, SMD, 13" | Standard Marking | |
| 74AHCT132BQ | 74AHCT132BQ,115 | 9352 788 06115 | Volume production | SOT762-1
(DHVQFN14) | Reel Pack, SMD, 7" | Standard Marking | |
| 74AHCT132D | 74AHCT132D,112 | 9352 629 95112 | Volume production | SOT108 | Tube | Standard Marking | |
| 74AHCT132D | 74AHCT132D,118 | 9352 629 95118 | Volume production | SOT108 | Reel Pack, SMD, 13" | Standard Marking | |
| 74AHCT132PW | 74AHCT132PW,112 | 9352 629 96112 | Volume production | SOT402-1
(TSSOP14) | Tube | Standard Marking | |
| 74AHCT132PW | 74AHCT132PW,118 | 9352 629 96118 | Volume production | SOT402-1
(TSSOP14) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74AHC132BQ | 74AHC132BQ,115 | 74AHC132BQ |
| Always Pb-free | 6,62 | 1,51E+08 | 1 | |
| 74AHC132D | 74AHC132D,112 | 74AHC132D |
| week 32, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74AHC132D | 74AHC132D,118 | 74AHC132D |
| week 32, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74AHC132PW | 74AHC132PW,112 | 74AHC132PW |
| week 10, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74AHC132PW | 74AHC132PW,118 | 74AHC132PW |
| week 10, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74AHCT132BQ | 74AHCT132BQ,115 | 74AHCT132BQ |
| Always Pb-free | 6,62 | 1,51E+08 | 1 | |
| 74AHCT132D | 74AHCT132D,112 | 74AHCT132D |
| week 32, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74AHCT132D | 74AHCT132D,118 | 74AHCT132D |
| week 32, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74AHCT132PW | 74AHCT132PW,112 | 74AHCT132PW |
| week 10, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74AHCT132PW | 74AHCT132PW,118 | 74AHCT132PW |
| week 10, 2005 | 6,62 | 1,51E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74AHC132BQ | 9352 787 94115 | 74AHC132BQ,115 | 0.2600 | not available | ||||||
| 74AHC132D | 9352 629 89112 | 74AHC132D,112 | 0.1900 | not available | ||||||
| 74AHC132D | 9352 629 89118 | 74AHC132D,118 | 0.1900 | NA | MOUSER ELECTRONICS | 100 | 11/20/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 100 | 11/20/2009 | Buy online | ||||||
| 74AHC132PW | 9352 629 91112 | 74AHC132PW,112 | 0.1900 | not available | ||||||
| 74AHC132PW | 9352 629 91118 | 74AHC132PW,118 | 0.1900 | NA | MOUSER ELECTRONICS | 100 | 11/20/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 100 | 11/20/2009 | Buy online | ||||||
| ASIA | WPI | 5,000 | 2500 | 11/19/2009 | Buy online | |||||
| 74AHCT132BQ | 9352 788 06115 | 74AHCT132BQ,115 | 0.2600 | not available | ||||||
| 74AHCT132D | 9352 629 95112 | 74AHCT132D,112 | 0.1900 | NA | ARROW ELECTRONICS | 627 | 11/19/2009 | Buy online | not available | |
| NA | FUTURE ELECTRONICS | 1,140 | 11/19/2009 | Buy online | ||||||
| 74AHCT132D | 9352 629 95118 | 74AHCT132D,118 | 0.1900 | NA | ARROW ELECTRONICS | 627 | 11/19/2009 | Buy online | not available | |
| NA | MOUSER ELECTRONICS | 2,320 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 2,320 | 11/20/2009 | Buy online | ||||||
| 74AHCT132PW | 9352 629 96112 | 74AHCT132PW,112 | 0.1900 | not available | ||||||
| 74AHCT132PW | 9352 629 96118 | 74AHCT132PW,118 | 0.1900 | NA | MOUSER ELECTRONICS | 75 | 11/20/2009 | Buy online | not available | |
| NA | FUTURE ELECTRONICS | 100 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 75 | 11/20/2009 | Buy online |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74AHC132BQ | SOT762-1
(DHVQFN14) | Quad 2-Input NAND Schmitt-Trigger | 3.3@5V | 2.0-5.5 V | 14 | Low Power or Battery Applications | CMOS | +/- 8 mA |
| 74AHC132D | SOT108
| Quad 2-Input NAND Schmitt-Trigger | 3.3@5V | 2.0-5.5 V | 14 | Low Power or Battery Applications | CMOS | +/- 8 mA |
| 74AHC132PW | SOT402-1
(TSSOP14) | Quad 2-Input NAND Schmitt-Trigger | 3.3@5V | 2.0-5.5 V | 14 | Low Power or Battery Applications | CMOS | +/- 8 mA |
| 74AHCT132BQ | SOT762-1
(DHVQFN14) | Quad 2-Input NAND Schmitt-Trigger; TTL Enabled | 3.5 | 4.5-5.5 V | 14 | Low Power | TTL | +/- 8 mA |
| 74AHCT132D | SOT108
| Quad 2-Input NAND Schmitt-Trigger; TTL Enabled | 3.5 | 4.5-5.5 V | 14 | Low Power | TTL | +/- 8 mA |
| 74AHCT132PW | SOT402-1
(TSSOP14) | Quad 2-Input NAND Schmitt-Trigger; TTL Enabled | 3.5 | 4.5-5.5 V | 14 | Low Power | TTL | +/- 8 mA |
Similar products
74AHC132; 74AHCT132
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.