The 74AHC138; 74AHCT138 are high-speed Si-gate CMOS devices and are pin compatible with Low power Schottky TTL (LSTTL). They are specified in compliance with JEDEC standard No. 7A.
The 74AHC138; 74AHCT138 is a 3-to-8 line decoder/demultiplexer. It accepts three binary weighted address inputs (A0, A1 and A2) and, when enabled, provides eight mutually exclusive outputs (Y0 to Y7) that are LOW when selected.
There are three enable inputs: two active LOW (E1 and E2) and one active HIGH (E3). Every output will be HIGH unless E1 and E2 are LOW and E3 is HIGH.
This multiple enable function allows easy parallel expansion of the device to a 1-of-32 (5 lines to 32 lines) decoder with just four 74AHC138; 74AHCT138 devices and one inverter. The 74AHC138; 74AHCT138 can be used as an eight output demultiplexer by using one of the active LOW enable inputs as the data input and the remaining enable inputs as strobes. Unused enable inputs must be permanently tied to their appropriate active HIGH or LOW state.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74AHC138BQ | 74AHC138BQ,115 | 9352 855 72115 | Volume production | SOT763-1
(DHVQFN16) | Reel Pack, SMD, 7" | Standard Marking | |
| 74AHC138D | 74AHC138D,112 | 9352 629 99112 | Volume production | SOT109-1
(SO16) | Tube | Standard Marking | |
| 74AHC138D | 74AHC138D,118 | 9352 629 99118 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13" | Standard Marking | |
| 74AHC138PW | 74AHC138PW,112 | 9352 630 00112 | Volume production | SOT403-1
(TSSOP16) | Tube | Standard Marking | |
| 74AHC138PW | 74AHC138PW,118 | 9352 630 00118 | Volume production | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking | |
| 74AHCT138BQ | 74AHCT138BQ,115 | 9352 855 73115 | Volume production | SOT763-1
(DHVQFN16) | Reel Pack, SMD, 7" | Standard Marking | |
| 74AHCT138D | 74AHCT138D,112 | 9352 629 97112 | Volume production | SOT109-1
(SO16) | Tube | Standard Marking | |
| 74AHCT138D | 74AHCT138D,118 | 9352 629 97118 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13" | Standard Marking | |
| 74AHCT138PW | 74AHCT138PW,112 | 9352 629 98112 | Volume production | SOT403-1
(TSSOP16) | Tube | Standard Marking | |
| 74AHCT138PW | 74AHCT138PW,118 | 9352 629 98118 | Volume production | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| 74AHC138BQ | 74AHC138BQ,115 | 74AHC138BQ |
| Always Pb-free | 6,62 | 1,51E+08 | 1 | |
| 74AHC138D | 74AHC138D,112 | 74AHC138D |
| week 35, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74AHC138D | 74AHC138D,118 | 74AHC138D |
| week 35, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74AHC138PW | 74AHC138PW,112 | 74AHC138PW |
| week 10, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74AHC138PW | 74AHC138PW,118 | 74AHC138PW |
| week 10, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74AHCT138BQ | 74AHCT138BQ,115 | 74AHCT138BQ |
| Always Pb-free | 6,62 | 1,51E+08 | 1 | |
| 74AHCT138D | 74AHCT138D,112 | 74AHCT138D |
| week 35, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74AHCT138D | 74AHCT138D,118 | 74AHCT138D |
| week 35, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74AHCT138PW | 74AHCT138PW,112 | 74AHCT138PW |
| week 10, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74AHCT138PW | 74AHCT138PW,118 | 74AHCT138PW |
| week 10, 2005 | 6,62 | 1,51E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74AHC138BQ | 9352 855 72115 | 74AHC138BQ,115 | NA | ARROW ELECTRONICS | 115 | 3/18/2010 | Buy online | Order samples | ||
| 74AHC138D | 9352 629 99112 | 74AHC138D,112 | 0.1900 | NA | ARROW ELECTRONICS | 118 | 3/18/2010 | Buy online | not available | |
| NA | AVNET ELECTRONICS MARKETING | 2,000 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| 74AHC138D | 9352 629 99118 | 74AHC138D,118 | 0.1900 | NA | ARROW ELECTRONICS | 118 | 3/18/2010 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 4,835 | 3/18/2010 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 7,500 | 3/17/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online | ||||||
| 74AHC138PW | 9352 630 00112 | 74AHC138PW,112 | 0.1900 | NA | ARROW ELECTRONICS | 118 | 3/18/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online | ||||||
| 74AHC138PW | 9352 630 00118 | 74AHC138PW,118 | 0.1900 | NA | ARROW ELECTRONICS | 118 | 3/18/2010 | Buy online | Order samples | |
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| 74AHCT138BQ | 9352 855 73115 | 74AHCT138BQ,115 | NA | ARROW ELECTRONICS | 115 | 3/18/2010 | Buy online | Order samples | ||
| 74AHCT138D | 9352 629 97112 | 74AHCT138D,112 | 0.1900 | NA | ARROW ELECTRONICS | 118 | 3/18/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| 74AHCT138D | 9352 629 97118 | 74AHCT138D,118 | 0.1900 | NA | ARROW ELECTRONICS | 118 | 3/18/2010 | Buy online | Order samples | |
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| ASIA | WPI | 2,500 | 2500 | 03/18/2010 | Buy online | |||||
| 74AHCT138PW | 9352 629 98112 | 74AHCT138PW,112 | 0.1900 | NA | ARROW ELECTRONICS | 118 | 3/18/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| 74AHCT138PW | 9352 629 98118 | 74AHCT138PW,118 | 0.1900 | NA | ARROW ELECTRONICS | 118 | 3/18/2010 | Buy online | Order samples | |
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| ASIA | WPI | 2,500 | 2500 | 03/18/2010 | Buy online |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|
| 74AHC138BQ | SOT763-1
(DHVQFN16) | 3-to-8 Line Decoder/Demultiplexer; Inverting | 4.4@5V | 2.0-5.5 V | Low Power or Battery Applications | CMOS | +/- 8 mA |
| 74AHC138D | SOT109-1
(SO16) | 3-to-8 Line Decoder/Demultiplexer; Inverting | 4.4@5V | 2.0-5.5 V | Low Power or Battery Applications | CMOS | +/- 8 mA |
| 74AHC138PW | SOT403-1
(TSSOP16) | 3-to-8 Line Decoder/Demultiplexer; Inverting | 4.4@5V | 2.0-5.5 V | Low Power or Battery Applications | CMOS | +/- 8 mA |
| 74AHCT138D | SOT109-1
(SO16) | 3-to-8 Line Decoder/Demultiplexer; Inverting; TTL Enabled | 4.4 | 4.5-5.5 V | Low Power | TTL | +/- 8 mA |
| 74AHCT138PW | SOT403-1
(TSSOP16) | 3-to-8 Line Decoder/Demultiplexer; Inverting; TTL Enabled | 4.4 | 4.5-5.5 V | Low Power | TTL | +/- 8 mA |
Similar products
74AHC_AHCT138
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.