The 74AHC139; 74AHCT139 is a high-speed Si-gate CMOS device and is pin compatible with Low-power Schottky TTL (LSTTL). It is specified in compliance with JEDEC standard No. 7-A.
The 74AHC139; 74AHCT139 is a high-speed, dual 2-to-4 line decoder/demultiplexer. This device has two independent decoders, each accepting two binary weighted inputs (nA0 and nA1) and providing four mutually exclusive active LOW outputs (nY0 to nY3). Each decoder has an active LOW enable input (nE). When nE is HIGH, every output is forced HIGH. The enable input can be used as the data input for a 1-to-4 demultiplexer application.
The 74AHC139; 74AHCT139 is identical to the HEF4556 of the HE4000B family.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74AHC139D | 74AHC139D,112 | 9352 635 65112 | Volume production | SOT109 | Tube | Standard Marking | |
| 74AHC139D | 74AHC139D,118 | 9352 635 65118 | Volume production | SOT109 | Reel Pack, SMD, 13" | Standard Marking | |
| 74AHC139PW | 74AHC139PW,112 | 9352 635 66112 | Volume production | SOT403-1
(TSSOP16) | Tube | Standard Marking | |
| 74AHC139PW | 74AHC139PW,118 | 9352 635 66118 | Volume production | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking | |
| 74AHCT139D | 74AHCT139D,112 | 9352 635 67112 | Volume production | SOT109 | Tube | Standard Marking | |
| 74AHCT139D | 74AHCT139D,118 | 9352 635 67118 | Volume production | SOT109 | Reel Pack, SMD, 13" | Standard Marking | |
| 74AHCT139PW | 74AHCT139PW,112 | 9352 635 68112 | Volume production | SOT403-1
(TSSOP16) | Tube | Standard Marking | |
| 74AHCT139PW | 74AHCT139PW,118 | 9352 635 68118 | Volume production | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74AHC139D | 74AHC139D,112 | 74AHC139D |
| week 35, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74AHC139D | 74AHC139D,118 | 74AHC139D |
| week 35, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74AHC139PW | 74AHC139PW,112 | 74AHC139PW |
| week 10, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74AHC139PW | 74AHC139PW,118 | 74AHC139PW |
| week 10, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74AHCT139D | 74AHCT139D,112 | 74AHCT139D |
| week 35, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74AHCT139D | 74AHCT139D,118 | 74AHCT139D |
| week 35, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74AHCT139PW | 74AHCT139PW,112 | 74AHCT139PW |
| week 10, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74AHCT139PW | 74AHCT139PW,118 | 74AHCT139PW |
| week 10, 2005 | 6,62 | 1,51E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74AHC139D | 9352 635 65112 | 74AHC139D,112 | 0.1900 | not available | ||||||
| 74AHC139D | 9352 635 65118 | 74AHC139D,118 | 0.1900 | NA | MOUSER ELECTRONICS | 40 | 11/21/2009 | Buy online | not available | |
| NA | MOUSER ELECTRONICS | 40 | 11/21/2009 | Buy online | ||||||
| 74AHC139PW | 9352 635 66112 | 74AHC139PW,112 | 0.1900 | JAPAN | CHIP ONE STOP | yes | 10 | 11/20/2323 | Buy online | not available |
| 74AHC139PW | 9352 635 66118 | 74AHC139PW,118 | 0.1900 | NA | DIGI-KEY CORPORATION | 4,902 | 11/21/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 350 | 11/21/2009 | Buy online | ||||||
| NA | ARROW ELECTRONICS | 10,000 | 11/23/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 350 | 11/21/2009 | Buy online | ||||||
| 74AHCT139D | 9352 635 67112 | 74AHCT139D,112 | 0.1900 | not available | ||||||
| 74AHCT139D | 9352 635 67118 | 74AHCT139D,118 | 0.1900 | NA | MOUSER ELECTRONICS | 2,497 | 11/21/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 2,497 | 11/21/2009 | Buy online | ||||||
| 74AHCT139PW | 9352 635 68112 | 74AHCT139PW,112 | 0.1900 | NA | AVNET ELECTRONICS MARKETING | 4,800 | 11/23/2009 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 10 | 11/20/2302 | Buy online | |||||
| 74AHCT139PW | 9352 635 68118 | 74AHCT139PW,118 | 0.1900 | NA | AVNET ELECTRONICS MARKETING | 2,400 | 11/23/2009 | Buy online | not available | |
| NA | AVNET ELECTRONICS MARKETING | 10,000 | 11/23/2009 | Buy online | ||||||
| NA | ARROW ELECTRONICS | 2,500 | 11/23/2009 | Buy online |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|
| 74AHC139D | SOT109
| Dual 2-to-4 Line Decoder/Demultiplexer | 3.9@5V | 2.0-5.5 V | Low Power or Battery Applications | CMOS | +/- 8 mA |
| 74AHC139PW | SOT403-1
(TSSOP16) | Dual 2-to-4 Line Decoder/Demultiplexer | 3.9@5V | 2.0-5.5 V | Low Power or Battery Applications | CMOS | +/- 8 mA |
| 74AHCT139D | SOT109
| Dual 2-to-4 Line Decoder/Demultiplexer; TTL Enabled | 4.7 | 4.5-5.5 V | Low Power | TTL | +/- 8 mA |
| 74AHCT139PW | SOT403-1
(TSSOP16) | Dual 2-to-4 Line Decoder/Demultiplexer; TTL Enabled | 4.7 | 4.5-5.5 V | Low Power | TTL | +/- 8 mA |
Similar products
74AHC139; 74AHCT139
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.