NXP Semiconductors


Select site:

English

74AHC164; 74AHCT164

Selection guide

Datasheet

74AHC164; 74AHCT164
(Product Specification)
24-Apr-08, 18 pages, 102 kB

Download all documentation

74AHC164; 74AHCT164 - 8-bit serial-in/parallel-out shift register

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74AHC164; 74AHCT164 shift register is a high-speed Si-gate CMOS device and is pin compatible with Low-power Schottky TTL (LSTTL). It is specified in compliance with JEDEC standard No. 7A.

The 74AHC164; 74AHCT164 input signals are 8-bit serial through one of two inputs (DSA or DSB); either input can be used as an active HIGH enable for data entry through the other input. Both inputs must be connected together or an unused input must be tied HIGH.

Data shifts one place to the right on each LOW-to-HIGH transition of the clock input (CP) and enters into output Q0, which is a logical AND of the two data inputs (DSA and DSB) that existed one set-up time prior to the rising clock edge.

A LOW-level on the master reset (MR) input overrides all other inputs and clears the register asynchronously, forcing all outputs LOW.

Features

  • Balanced propagation delays
  • All inputs have Schmitt-trigger actions
  • Inputs accept voltages higher than VCC
  • Input levels:
    • For 74AHC164: CMOS level
    • For 74AHCT164: TTL level
  • ESD protection:
    • HBM EIA/JESD22-A114E exceeds 2000 V
    • MM EIA/JESD22-A115-A exceeds 200 V
    • CDM EIA/JESD22-C101C exceeds 1000 V
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and from -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74AHC164BQ74AHC164BQ,1159352 833 93115Volume productionSOT762-1
(DHVQFN14)
Reel Pack, SMD, 7"Standard Marking
74AHC164D74AHC164D,1129352 654 65112Volume productionSOT108TubeStandard Marking
74AHC164D74AHC164D,1189352 654 65118Volume productionSOT108Reel Pack, SMD, 13"Standard Marking
74AHC164PW74AHC164PW,1129352 654 66112Volume productionSOT402-1
(TSSOP14)
TubeStandard Marking
74AHC164PW74AHC164PW,1189352 654 66118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard Marking
74AHCT164BQ74AHCT164BQ,1159352 833 94115Volume productionSOT762-1
(DHVQFN14)
Reel Pack, SMD, 7"Standard Marking
74AHCT164D74AHCT164D,1129352 654 63112Volume productionSOT108TubeStandard Marking
74AHCT164D74AHCT164D,1189352 654 63118Volume productionSOT108Reel Pack, SMD, 13"Standard Marking
74AHCT164PW74AHCT164PW,1129352 654 64112Volume productionSOT402-1
(TSSOP14)
TubeStandard Marking
74AHCT164PW74AHCT164PW,1189352 654 64118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74AHC164BQ74AHC164BQ,11574AHC164BQ
Always Pb-free 6,621,51E+081
74AHC164D74AHC164D,11274AHC164D
week 32, 2004 6,621,51E+081
74AHC164D74AHC164D,11874AHC164D
week 32, 2004 6,621,51E+081
74AHC164PW74AHC164PW,11274AHC164PW
week 10, 2005 6,621,51E+081
74AHC164PW74AHC164PW,11874AHC164PW
week 10, 2005 6,621,51E+081
74AHCT164BQ74AHCT164BQ,11574AHCT164BQ
Always Pb-free 6,621,51E+081
74AHCT164D74AHCT164D,11274AHCT164D
week 32, 2004 6,621,51E+081
74AHCT164D74AHCT164D,11874AHCT164D
week 32, 2004 6,621,51E+081
74AHCT164PW74AHCT164PW,11274AHCT164PW
week 10, 2005 6,621,51E+081
74AHCT164PW74AHCT164PW,11874AHCT164PW
week 10, 2005 6,621,51E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74AHC164BQ9352 833 93115  74AHC164BQ,115        Order samples
74AHC164D9352 654 65112  74AHC164D,112  0.2400      not available
74AHC164D9352 654 65118  74AHC164D,118  0.2400      Order samples
74AHC164PW9352 654 66112  74AHC164PW,112  0.2400      not available
74AHC164PW9352 654 66118  74AHC164PW,118  0.2400      not available
74AHCT164BQ9352 833 94115  74AHCT164BQ,115        Order samples
74AHCT164D9352 654 63112  74AHCT164D,112  0.4100NADIGI-KEY CORPORATION525 11/20/2009Buy onlinenot available
74AHCT164D9352 654 63118  74AHCT164D,118  0.4100      not available
74AHCT164PW9352 654 64112  74AHCT164PW,112  0.4100NADIGI-KEY CORPORATION2,261 11/20/2009Buy onlinenot available
    NAMOUSER ELECTRONICS963 11/20/2009Buy online 
    NAMOUSER ELECTRONICS963 11/20/2009Buy online 
74AHCT164PW9352 654 64118  74AHCT164PW,118  0.4100NAMOUSER ELECTRONICS100 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS100 11/20/2009Buy online 

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltagePower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74AHC164BQSOT762-1
(DHVQFN14)
8-Bit Serial-In/Parallel-Out Shift Register1154.5@5V2.0-5.5 VLow Power or Battery ApplicationsCMOS+/- 8 mA
74AHC164DSOT108
8-Bit Serial-In/Parallel-Out Shift Register1154.5@5V2.0-5.5 VLow Power or Battery ApplicationsCMOS+/- 8 mA
74AHC164PWSOT402-1
(TSSOP14)
8-Bit Serial-In/Parallel-Out Shift Register1154.5@5V2.0-5.5 VLow Power or Battery ApplicationsCMOS+/- 8 mA
74AHCT164BQSOT762-1
(DHVQFN14)
8-Bit Serial-In/Parallel-Out Shift Register; TTL Enabled1153.44.5-5.5 VLow PowerTTL+/- 8 mA
74AHCT164DSOT108
8-Bit Serial-In/Parallel-Out Shift Register; TTL Enabled1153.44.5-5.5 VLow PowerTTL+/- 8 mA
74AHCT164PWSOT402-1
(TSSOP14)
8-Bit Serial-In/Parallel-Out Shift Register; TTL Enabled1153.44.5-5.5 VLow PowerTTL+/- 8 mA


Similar products
74AHC164; 74AHCT164 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.