NXP Semiconductors


Select site:

English

74AHC_AHCT1G00

Selection guide

Datasheet

(Product Specification)
v.6, 30-May-07, 11 pages, 70 kB

Download all documentation

General description

74AHC1G00 and 74AHCT1G00 are high-speed Si-gate CMOS devices. They provide a 2-input NAND function.

The AHC device has CMOS input switching levels and supply voltage range 2 V to 5.5 V.

The AHCT device has TTL input switching levels and supply voltage range 4.5 V to 5.5 V.

Features

  • Symmetrical output impedance
  • High noise immunity
  • Low power dissipation
  • Balanced propagation delays
  • SOT353-1 and SOT753 package options
  • ESD protection:
    • HBM JESD22-A114E: exceeds 2000 V
    • MM JESD22-A115-A: exceeds 200 V
    • CDM JESD22-C101C: exceeds 1000 V
  • Specified from -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74AHC1G00GV74AHC1G00GV,1259352 716 49125Volume productionSOT753
(SO5)
Tape reel smd, ReverseStandard Marking
74AHC1G00GW74AHC1G00GW,1259352 627 77125Volume productionSOT353-1
(TSSOP5)
Reel Pack, Reverse, ReverseStandard Marking
74AHCT1G00GV74AHCT1G00GV,1259352 716 48125Volume productionSOT753
(SO5)
Tape reel smd, ReverseStandard Marking
74AHCT1G00GW74AHCT1G00GW,1259352 627 49125Volume productionSOT353-1
(TSSOP5)
Reel Pack, Reverse, ReverseStandard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74AHC1G00GW74AHC1G00GW,1659352 627 77165Discontinued
Replacement product
SOT353-1
(TSSOP5)
Reel Pack, SMD, Large, Reverse, ReverseStandard Marking
74AHCT1G00GW74AHCT1G00GW,1659352 627 49165Discontinued
Replacement product
SOT353-1
(TSSOP5)
Reel Pack, SMD, Large, Reverse, ReverseStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
74AHC1G00GV74AHC1G00GV,125Not available
week 36, 2003 6,621,51E+081
74AHC1G00GW74AHC1G00GW,12574AHC1G00GW
week 36, 2003 6,621,51E+081
74AHCT1G00GV74AHCT1G00GV,12574AHCT1G00GV
week 36, 2003 6,621,51E+081
74AHCT1G00GW74AHCT1G00GW,12574AHCT1G00GW
week 36, 2003 6,621,51E+081

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
74AHC1G00GW74AHC1G00GW,16574AHC1G00GW
week 36, 2003 6,621,51E+081
74AHCT1G00GW74AHCT1G00GW,16574AHCT1G00GW
week 36, 2003 6,621,51E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74AHC1G00GV9352 716 49125  74AHC1G00GV,125  0.1100NAARROW ELECTRONICS125 3/18/2010Buy onlineOrder samples
    JAPANCHIP ONE STOPyes 03/19/2010Buy online 
74AHC1G00GW9352 627 77125  74AHC1G00GW,125  0.1200NAARROW ELECTRONICS165 3/18/2010Buy onlineOrder samples
    NADIGI-KEY CORPORATION5,791 3/18/2010Buy online 
    NAFUTURE ELECTRONICS2,997 3/17/2010Buy online 
    JAPANCHIP ONE STOPno 03/19/2010Buy online 
74AHCT1G00GV9352 716 48125  74AHCT1G00GV,125  0.1100NAARROW ELECTRONICS125 3/18/2010Buy onlineOrder samples
    JAPANCHIP ONE STOPyes 03/19/2010Buy online 
74AHCT1G00GW9352 627 49125  74AHCT1G00GW,125  0.1200NAARROW ELECTRONICS165 3/18/2010Buy onlineOrder samples
    NADIGI-KEY CORPORATION2,776 3/18/2010Buy online 
    NAFUTURE ELECTRONICS10,000 3/17/2010Buy online 
    JAPANCHIP ONE STOPyes 03/19/2010Buy online 

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
74AHC1G00GW935262777165 DN
    74AHCT1G00GW935262749165 DN

      Applications


      Related applications
      Transceiver board
      Main CPU board

      Block diagrams/pinning

      Design support

      Application Notes

      Parametrics/similar products

      Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
      74AHC1G00GVSOT753
      (SO5)
      PicoGate 2-Input NAND Gate3.5@5V2.0-5.5 V5Low Power or Battery ApplicationsCMOS+/- 8 mA
      74AHC1G00GWSOT353-1
      (TSSOP5)
      PicoGate 2-Input NAND Gate3.5@5V2.0-5.5 V5Low Power or Battery ApplicationsCMOS+/- 8 mA
      74AHCT1G00GVSOT753
      (SO5)
      PicoGate 2-Input NAND Gate; TTL Enabled3.64.5-5.5 V5Low PowerTTL+/- 8 mA
      74AHCT1G00GWSOT353-1
      (TSSOP5)
      PicoGate 2-Input NAND Gate; TTL Enabled3.64.5-5.5 V5Low PowerTTL+/- 8 mA


      Similar products
      74AHC_AHCT1G00 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.