NXP Semiconductors


Select site:

English

74AHC1G02; 74AHCT1G02

Selection guide

Datasheet

74AHC1G02; 74AHCT1G02
(Product Specification)
30-May-07, 11 pages, 70 kB

Download all documentation

74AHC1G02; 74AHCT1G02 - 2-input NOR gate

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

74AHC1G02 and 74AHCT1G02 are high-speed Si-gate CMOS devices. They provide a 2-input NOR function.

The AHC device has CMOS input switching levels and supply voltage range 2 V to 5.5 V.

The AHCT device has TTL input switching levels and supply voltage range 4.5 V to 5.5 V.

Features

  • Symmetrical output impedance
  • High noise immunity
  • Low power dissipation
  • Balanced propagation delays
  • SOT353-1 and SOT753 package options
  • ESD protection:
    • HBM JESD22-A114E: exceeds 2000 V
    • MM JESD22-A115-A: exceeds 200 V
    • CDM JESD22-C101C: exceeds 1000 V
  • Specified from -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74AHC1G02GV74AHC1G02GV,1259352 716 50125Volume productionSOT753
(SO5)
Tape reel smd, ReverseStandard Marking
74AHC1G02GW74AHC1G02GW,1259352 627 50125Volume productionSOT353-1
(TSSOP5)
Reel Pack, Reverse, ReverseStandard Marking
74AHC1G02GW74AHC1G02GW,1659352 627 50165Volume productionSOT353-1
(TSSOP5)
Reel Pack, SMD, Large, Reverse, ReverseStandard Marking
74AHCT1G02GV74AHCT1G02GV,1259352 716 51125Volume productionSOT753
(SO5)
Tape reel smd, ReverseStandard Marking
74AHCT1G02GW74AHCT1G02GW,1259352 627 51125Volume productionSOT353-1
(TSSOP5)
Reel Pack, Reverse, ReverseStandard Marking
74AHCT1G02GW74AHCT1G02GW,1659352 627 51165Volume productionSOT353-1
(TSSOP5)
Reel Pack, SMD, Large, Reverse, ReverseStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74AHC1G02GV74AHC1G02GV,12574AHC1G02GV
week 36, 2003 6,621,51E+081
74AHC1G02GW74AHC1G02GW,12574AHC1G02GW
week 36, 2003 6,621,51E+081
74AHC1G02GW74AHC1G02GW,16574AHC1G02GW
week 36, 2003 6,621,51E+081
74AHCT1G02GV74AHCT1G02GV,12574AHCT1G02GV
week 36, 2003 6,621,51E+081
74AHCT1G02GW74AHCT1G02GW,12574AHCT1G02GW
week 36, 2003 6,621,51E+081
74AHCT1G02GW74AHCT1G02GW,16574AHCT1G02GW
week 36, 2003 6,621,51E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74AHC1G02GV9352 716 50125  74AHC1G02GV,125  0.1100NADIGI-KEY CORPORATION11,354 11/20/2009Buy onlinenot available
    NAMOUSER ELECTRONICS572 11/20/2009Buy online 
    NAMOUSER ELECTRONICS572 11/20/2009Buy online 
74AHC1G02GW9352 627 50125  74AHC1G02GW,125  0.1200NANEWARK57 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS2,790 11/20/2009Buy online 
    NAAVNET ELECTRONICS MARKETING12,000 11/19/2009Buy online 
    NAMOUSER ELECTRONICS2,790 11/20/2009Buy online 
    ASIASACL - Hong Kong/Chinayes300011/20/2009Buy online 
    ASIAWPI18,000300011/19/2009Buy online 
74AHC1G02GW9352 627 50165  74AHC1G02GW,165  0.1200NANEWARK57 11/20/2009Buy onlinenot available
74AHCT1G02GV9352 716 51125  74AHCT1G02GV,125  0.1100      Order samples
74AHCT1G02GW9352 627 51125  74AHCT1G02GW,125  0.1200NADIGI-KEY CORPORATION5,730 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS8,900 11/20/2009Buy online 
    NAMOUSER ELECTRONICS8,900 11/20/2009Buy online 
    ASIAWPI3,000300011/19/2009Buy online 
74AHCT1G02GW9352 627 51165  74AHCT1G02GW,165  0.1200      not available

Applications


Related applications
Transceiver board
Main CPU board

Block diagrams/pinning

Design support

Application Notes

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74AHC1G02GVSOT753
(SO5)
Picogate 2 input NOR Gate3.2@5V2.0-5.5 V5Low Power or Battery ApplicationsCMOS+/- 8 mA
74AHC1G02GWSOT353-1
(TSSOP5)
Picogate 2 input NOR Gate3.2@5V2.0-5.5 V5Low Power or Battery ApplicationsCMOS+/- 8 mA
74AHCT1G02GVSOT753
(SO5)
PicoGate 2-Input NOR Gate; TTL Enabled3.54.5-5.5 V5Low PowerTTL+/- 8 mA
74AHCT1G02GWSOT353-1
(TSSOP5)
PicoGate 2-Input NOR Gate; TTL Enabled3.54.5-5.5 V5Low PowerTTL+/- 8 mA


Similar products
74AHC1G02; 74AHCT1G02 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.