NXP Semiconductors


Select site:

English

74AHC1G04; 74AHCT1G04

Selection guide

Datasheet

74AHC1G04; 74AHCT1G04
(Product Specification)
31-May-07, 11 pages, 70 kB

Download all documentation

74AHC1G04; 74AHCT1G04 - Inverter

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

74AHC1G04 and 74AHCT1G04 are high-speed Si-gate CMOS devices. They provide an inverting buffer.

The AHC device has CMOS input switching levels and supply voltage range 2 V to 5.5 V.

The AHCT device has TTL input switching levels and supply voltage range 4.5 V to 5.5 V.

Features

  • Symmetrical output impedance
  • High noise immunity
  • Low power dissipation
  • Balanced propagation delays
  • SOT353-1 and SOT753 package options
  • ESD protection:
    • HBM JESD22-A114E: exceeds 2000 V
    • MM JESD22-A115-A: exceeds 200 V
    • CDM JESD22-C101C: exceeds 1000 V
  • Specified from -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74AHC1G04GV74AHC1G04GV,1259352 716 53125Volume productionSOT753
(SO5)
Tape reel smd, ReverseStandard Marking
74AHC1G04GW74AHC1G04GW,1259352 627 53125Volume productionSOT353-1
(TSSOP5)
Reel Pack, Reverse, ReverseStandard Marking
74AHC1G04GW74AHC1G04GW,1659352 627 53165Volume productionSOT353-1
(TSSOP5)
Reel Pack, SMD, Large, Reverse, ReverseStandard Marking
74AHCT1G04GV74AHCT1G04GV,1259352 716 52125Volume productionSOT753
(SO5)
Tape reel smd, ReverseStandard Marking
74AHCT1G04GW74AHCT1G04GW,1259352 627 52125Volume productionSOT353-1
(TSSOP5)
Reel Pack, Reverse, ReverseStandard Marking
74AHCT1G04GW74AHCT1G04GW,1659352 627 52165Volume productionSOT353-1
(TSSOP5)
Reel Pack, SMD, Large, Reverse, ReverseStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74AHC1G04GV74AHC1G04GV,12574AHC1G04GV
week 36, 2003 6,621,51E+081
74AHC1G04GW74AHC1G04GW,12574AHC1G04GW
week 36, 2003 6,621,51E+081
74AHC1G04GW74AHC1G04GW,16574AHC1G04GW
week 36, 2003 6,621,51E+081
74AHCT1G04GV74AHCT1G04GV,12574AHCT1G04GV
week 36, 2003 6,621,51E+081
74AHCT1G04GW74AHCT1G04GW,12574AHCT1G04GW
week 36, 2003 6,621,51E+081
74AHCT1G04GW74AHCT1G04GW,16574AHCT1G04GW
week 36, 2003 6,621,51E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74AHC1G04GV9352 716 53125  74AHC1G04GV,125  0.1100NAARROW ELECTRONICS3,000 11/19/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION5,890 11/20/2009Buy online 
    NAMOUSER ELECTRONICS4,694 11/20/2009Buy online 
    NAFUTURE ELECTRONICS35,926 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING45,000 11/19/2009Buy online 
    NAMOUSER ELECTRONICS4,694 11/20/2009Buy online 
74AHC1G04GW9352 627 53125  74AHC1G04GW,125  0.1200NADIGI-KEY CORPORATION8 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS359 11/20/2009Buy online 
    NAFUTURE ELECTRONICS2,155 11/19/2009Buy online 
    NAMOUSER ELECTRONICS359 11/20/2009Buy online 
    ASIASAC - Taiwanyes300011/20/2009Buy online 
    ASIASACL - Hong Kong/Chinayes300011/20/2009Buy online 
    ASIAWPI30,000300011/19/2009Buy online 
74AHC1G04GW9352 627 53165  74AHC1G04GW,165  0.1200      not available
74AHCT1G04GV9352 716 52125  74AHCT1G04GV,125  0.1100NAMOUSER ELECTRONICS2,935 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS2,935 11/20/2009Buy online 
    ASIAWPI12,000300011/19/2009Buy online 
74AHCT1G04GW9352 627 52125  74AHCT1G04GW,125  0.1200NADIGI-KEY CORPORATION669 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS7 11/20/2009Buy online 
    NAFUTURE ELECTRONICS2,900 11/19/2009Buy online 
    NAMOUSER ELECTRONICS7 11/20/2009Buy online 
74AHCT1G04GW9352 627 52165  74AHCT1G04GW,165  0.1200      not available

Block diagrams/pinning

Design support

Application Notes

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74AHC1G04GVSOT753
(SO5)
Picogate Inverter3.1@5V2.0-5.5 V5Low Power or Battery ApplicationsCMOS+/- 8 mA
74AHC1G04GWSOT353-1
(TSSOP5)
Picogate Inverter3.1@5V2.0-5.5 V5Low Power or Battery ApplicationsCMOS+/- 8 mA
74AHCT1G04GVSOT753
(SO5)
PicoGate Inverter; TTL Enabled3.44.5-5.5 V5Low PowerTTL+/- 8 mA
74AHCT1G04GWSOT353-1
(TSSOP5)
PicoGate Inverter; TTL Enabled3.44.5-5.5 V5Low PowerTTL+/- 8 mA


Similar products
74AHC1G04; 74AHCT1G04 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.