NXP Semiconductors


Select site:

English

74AHC1G06; 74AHCT1G06

Selection guide

Datasheet

74AHC1G06; 74AHCT1G06
(Product Specification)
07-Jun-07, 11 pages, 72 kB

Download all documentation

74AHC1G06; 74AHCT1G06 - Inverter with open drain output

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

74AHC1G06 and 74AHCT1G06 are high-speed Si-gate CMOS devices. They provide an inverting buffer. The output of these devices is an open-drain and can be connected to other open-drain outputs to implement active-LOW, wired-OR or active-HIGH, wired-AND functions. For digital operation this device must have a pull-up resistor to establish a logic HIGH-level.

The AHC device has CMOS input switching levels and supply voltage range 2 V to 5.5 V.

The AHCT device has TTL input switching levels and supply voltage range 4.5 V to 5.5 V.

Features

  • High noise immunity
  • Low power dissipation
  • SOT353-1 and SOT753 package options
  • ESD protection:
    • HBM JESD22-A114E: exceeds 2000 V
    • MM JESD22-A115-A: exceeds 200 V
    • CDM JESD22-C101C: exceeds 1000 V
  • Specified from -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74AHC1G06GV74AHC1G06GV,1259352 716 54125Volume productionSOT753
(SO5)
Tape reel smd, ReverseStandard Marking
74AHC1G06GW74AHC1G06GW,1259352 674 73125Volume productionSOT353-1
(TSSOP5)
Reel Pack, Reverse, ReverseStandard Marking
74AHC1G06GW74AHC1G06GW,1659352 674 73165Volume productionSOT353-1
(TSSOP5)
Reel Pack, SMD, Large, Reverse, ReverseStandard Marking
74AHCT1G06GV74AHCT1G06GV,1259352 716 55125Volume productionSOT753
(SO5)
Tape reel smd, ReverseStandard Marking
74AHCT1G06GW74AHCT1G06GW,1259352 674 74125Volume productionSOT353-1
(TSSOP5)
Reel Pack, Reverse, ReverseStandard Marking
74AHCT1G06GW74AHCT1G06GW,1659352 674 74165Volume productionSOT353-1
(TSSOP5)
Reel Pack, SMD, Large, Reverse, ReverseStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74AHC1G06GV74AHC1G06GV,12574AHC1G06GV
week 36, 2003 6,621,51E+081
74AHC1G06GW74AHC1G06GW,12574AHC1G06GW
week 36, 2003 6,621,51E+081
74AHC1G06GW74AHC1G06GW,16574AHC1G06GW
week 36, 2003 6,621,51E+081
74AHCT1G06GV74AHCT1G06GV,12574AHCT1G06GV
week 36, 2003 6,621,51E+081
74AHCT1G06GW74AHCT1G06GW,12574AHCT1G06GW
week 36, 2003 6,621,51E+081
74AHCT1G06GW74AHCT1G06GW,16574AHCT1G06GW
week 36, 2003 6,621,51E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74AHC1G06GV9352 716 54125  74AHC1G06GV,125  0.1100      Order samples
74AHC1G06GW9352 674 73125  74AHC1G06GW,125  0.1200      Order samples
74AHC1G06GW9352 674 73165  74AHC1G06GW,165  0.1200      not available
74AHCT1G06GV9352 716 55125  74AHCT1G06GV,125  0.1100      not available
74AHCT1G06GW9352 674 74125  74AHCT1G06GW,125  0.1200NAARROW ELECTRONICS6,000 11/19/2009Buy onlinenot available
74AHCT1G06GW9352 674 74165  74AHCT1G06GW,165  0.1200NAMOUSER ELECTRONICS75 11/20/2009Buy onlinenot available
    NAMOUSER ELECTRONICS75 11/20/2009Buy online 

Block diagrams/pinning

Design support

Application Notes

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74AHC1G06GVSOT753
(SO5)
Picogate Inverter with Open-Drain Outputs2.7@5V2.0-5.5 V5Low Power or Battery ApplicationsCMOS+ 8 mA
74AHC1G06GWSOT353-1
(TSSOP5)
Picogate Inverter with Open-Drain Outputs2.7@5V2.0-5.5 V5Low Power or Battery ApplicationsCMOS+ 8 mA
74AHCT1G06GVSOT753
(SO5)
PicoGate Inverter with Open-Drain Outputs; TTL Enabled34.5-5.5 V5Low PowerTTL+ 8 mA
74AHCT1G06GWSOT353-1
(TSSOP5)
PicoGate Inverter with Open-Drain Outputs; TTL Enabled34.5-5.5 V5Low PowerTTL+ 8 mA


Similar products
74AHC1G06; 74AHCT1G06 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.