74AHC1G14 and 74AHCT1G14 are high-speed Si-gate CMOS devices. They provide an inverting buffer function with Schmitt trigger action. These devices are capable of transforming slowly changing input signals into sharply defined, jitter-free output signals.
The AHC device has CMOS input switching levels and supply voltage range 2 V to 5.5 V.
The AHCT device has TTL input switching levels and supply voltage range 4.5 V to 5.5 V.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74AHC1G14GV | 74AHC1G14GV | 9352 716 65125 | Volume production | SOT753 | Tape reel smd, Reverse | Standard Marking | 74AHC1G14GV
| week 36, 2003 |
| 74AHC1G14GW | 74AHC1G14GW-G | 9352 630 09125 | Volume production | SOT353-1
(TSSOP5) | Reel Pack, Reverse, Reverse | Standard Marking | 74AHC1G14GW
| week 36, 2003 |
| 74AHC1G14GW | 74AHC1G14GW-R | 9352 630 09165 | Volume production | SOT353-1
(TSSOP5) | Reel Pack, SMD, Large, Reverse, Reverse | Standard Marking | 74AHC1G14GW
| week 36, 2003 |
| 74AHCT1G14GV | 74AHCT1G14GV | 9352 716 64125 | Volume production | SOT753 | Tape reel smd, Reverse | Standard Marking | 74AHCT1G14GV
| week 36, 2003 |
| 74AHCT1G14GW | 74AHCT1G14GW-G | 9352 630 08125 | Volume production | SOT353
(UMT5; SC-88A) | Tape reel smd, Reverse | Standard Marking | 74AHCT1G14GW
| week 36, 2003 |
| 74AHCT1G14GW | 74AHCT1G14GW-R | 9352 630 08165 | Volume production | SOT353
(UMT5; SC-88A) | Tape reel smd, Reverse | Standard Marking | 74AHCT1G14GW
| week 36, 2003 |
Products in the above table are all in production. Some variants are discontinued; click here for information on these variants.
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| 74AHC1G14GV | 9352 716 65125 | 0.1100 | NA | DIGI-KEY CORPORATION | 15,000 | 8/26/2008 | Buy online | Order samples |
| NA | DIGI-KEY CORPORATION | 569 | 8/26/2008 | Buy online | ||||
| NA | FUTURE ELECTRONICS | 37,710 | 8/26/2008 | Buy online | ||||
| NA | MOUSER ELECTRONICS | 6,000 | 8/27/2008 | Buy online | ||||
| ASIA | WPI | 18,000 | 08/27/2008 | Buy online | ||||
| 74AHC1G14GW | 9352 630 09125 | 0.1200 | ASIA | WPI | 12,000 | 08/27/2008 | Buy online | Order samples |
| NA | AVNET ELECTRONICS MARKETING | 3,000 | 8/27/2008 | Buy online | ||||
| NA | DIGI-KEY CORPORATION | 12,000 | 8/26/2008 | Buy online | ||||
| NA | DIGI-KEY CORPORATION | 575 | 8/26/2008 | Buy online | ||||
| NA | FUTURE ELECTRONICS | 5,340 | 8/26/2008 | Buy online | ||||
| NA | MOUSER ELECTRONICS | 2,823 | 8/27/2008 | Buy online | ||||
| 74AHC1G14GW | 9352 630 09165 | 0.1200 | not available | |||||
| 74AHCT1G14GV | 9352 716 64125 | 0.1100 | NA | FUTURE ELECTRONICS | 1,800 | 8/26/2008 | Buy online | Order samples |
| 74AHCT1G14GW | 9352 630 08125 | 0.1200 | NA | FUTURE ELECTRONICS | 25,140 | 8/26/2008 | Buy online | Order samples |
| 74AHCT1G14GW | 9352 630 08165 | 0.1200 | not available |
Application Notes
Support Documents
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74AHC1G14GV | SOT753
| PicoGate Inverting Schmitt Trigger | 3.2@5V | 2.0-5.5 V | 5 | Low Power or Battery Applications | CMOS | +/- 8 mA |
| 74AHC1G14GW | SOT353-1
(TSSOP5) | PicoGate Inverting Schmitt Trigger | 3.2@5V | 2.0-5.5 V | 5 | Low Power or Battery Applications | CMOS | +/- 8 mA |
| 74AHCT1G14GV | SOT753
| PicoGate Inverting Schmitt-Trigger; TTL Enabled | 4.1 | 4.5-5.5 V | 5 | Low Power | TTL | +/- 8 mA |
| 74AHCT1G14GW | SOT353
(UMT5; SC-88A) | PicoGate Inverting Schmitt-Trigger; TTL Enabled | 4.1 | 4.5-5.5 V | 5 | Low Power | TTL | +/- 8 mA |
74AHC1G14; 74AHCT1G14 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.