74AHC1G14 and 74AHCT1G14 are high-speed Si-gate CMOS devices. They provide an inverting buffer function with Schmitt trigger action. These devices are capable of transforming slowly changing input signals into sharply defined, jitter-free output signals.
The AHC device has CMOS input switching levels and supply voltage range 2 V to 5.5 V.
The AHCT device has TTL input switching levels and supply voltage range 4.5 V to 5.5 V.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74AHC1G14GV | 74AHC1G14GV,125 | 9352 716 65125 | Volume production | SOT753
(SO5) | Tape reel smd, Reverse | Standard Marking | |
| 74AHC1G14GW | 74AHC1G14GW,125 | 9352 630 09125 | Volume production | SOT353-1
(TSSOP5) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74AHC1G14GW | 74AHC1G14GW,165 | 9352 630 09165 | Volume production | SOT353-1
(TSSOP5) | Reel Pack, SMD, Large, Reverse, Reverse | Standard Marking | |
| 74AHCT1G14GV | 74AHCT1G14GV,125 | 9352 716 64125 | Volume production | SOT753
(SO5) | Tape reel smd, Reverse | Standard Marking | |
| 74AHCT1G14GW | 74AHCT1G14GW,125 | 9352 630 08125 | Volume production | SOT353-1
(TSSOP5) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74AHCT1G14GW | 74AHCT1G14GW,165 | 9352 630 08165 | Volume production | SOT353-1
(TSSOP5) | Reel Pack, SMD, Large, Reverse, Reverse | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74AHC1G14GV | 74AHC1G14GV,125 | 74AHC1G14GV |
| week 36, 2003 | 6,62 | 1,51E+08 | 1 | |
| 74AHC1G14GW | 74AHC1G14GW,125 | 74AHC1G14GW |
| week 36, 2003 | 6,62 | 1,51E+08 | 1 | |
| 74AHC1G14GW | 74AHC1G14GW,165 | 74AHC1G14GW |
| week 36, 2003 | 6,62 | 1,51E+08 | 1 | |
| 74AHCT1G14GV | 74AHCT1G14GV,125 | 74AHCT1G14GV |
| week 36, 2003 | 6,62 | 1,51E+08 | 1 | |
| 74AHCT1G14GW | 74AHCT1G14GW,125 | 74AHCT1G14GW |
| week 36, 2003 | 6,62 | 1,51E+08 | 1 | |
| 74AHCT1G14GW | 74AHCT1G14GW,165 | 74AHCT1G14GW |
| week 36, 2003 | 6,62 | 1,51E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74AHC1G14GV | 9352 716 65125 | 74AHC1G14GV,125 | 0.1100 | NA | ARROW ELECTRONICS | 3,000 | 11/19/2009 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 12,039 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 12,000 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 146,762 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 12,000 | 11/20/2009 | Buy online | ||||||
| ASIA | WPI | 30,000 | 3000 | 11/19/2009 | Buy online | |||||
| 74AHC1G14GW | 9352 630 09125 | 74AHC1G14GW,125 | 0.1200 | NA | DIGI-KEY CORPORATION | 13,006 | 11/20/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 1,855 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 14,641 | 11/19/2009 | Buy online | ||||||
| NA | ARROW ELECTRONICS | 3,000 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 1,855 | 11/20/2009 | Buy online | ||||||
| 74AHC1G14GW | 9352 630 09165 | 74AHC1G14GW,165 | 0.1200 | not available | ||||||
| 74AHCT1G14GV | 9352 716 64125 | 74AHCT1G14GV,125 | 0.1100 | NA | DIGI-KEY CORPORATION | 4,696 | 11/20/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 5,970 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 18,000 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 5,970 | 11/20/2009 | Buy online | ||||||
| ASIA | WPI | 18,000 | 3000 | 11/19/2009 | Buy online | |||||
| 74AHCT1G14GW | 9352 630 08125 | 74AHCT1G14GW,125 | 0.1200 | Order samples | ||||||
| 74AHCT1G14GW | 9352 630 08165 | 74AHCT1G14GW,165 | 0.1200 | not available |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74AHC1G14GV | SOT753
(SO5) | PicoGate Inverting Schmitt Trigger | 3.2@5V | 2.0-5.5 V | 5 | Low Power or Battery Applications | CMOS | +/- 8 mA |
| 74AHC1G14GW | SOT353-1
(TSSOP5) | PicoGate Inverting Schmitt Trigger | 3.2@5V | 2.0-5.5 V | 5 | Low Power or Battery Applications | CMOS | +/- 8 mA |
| 74AHCT1G14GV | SOT753
(SO5) | PicoGate Inverting Schmitt-Trigger; TTL Enabled | 4.1 | 4.5-5.5 V | 5 | Low Power | TTL | +/- 8 mA |
| 74AHCT1G14GW | SOT353-1
(TSSOP5) | PicoGate Inverting Schmitt-Trigger; TTL Enabled | 4.1 | 4.5-5.5 V | 5 | Low Power | TTL | +/- 8 mA |
Similar products
74AHC1G14; 74AHCT1G14
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.