NXP Semiconductors


Select site:

English

74AHC1G32; 74AHCT1G32

Selection guide

Datasheet

74AHC1G32; 74AHCT1G32
(Product Specification)
14-May-09, 12 pages, 72 kB

Download all documentation

74AHC1G32; 74AHCT1G32 - 2-input OR gate

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

74AHC1G32 and 74AHCT1G32 are high-speed Si-gate CMOS devices. They provide a 2-input OR function.

The AHC device has CMOS input switching levels and supply voltage range 2 V to 5.5 V.

The AHCT device has TTL input switching levels and supply voltage range 4.5 V to 5.5 V.

Features

  • Symmetrical output impedance
  • High noise immunity
  • ESD protection:
    • HBM JESD22-A114E: exceeds 2000 V
    • MM JESD22-A115-A: exceeds 200 V
    • CDM JESD22-C101C: exceeds 1000 V
  • Low power dissipation
  • Balanced propagation delays
  • SOT353-1 and SOT753 package options
  • Specified from -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74AHC1G32GV74AHC1G32GV,1259352 716 66125Volume productionSOT753
(SO5)
Tape reel smd, ReverseStandard Marking
74AHC1G32GV/C74AHC1G32GV/C,1259352 856 26125Volume productionSOT753
(SO5)
Tape reel smd, ReverseStandard Marking
74AHC1G32GW74AHC1G32GW,1259352 627 56125Volume productionSOT353-1
(TSSOP5)
Reel Pack, Reverse, ReverseStandard Marking
74AHC1G32GW74AHC1G32GW,1659352 627 56165Volume productionSOT353-1
(TSSOP5)
Reel Pack, SMD, Large, Reverse, ReverseStandard Marking
74AHCT1G32GV74AHCT1G32GV,1259352 716 67125Volume productionSOT753
(SO5)
Tape reel smd, ReverseStandard Marking
74AHCT1G32GV/C74AHCT1G32GV/C,1259352 856 31125Volume productionSOT753
(SO5)
Tape reel smd, ReverseStandard Marking
74AHCT1G32GW74AHCT1G32GW,1259352 627 57125Volume productionSOT353-1
(TSSOP5)
Reel Pack, Reverse, ReverseStandard Marking
74AHCT1G32GW74AHCT1G32GW,1659352 627 57165Volume productionSOT353-1
(TSSOP5)
Reel Pack, SMD, Large, Reverse, ReverseStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74AHC1G32GV74AHC1G32GV,12574AHC1G32GV
week 36, 2003 6,621,51E+081
74AHC1G32GV/C74AHC1G32GV/C,12574AHC1G32GV_C
Always Pb-free 6,621,51E+081
74AHC1G32GW74AHC1G32GW,12574AHC1G32GW
week 36, 2003 6,621,51E+081
74AHC1G32GW74AHC1G32GW,16574AHC1G32GW
week 36, 2003 6,621,51E+081
74AHCT1G32GV74AHCT1G32GV,12574AHCT1G32GV
week 36, 2003 6,621,51E+081
74AHCT1G32GV/C74AHCT1G32GV/C,12574AHCT1G32GV_C
Always Pb-free 6,621,51E+081
74AHCT1G32GW74AHCT1G32GW,12574AHCT1G32GW
week 36, 2003 6,621,51E+081
74AHCT1G32GW74AHCT1G32GW,16574AHCT1G32GW
week 36, 2003 6,621,51E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74AHC1G32GV9352 716 66125  74AHC1G32GV,125  0.1100NADIGI-KEY CORPORATION5,702 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS160 11/20/2009Buy online 
    NAFUTURE ELECTRONICS65,877 11/19/2009Buy online 
    NAMOUSER ELECTRONICS160 11/20/2009Buy online 
74AHC1G32GV/C9352 856 26125  74AHC1G32GV/C,125        not available
74AHC1G32GW9352 627 56125  74AHC1G32GW,125  0.1200NADIGI-KEY CORPORATION1 11/20/2009Buy onlinenot available
    NAFUTURE ELECTRONICS17,696 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING12,000 11/19/2009Buy online 
    ASIASACL - Hong Kong/Chinayes300011/20/2009Buy online 
74AHC1G32GW9352 627 56165  74AHC1G32GW,165  0.1200      not available
74AHCT1G32GV9352 716 67125  74AHCT1G32GV,125  0.1100NAARROW ELECTRONICS6,000 11/19/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION5,680 11/20/2009Buy online 
    NAMOUSER ELECTRONICS90 11/20/2009Buy online 
    NAMOUSER ELECTRONICS90 11/20/2009Buy online 
74AHCT1G32GV/C9352 856 31125  74AHCT1G32GV/C,125        not available
74AHCT1G32GW9352 627 57125  74AHCT1G32GW,125  0.1200NADIGI-KEY CORPORATION9,936 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS7,484 11/20/2009Buy online 
    NAFUTURE ELECTRONICS3,000 11/19/2009Buy online 
    NAARROW ELECTRONICS3,000 11/19/2009Buy online 
    NAMOUSER ELECTRONICS7,484 11/20/2009Buy online 
    ASIAWPI30,000300011/19/2009Buy online 
74AHCT1G32GW9352 627 57165  74AHCT1G32GW,165  0.1200      not available

Applications


Related applications
Transceiver board
Main CPU board

Block diagrams/pinning

Design support

Application Notes

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74AHC1G32GVSOT753
(SO5)
PicoGate 2-Input OR Gate3.2@5V2.0-5.5 V5Low Power or Battery ApplicationsCMOS+/- 8 mA
74AHC1G32GV/CSOT753
(SO5)
PicoGate 2-Input OR Gate3.2@5V2.0-5.5 V5Low Power or Battery ApplicationsCMOS+/- 8 mA
74AHC1G32GWSOT353-1
(TSSOP5)
PicoGate 2-Input OR Gate3.2@5V2.0-5.5 V5Low Power or Battery ApplicationsCMOS+/- 8 mA
74AHCT1G32GVSOT753
(SO5)
PicoGate 2-Input OR Gate; TTL Enabled3.34.5-5.5 V5Low PowerTTL+/- 8 mA
74AHCT1G32GV/CSOT753
(SO5)
PicoGate 2-Input OR Gate; TTL Enabled3.34.5-5.5 V5Low PowerTTL+/- 8 mA
74AHCT1G32GWSOT353-1
(TSSOP5)
PicoGate 2-Input OR Gate; TTL Enabled3.34.5-5.5 V5Low PowerTTL+/- 8 mA


Similar products
74AHC1G32; 74AHCT1G32 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.