NXP Semiconductors


Select site:

English

74AHC1G66; 74AHCT1G66

Selection guide

Datasheet

74AHC1G66; 74AHCT1G66
(Product Specification)
18-Dec-08, 17 pages, 105 kB

Download all documentation

74AHC1G66; 74AHCT1G66 - Single-pole single-throw analog switch

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

74AHC1G66 and 74AHCT1G66 are high-speed Si-gate CMOS devices. They are single-pole single-throw analog switches. The switch has two input/output pins (Y and Z) and an active HIGH enable input pin (E). When pin E is LOW, the analog switch is turned off.

Features

  • Very low ON resistance:
    • 26 Ohm (typ.) at VCC = 3.0 V
    • 16 Ohm (typ.) at VCC = 4.5 V
    • 14 Ohm (typ.) at VCC = 5.5 V
  • High noise immunity
  • Low power dissipation
  • Balanced propagation delays
  • Multiple package options
  • ESD protection:
    • HMB JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101C exceeds 1000 V
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74AHC1G66GV74AHC1G66GV,1259352 716 69125Volume productionSOT753
(SO5)
Tape reel smd, ReverseStandard Marking
74AHC1G66GW74AHC1G66GW,1259352 684 59125Volume productionSOT353-1
(TSSOP5)
Reel Pack, Reverse, ReverseStandard Marking
74AHC1G66GW74AHC1G66GW,1659352 684 59165Volume productionSOT353-1
(TSSOP5)
Reel Pack, SMD, Large, Reverse, ReverseStandard Marking
74AHCT1G66GV74AHCT1G66GV,1259352 716 68125Volume productionSOT753
(SO5)
Tape reel smd, ReverseStandard Marking
74AHCT1G66GW74AHCT1G66GW,1259352 684 60125Volume productionSOT353-1
(TSSOP5)
Reel Pack, Reverse, ReverseStandard Marking
74AHCT1G66GW74AHCT1G66GW,1659352 684 60165Volume productionSOT353-1
(TSSOP5)
Reel Pack, SMD, Large, Reverse, ReverseStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74AHC1G66GV74AHC1G66GV,12574AHC1G66GV
week 36, 2003 6,621,51E+081
74AHC1G66GW74AHC1G66GW,12574AHC1G66GW
week 36, 2003 6,621,51E+081
74AHC1G66GW74AHC1G66GW,16574AHC1G66GW
week 36, 2003 6,621,51E+081
74AHCT1G66GV74AHCT1G66GV,12574AHCT1G66GV
week 36, 2003 6,621,51E+081
74AHCT1G66GW74AHCT1G66GW,12574AHCT1G66GW
week 36, 2003 6,621,51E+081
74AHCT1G66GW74AHCT1G66GW,16574AHCT1G66GW
week 36, 2003 6,621,51E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74AHC1G66GV9352 716 69125  74AHC1G66GV,125  0.1500      Order samples
74AHC1G66GW9352 684 59125  74AHC1G66GW,125  0.1700NAMOUSER ELECTRONICS50 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS50 11/20/2009Buy online 
74AHC1G66GW9352 684 59165  74AHC1G66GW,165  0.1800      not available
74AHCT1G66GV9352 716 68125  74AHCT1G66GV,125  0.1500      Order samples
74AHCT1G66GW9352 684 60125  74AHCT1G66GW,125  0.1900      not available
74AHCT1G66GW9352 684 60165  74AHCT1G66GW,165  0.1900      not available

Block diagrams/pinning

Design support

Application Notes

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltagePower Dissipation ConsiderationsLogic Switching LevelsOn resistance(Ohms)
74AHC1G66GVSOT753
(SO5)
PicoGate Analog Switch0.6@5V2.0-5.5 VLow Power or Battery ApplicationsCMOS15
74AHC1G66GWSOT353-1
(TSSOP5)
PicoGate Analog switch0.6@5V2.0-5.5 VLow Power or Battery ApplicationsCMOS15
74AHCT1G66GVSOT753
(SO5)
PicoGate Bilateral Switch; TTL Enabled0.74.5-5.5 VLow PowerTTL15
74AHCT1G66GWSOT353-1
(TSSOP5)
PicoGate Bilateral Switch; TTL Enabled0.74.5-5.5 VLow PowerTTL15


Similar products
74AHC1G66; 74AHCT1G66 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.