The 74AHC/AHCT245 is a high-speed Si-gate CMOS device.
The 74AHC/AHCT245 is an octal transceiver featuring non-inverting 3-state bus compatible outputs in both send and receive directions.
The 74AHC245/74AHCT245 features an Output Enable (OE) input for easy cascading and a send/receive (DIR) input for direction control.
OE controls the outputs so that the buses are effectively isolated.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74AHC245D | 74AHC245D | 9352 620 03112 | Volume production | SOT163-1
(SO20) | Tube | Standard Marking | 74AHC245D
| week 30, 2004 |
| 74AHC245D | 74AHC245D-T | 9352 620 03118 | Volume production | SOT163-1
(SO20) | Tape reel smd | Standard Marking | 74AHC245D
| week 30, 2004 |
| 74AHC245PW | 74AHC245PW | 9352 620 05112 | Volume production | SOT360-1
(TSSOP20) | Tube | Standard Marking | 74AHC245PW
| week 7, 2005 |
| 74AHC245PW | 74AHC245PW-T | 9352 620 05118 | Volume production | SOT360-1
(TSSOP20) | Reel Pack, SMD, 13" | Standard Marking | 74AHC245PW
| week 7, 2005 |
| 74AHCT245D | 74AHCT245D | 9352 619 60112 | Volume production | SOT163-1
(SO20) | Tube | Standard Marking | 74AHCT245D
| week 30, 2004 |
| 74AHCT245D | 74AHCT245D-T | 9352 619 60118 | Volume production | SOT163-1
(SO20) | Tape reel smd | Standard Marking | 74AHCT245D
| week 30, 2004 |
| 74AHCT245PW | 74AHCT245PW | 9352 619 62112 | Volume production | SOT360-1
(TSSOP20) | Tube | Standard Marking | 74AHCT245PW
| week 7, 2005 |
| 74AHCT245PW | 74AHCT245PW-T | 9352 619 62118 | Volume production | SOT360-1
(TSSOP20) | Reel Pack, SMD, 13" | Standard Marking | 74AHCT245PW
| week 7, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| 74AHC245D | 9352 620 03112 | 0.2500 | NA | ARROW ELECTRONICS | 632 | 7/3/2008 | Buy online | not available |
| NA | AVNET ELECTRONICS MARKETING | 570 | 7/3/2008 | Buy online | ||||
| 74AHC245D | 9352 620 03118 | 0.2500 | NA | FUTURE ELECTRONICS | 6,810 | 7/3/2008 | Buy online | Order samples |
| 74AHC245PW | 9352 620 05112 | 0.2500 | Order samples | |||||
| 74AHC245PW | 9352 620 05118 | 0.2500 | NA | FUTURE ELECTRONICS | 16,500 | 7/3/2008 | Buy online | Order samples |
| NA | ARROW ELECTRONICS | 10,000 | 7/3/2008 | Buy online | ||||
| 74AHCT245D | 9352 619 60112 | 0.2500 | NA | AVNET ELECTRONICS MARKETING | 3,160 | 7/3/2008 | Buy online | not available |
| NA | ARROW ELECTRONICS | 760 | 7/3/2008 | Buy online | ||||
| 74AHCT245D | 9352 619 60118 | 0.2500 | Order samples | |||||
| 74AHCT245PW | 9352 619 62112 | 0.2500 | NA | ARROW ELECTRONICS | 3,750 | 7/3/2008 | Buy online | not available |
| NA | AVNET ELECTRONICS MARKETING | 1,849 | 7/3/2008 | Buy online | ||||
| NA | FUTURE ELECTRONICS | 129 | 7/3/2008 | Buy online | ||||
| 74AHCT245PW | 9352 619 62118 | 0.2500 | NA | ARROW ELECTRONICS | 2,500 | 7/3/2008 | Buy online | Order samples |
Related applications
Low / mid-range analog CRT TV (TV200)
Highly featured analog CRT TV (TV210)
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Transceiver board
Main CPU board
| Type number | Package | Description | Propagation Delay(ns) | Voltage | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|
| 74AHC245D | SOT163-1
(SO20) | Transceiver with Direction Pin; Non-Inverting (3-State) | 3.5@5V | 2.0-5.5 V | Low Power or Battery Applications | CMOS | +/- 8 mA |
| 74AHC245PW | SOT360-1
(TSSOP20) | Transceiver with Direction Pin; Non-Inverting (3-State) | 3.5@5V | 2.0-5.5 V | Low Power or Battery Applications | CMOS | +/- 8 mA |
| 74AHCT245D | SOT163-1
(SO20) | Transceiver with Direction Pin; Non-Inverting; TTL Enabled (3-State) | 5 | 4.5-5.5 V | Low Power | TTL | +/- 8 mA |
| 74AHCT245PW | SOT360-1
(TSSOP20) | Transceiver with Direction Pin; Non-Inverting; TTL Enabled (3-State) | 5 | 4.5-5.5 V | Low Power | TTL | +/- 8 mA |
74AHC245; 74AHCT245 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.