NXP Semiconductors


Select site:

English

74AHC245; 74AHCT245

Parametric Search

General description

The 74AHC245; 74AHCT245 is a high-speed Si-gate CMOS device.

The 74AHC245; 74AHCT245 is an octal transceiver featuring non-inverting 3-state bus compatible outputs in both send and receive directions.

The 74AHC245; 74AHCT245 features an output enable input (OE), for easy cascading, and a send and receive direction control input (DIR).

OE controls the outputs so that the buses are effectively isolated.

Features

  • Balanced propagation delays
  • All inputs have Schmitt-trigger actions
  • Inputs accept voltages higher than VCC
  • Input levels:
    • For 74AHC245: CMOS level
    • For 74AHCT245: TTL level
  • ESD protection:
    • HBM EIA/JESD22-A114E exceeds 2000 V
    • MM EIA/JESD22-A115-A exceeds 200 V
    • CDM EIA/JESD22-C101C exceeds 1000 V
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and from -40 Cel to +125 Cel

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74AHC245D74AHC245D9352 620 03112Volume productionSOT163-1
(SO20)
TubeStandard Marking74AHC245D
week 30, 2004
74AHC245D74AHC245D-T9352 620 03118Volume productionSOT163-1
(SO20)
Tape reel smdStandard Marking74AHC245D
week 30, 2004
74AHC245PW74AHC245PW9352 620 05112Volume productionSOT360-1
(TSSOP20)
TubeStandard Marking74AHC245PW
week 7, 2005
74AHC245PW74AHC245PW-T9352 620 05118Volume productionSOT360-1
(TSSOP20)
Reel Pack, SMD, 13"Standard Marking74AHC245PW
week 7, 2005
74AHCT245D74AHCT245D9352 619 60112Volume productionSOT163-1
(SO20)
TubeStandard Marking74AHCT245D
week 30, 2004
74AHCT245D74AHCT245D-T9352 619 60118Volume productionSOT163-1
(SO20)
Tape reel smdStandard Marking74AHCT245D
week 30, 2004
74AHCT245PW74AHCT245PW9352 619 62112Volume productionSOT360-1
(TSSOP20)
TubeStandard Marking74AHCT245PW
week 7, 2005
74AHCT245PW74AHCT245PW-T9352 619 62118Volume productionSOT360-1
(TSSOP20)
Reel Pack, SMD, 13"Standard Marking74AHCT245PW
week 7, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74AHC245D9352 620  03112  0.2500NAARROW ELECTRONICS6327/3/2008 Buy online not available
   NAAVNET ELECTRONICS MARKETING5707/3/2008 Buy online  
74AHC245D9352 620  03118  0.2500NAFUTURE ELECTRONICS6,8107/3/2008 Buy online Order samples
74AHC245PW9352 620  05112  0.2500      Order samples
74AHC245PW9352 620  05118  0.2500NAFUTURE ELECTRONICS16,5007/3/2008 Buy online Order samples
   NAARROW ELECTRONICS10,0007/3/2008 Buy online  
74AHCT245D9352 619  60112  0.2500NAAVNET ELECTRONICS MARKETING3,1607/3/2008 Buy online not available
   NAARROW ELECTRONICS7607/3/2008 Buy online  
74AHCT245D9352 619  60118  0.2500      Order samples
74AHCT245PW9352 619  62112  0.2500NAARROW ELECTRONICS3,7507/3/2008 Buy online not available
   NAAVNET ELECTRONICS MARKETING1,8497/3/2008 Buy online  
   NAFUTURE ELECTRONICS1297/3/2008 Buy online  
74AHCT245PW9352 619  62118  0.2500NAARROW ELECTRONICS2,5007/3/2008 Buy online Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltagePower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74AHC245DSOT163-1
(SO20)
Transceiver with Direction Pin; Non-Inverting (3-State) 3.5@5V 2.0-5.5 V Low Power or Battery Applications CMOS +/- 8 mA
74AHC245PWSOT360-1
(TSSOP20)
Transceiver with Direction Pin; Non-Inverting (3-State) 3.5@5V 2.0-5.5 V Low Power or Battery Applications CMOS +/- 8 mA
74AHCT245DSOT163-1
(SO20)
Transceiver with Direction Pin; Non-Inverting; TTL Enabled (3-State) 5 4.5-5.5 V Low Power TTL +/- 8 mA
74AHCT245PWSOT360-1
(TSSOP20)
Transceiver with Direction Pin; Non-Inverting; TTL Enabled (3-State) 5 4.5-5.5 V Low Power TTL +/- 8 mA

Similar products

74AHC245; 74AHCT245 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.