The 74AHC/AHCT257 are high-speed Si-gate CMOS devices and are pin compatible with Low power Schottky TTL (LSTTL). They are specified in compliance with JEDEC standard No. 7A.
The 74AHC/AHCT257 has four identical 2-input multiplexers with 3-state outputs, which select 4 bits of data from two sources and are controlled by a common data select input (S).
The data inputs from source 0 (1I0 to 4I0) are selected when input S is LOW and the data inputs from source 1 (1I1 to 4I1 ) are selected when S is HIGH. Data appears at the outputs (1Y to 4Y) in true (non-inverting) form from the selected inputs.
The 74AHC/AHCT257 is the logic implementation of a 4-pole 2-position switch, where the position of the switch is determined by the logic levels applied to S. The outputs are forced to a high impedance OFF-state when OE is HIGH.
If OE is LOW then the logic equations for the outputs are:
1Y = 1I1 X S +1I0 X S;
2Y = 2I1 X S +2I0 X S;
3Y = 3I1 X S +3I0 X S;
4Y = 4I1 X S +4I0 X S.
The '257' is identical to the '258' but has non-inverting (true) outputs.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74AHC257D | 74AHC257D | 9352 654 67112 | Volume production | SOT109-1
(SO16) | Tube | Standard Marking | 74AHC257D
| week 35, 2004 |
| 74AHC257D | 74AHC257D-T | 9352 654 67118 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13" | Standard Marking | 74AHC257D
| week 35, 2004 |
| 74AHC257PW | 74AHC257PWDH | 9352 654 68112 | Volume production | SOT403-1
(TSSOP16) | Tube | Standard Marking | 74AHC257PW
| week 10, 2005 |
| 74AHC257PW | 74AHC257PWDH-T | 9352 654 68118 | Volume production | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking | 74AHC257PW
| week 10, 2005 |
| 74AHCT257D | 74AHCT257D | 9352 654 69112 | Volume production | SOT109-1
(SO16) | Tube | Standard Marking | 74AHCT257D
| week 35, 2004 |
| 74AHCT257D | 74AHCT257D-T | 9352 654 69118 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13" | Standard Marking | 74AHCT257D
| week 35, 2004 |
| 74AHCT257PW | 74AHCT257PW | 9352 654 70112 | Volume production | SOT403-1
(TSSOP16) | Tube | Standard Marking | 74AHCT257PW
| week 10, 2005 |
| 74AHCT257PW | 74AHCT257PW-T | 9352 654 70118 | Volume production | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking | 74AHCT257PW
| week 10, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| 74AHC257D | 9352 654 67112 | 0.2600 | Order samples | |||||
| 74AHC257D | 9352 654 67118 | 0.2600 | Order samples | |||||
| 74AHC257PW | 9352 654 68112 | 0.2600 | not available | |||||
| 74AHC257PW | 9352 654 68118 | 0.2600 | Order samples | |||||
| 74AHCT257D | 9352 654 69112 | 0.2500 | NA | ARROW ELECTRONICS | 2,077 | 5/12/2008 | Buy online | not available |
| 74AHCT257D | 9352 654 69118 | 0.2500 | NA | ARROW ELECTRONICS | 5,000 | 5/12/2008 | Buy online | not available |
| 74AHCT257PW | 9352 654 70112 | 0.2500 | not available | |||||
| 74AHCT257PW | 9352 654 70118 | 0.2500 | Order samples |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74AHC257D | SOT109-1
(SO16) | Quad 2-Input MUX | 2.9@5V | 2.0-5.5 V | 16 | Low Power or Battery Applications | CMOS | +/- 8 mA |
| 74AHC257PW | SOT403-1
(TSSOP16) | Quad 2-Input MUX | 2.9@5V | 2.0-5.5 V | 16 | Low Power or Battery Applications | CMOS | +/- 8 mA |
| 74AHCT257D | SOT109-1
(SO16) | Quad 2-Input Multiplexer; TTL Enabled (3-State) | 3.7 | 4.5-5.5 V | 16 | Low Power | TTL | +/- 8 mA |
| 74AHCT257PW | SOT403-1
(TSSOP16) | Quad 2-Input Multiplexer; TTL Enabled (3-State) | 3.7 | 4.5-5.5 V | 16 | Low Power | TTL | +/- 8 mA |
74AHC257; 74AHCT257 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.