The 74AHC/AHCT259 are high-speed Si-gate CMOS devices and are pin compatible with Low power Schottky TTL (LSTTL). They are specified in compliance with JEDEC standard No. 7A.
The 74AHC/AHCT259 are high-speed 8-bit addressable latches designed for general purpose storage applications in digital systems. The ?259? are multifunctional devices capable of storing single-line data in eight addressable latches, and also 3-to-8 decoder and demultiplexer, with active HIGH outputs (Q0 to Q7), functions are available.
The ?259? also incorporates an active LOW common reset (MR) for resetting all latches as well as an active LOW enable input (LE).
The ?259? has four modes of operation as shown in the mode select table. In the addressable latch mode, data on the data line (D) is written into the addressed latch. The addressed latch will follow the data input with all non-addressed latches remaining in their previous states. In the memory mode, all latches remain in their previous states and are unaffected by the data or address inputs.
In the 3-to-8 decoding or demultiplexing mode, the addressed output follows the state of the (D) input with all other outputs in the LOW state. In the reset mode all outputs are LOW and unaffected by the address (A0 to A2) and data (D) input. When operating the ?259? as an address latch, changing more than one bit of the address could impose a transient-wrong address. Therefore, this should only be done while in the memory mode.
The mode select table summarizes the operations of the ?259?.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74AHC259D | 74AHC259D | 9352 654 73112 | Volume production | SOT109-1
(SO16) | Tube | Standard Marking | 74AHC259D
| week 35, 2004 |
| 74AHC259D | 74AHC259D-T | 9352 654 73118 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13" | Standard Marking | 74AHC259D
| week 35, 2004 |
| 74AHC259PW | 74AHC259PW | 9352 654 74112 | Volume production | SOT403-1
(TSSOP16) | Tube | Standard Marking | 74AHC259PW
| week 7, 2005 |
| 74AHC259PW | 74AHC259PW-T | 9352 654 74118 | Volume production | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking | 74AHC259PW
| week 7, 2005 |
| 74AHCT259D | 74AHCT259D | 9352 654 71112 | Volume production | SOT109-1
(SO16) | Tube | Standard Marking | 74AHCT259D
| week 35, 2004 |
| 74AHCT259D | 74AHCT259D-T | 9352 654 71118 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13" | Standard Marking | 74AHCT259D
| week 35, 2004 |
| 74AHCT259PW | 74AHCT259PW | 9352 654 72112 | Volume production | SOT403-1
(TSSOP16) | Tube | Standard Marking | 74AHCT259PW
| week 10, 2005 |
| 74AHCT259PW | 74AHCT259PW-T | 9352 654 72118 | Volume production | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking | 74AHCT259PW
| week 10, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| 74AHC259D | 9352 654 73112 | 0.4500 | NA | MOUSER ELECTRONICS | 2,500 | 5/11/2008 | Buy online | not available |
| NA | DIGI-KEY CORPORATION | 1,960 | 5/11/2008 | Buy online | ||||
| 74AHC259D | 9352 654 73118 | 0.4500 | Order samples | |||||
| 74AHC259PW | 9352 654 74112 | 0.4500 | NA | DIGI-KEY CORPORATION | 1,660 | 5/11/2008 | Buy online | not available |
| 74AHC259PW | 9352 654 74118 | 0.4500 | Order samples | |||||
| 74AHCT259D | 9352 654 71112 | 0.4500 | NA | DIGI-KEY CORPORATION | 1,861 | 5/11/2008 | Buy online | not available |
| 74AHCT259D | 9352 654 71118 | 0.4500 | Order samples | |||||
| 74AHCT259PW | 9352 654 72112 | 0.4500 | NA | DIGI-KEY CORPORATION | 2,025 | 5/11/2008 | Buy online | not available |
| 74AHCT259PW | 9352 654 72118 | 0.4500 | Order samples |
Related applications
Low / mid-range analog CRT TV (TV200)
Highly featured analog CRT TV (TV210)
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74AHC259D | SOT109-1
(SO16) | 8 bit addressable latch | 4.1@5V | 2.0-5.5 V | 16 | Low Power or Battery Applications | CMOS | +/- 8 mA |
| 74AHC259PW | SOT403-1
(TSSOP16) | 8 bit addressable latch | 4.1@5V | 2.0-5.5 V | 16 | Low Power or Battery Applications | CMOS | +/- 8 mA |
| 74AHCT259D | SOT109-1
(SO16) | 8-Bit Addressable Latch; TTL Enabled | 4.1 | 4.5-5.5 V | 16 | Low Power | TTL | +/- 8 mA |
| 74AHCT259PW | SOT403-1
(TSSOP16) | 8-Bit Addressable Latch; TTL Enabled | 4.1 | 4.5-5.5 V | 16 | Low Power | TTL | +/- 8 mA |
74AHC259; 74AHCT259 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.