The 74AHC259; 74AHCT259 is a high-speed Si-gate CMOS device and is pin compatible with Low-power Schottky TTL (LSTTL). It is specified in compliance with JEDEC standard No. 7-A.
The 74AHC259; 74AHCT259 is a high-speed 8-bit addressable latch designed for general purpose storage applications in digital systems. It is a multifunctional device capable of storing single-line data in eight addressable latches and providing a 3-to-8 decoder and multiplexer function with active HIGH outputs (Q0 to Q7). It also incorporates an active LOW common reset (MR) for resetting all latches as well as an active LOW enable input (LE).
The 74AHC259; 74AHCT259 has four modes of operation:
When operating the 74AHC259; 74AHCT259 as an address latch, changing more than one bit of the address could impose a transient-wrong address. Therefore, this should only be done while in the memory mode.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74AHC259D | 74AHC259D,112 | 9352 654 73112 | Volume production | SOT109 | Tube | Standard Marking | |
| 74AHC259D | 74AHC259D,118 | 9352 654 73118 | Volume production | SOT109 | Reel Pack, SMD, 13" | Standard Marking | |
| 74AHC259PW | 74AHC259PW,112 | 9352 654 74112 | Volume production | SOT403-1
(TSSOP16) | Tube | Standard Marking | |
| 74AHC259PW | 74AHC259PW,118 | 9352 654 74118 | Volume production | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking | |
| 74AHCT259D | 74AHCT259D,112 | 9352 654 71112 | Volume production | SOT109 | Tube | Standard Marking | |
| 74AHCT259D | 74AHCT259D,118 | 9352 654 71118 | Volume production | SOT109 | Reel Pack, SMD, 13" | Standard Marking | |
| 74AHCT259PW | 74AHCT259PW,112 | 9352 654 72112 | Volume production | SOT403-1
(TSSOP16) | Tube | Standard Marking | |
| 74AHCT259PW | 74AHCT259PW,118 | 9352 654 72118 | Volume production | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74AHC259D | 74AHC259D,112 | 74AHC259D |
| week 35, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74AHC259D | 74AHC259D,118 | 74AHC259D |
| week 35, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74AHC259PW | 74AHC259PW,112 | 74AHC259PW |
| week 7, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74AHC259PW | 74AHC259PW,118 | 74AHC259PW |
| week 7, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74AHCT259D | 74AHCT259D,112 | 74AHCT259D |
| week 35, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74AHCT259D | 74AHCT259D,118 | 74AHCT259D |
| week 35, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74AHCT259PW | 74AHCT259PW,112 | 74AHCT259PW |
| week 10, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74AHCT259PW | 74AHCT259PW,118 | 74AHCT259PW |
| week 10, 2005 | 6,62 | 1,51E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74AHC259D | 9352 654 73112 | 74AHC259D,112 | 0.4500 | NA | DIGI-KEY CORPORATION | 710 | 11/20/2009 | Buy online | not available | |
| 74AHC259D | 9352 654 73118 | 74AHC259D,118 | 0.4500 | NA | MOUSER ELECTRONICS | 2,412 | 11/20/2009 | Buy online | not available | |
| NA | MOUSER ELECTRONICS | 2,412 | 11/20/2009 | Buy online | ||||||
| 74AHC259PW | 9352 654 74112 | 74AHC259PW,112 | 0.4500 | NA | DIGI-KEY CORPORATION | 651 | 11/20/2009 | Buy online | not available | |
| 74AHC259PW | 9352 654 74118 | 74AHC259PW,118 | 0.4500 | NA | FUTURE ELECTRONICS | 100 | 11/19/2009 | Buy online | not available | |
| 74AHCT259D | 9352 654 71112 | 74AHCT259D,112 | 0.4500 | NA | DIGI-KEY CORPORATION | 1,315 | 11/20/2009 | Buy online | not available | |
| NA | AVNET ELECTRONICS MARKETING | 2,000 | 11/19/2009 | Buy online | ||||||
| 74AHCT259D | 9352 654 71118 | 74AHCT259D,118 | 0.4500 | NA | AVNET ELECTRONICS MARKETING | 1,000 | 11/19/2009 | Buy online | not available | |
| 74AHCT259PW | 9352 654 72112 | 74AHCT259PW,112 | 0.4500 | NA | DIGI-KEY CORPORATION | 1,765 | 11/20/2009 | Buy online | not available | |
| 74AHCT259PW | 9352 654 72118 | 74AHCT259PW,118 | 0.4500 | not available |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74AHC259D | SOT109
| 8 bit addressable latch | 4.1@5V | 2.0-5.5 V | 16 | Low Power or Battery Applications | CMOS | +/- 8 mA |
| 74AHC259PW | SOT403-1
(TSSOP16) | 8 bit addressable latch | 4.1@5V | 2.0-5.5 V | 16 | Low Power or Battery Applications | CMOS | +/- 8 mA |
| 74AHCT259D | SOT109
| 8-Bit Addressable Latch; TTL Enabled | 4.1 | 4.5-5.5 V | 16 | Low Power | TTL | +/- 8 mA |
| 74AHCT259PW | SOT403-1
(TSSOP16) | 8-Bit Addressable Latch; TTL Enabled | 4.1 | 4.5-5.5 V | 16 | Low Power | TTL | +/- 8 mA |
Similar products
74AHC259; 74AHCT259
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.