NXP Semiconductors


Select site:

English

74AHC2G00; 74AHCT2G00

Parametric Search

Datasheet

74AHC2G00; 74AHCT2G00
(Product Specification)
21-Jan-04, 17 pages, 94 kB

Download all documentation

General description

The 74AHC2G/AHCT2G00 is a high-speed Si-gate CMOS device.

The 74AHC2G/AHCT2G00 provides the 2-input NAND gate function.

Features

  • Symmetrical output impedance
  • High noise immunity
  • ESD protection:
    • HBM EIA/JESD22-A114-A exceeds 2000 V
    • MM EIA/JESD22-A115-A exceeds 200 V
    • CDM EIA/JESD22-C101 exceeds 500 V.
  • Low power dissipation
  • Balanced propagation delays
  • SOT505-2 and SOT765-1 package
  • Specified from -40 to +85 Cel and -40 to +125 Cel.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74AHC2G00DC74AHC2G00DC-G9352 751 21125Volume productionSOT765-1
(VSSOP8)
Reel Pack, Reverse, ReverseStandard Marking74AHC2G00DC
week 1, 2005
74AHC2G00DP74AHC2G00DP-G9352 746 78125Volume productionSOT505-2
(TSSOP8)
Reel Pack, Reverse, ReverseStandard Marking74AHC2G00DP
week 41, 2004
74AHCT2G00DC74AHCT2G00DC-G9352 751 22125Volume productionSOT765-1
(VSSOP8)
Reel Pack, Reverse, ReverseStandard Marking74AHCT2G00DC
week 1, 2005
74AHCT2G00DP74AHCT2G00DP-G9352 746 79125Volume productionSOT505-2
(TSSOP8)
Reel Pack, Reverse, ReverseStandard Marking74AHCT2G00DP
week 41, 2004

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74AHC2G00DC9352 751  21125  0.2100      Order samples
74AHC2G00DP9352 746  78125  0.2000      Order samples
74AHCT2G00DC9352 751  22125  0.2100      Order samples
74AHCT2G00DP9352 746  79125  0.2000      Order samples

Block diagrams/pinning

Technical documents

Application Notes

Support Documents

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74AHC2G00DCSOT765-1
(VSSOP8)
Dual 2-Input NAND Gate3.5 @5V2.0-5.5 V8Low Power or Battery ApplicationsCMOS+/- 8.0 mA
74AHC2G00DPSOT505-2
(TSSOP8)
Dual 2-Input NAND Gate3.5 @5V2.0-5.5 V8Low Power or Battery ApplicationsCMOS+/- 8.0 mA
74AHCT2G00DCSOT765-1
(VSSOP8)
Dual 2-Input NAND Gate; TTL Enabled3.64.5-5.5V8Low PowerTTL+/- 8 mA
74AHCT2G00DPSOT505-2
(TSSOP8)
Dual 2-Input NAND Gate; TTL Enabled3.64.5-5.5V8Low PowerTTL+/- 8 mA

Similar products

74AHC2G00; 74AHCT2G00 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.